(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Pins for Inspection Jigs - Threaded, Round, Straight

Slot Pins for Inspection Jigs - Threaded, Round, Straight

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Type: All-Purpose Pin
•Shape: Straight
•Head Shape: Round
•Tip Style: Threaded
•Shoulder Shape: Round

  • inCAD Components
・Materials
[ M ]MaterialType
1045 Carbon SteelKJPND
304 Stainless SteelKJPNDS

Specifications

Part Number-L-M-B
KJPND10-L80-M4-B10
Part NumberL
10mm Increment
MB
1mm Increment
TypeD
KJPND
KJPNDS
1030~150456810S105~15
12
16
[ ! ]S10 is fine thread (pitch 1.25).

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJPND10-L[30-150/10]-M[4,​5,​6,​8,​10]-B[5-15/1]
KJPND10-L[30-150/10]-MS10-B[5-15/1]
KJPND12-L[30-150/10]-M[4,​5,​6,​8,​10]-B[5-15/1]
KJPND12-L[30-150/10]-MS10-B[5-15/1]
KJPND16-L[30-150/10]-M[4,​5,​6,​8,​10]-B[5-15/1]
KJPND16-L[30-150/10]-MS10-B[5-15/1]
KJPNDS10-L[30-150/10]-M[4,​5,​6,​8,​10]-B[5-15/1]
KJPNDS10-L[30-150/10]-MS10-B[5-15/1]
KJPNDS12-L[30-150/10]-M[4,​5,​6,​8,​10]-B[5-15/1]
KJPNDS12-L[30-150/10]-MS10-B[5-15/1]
KJPNDS16-L[30-150/10]-M[4,​5,​6,​8,​10]-B[5-15/1]
KJPNDS16-L[30-150/10]-MS10-B[5-15/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Outer Diameter D
(φ)
B
(mm)
L
(mm)
Thread Dia. Selection (Coarse) [M]
(mm)
Thread Dia. Selection (Fine) [MS]
(mm)
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel Equivalent105 ~ 1530 ~ 1504 ~ 10-
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel Equivalent105 ~ 1530 ~ 150-10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel Equivalent125 ~ 1530 ~ 1504 ~ 10-
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel Equivalent125 ~ 1530 ~ 150-10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel Equivalent165 ~ 1530 ~ 1504 ~ 10-
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon Steel Equivalent165 ~ 1530 ~ 150-10
1 Piece(s)

9 Days or more

10-105 ~ 1530 ~ 1504 ~ 10-
1 Piece(s)

9 Days or more

10-105 ~ 1530 ~ 150-10
1 Piece(s)

9 Days or more

10-125 ~ 1530 ~ 1504 ~ 10-
1 Piece(s)

9 Days or more

10-125 ~ 1530 ~ 150-10
1 Piece(s)

9 Days or more

10-165 ~ 1530 ~ 1504 ~ 10-
1 Piece(s)

9 Days or more

10-165 ~ 1530 ~ 150-10

Loading...

  1. 1

Example

KJBND (>> Click here)
 

Basic Information

Type Plug Pin Shape Straight Head Shape Round shape
Tip Style Male thread Shoulder Shape Round shape Hardness Not Hardened

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.