(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Pins for Inspection Jigs - Marking

・Materials
Config.[ M ]
Material [ ! ]1
[ H ]
Hardness
①Straight②Stepped③Hollow Edge
TypeMaterial CodeTypeMaterial CodeType
StandardO1 Tool Steel58HRC~(P 0
-0.02)
KJP
(Pg6)
KJPG
KH(S 0
-0.02)
KJP
(Sg6)
KJPG
KS-
Tip
Acute Angle
O1 Tool Steel58HRC~(P 0
-0.02)
KJP
(Pg6)
KJPG
KHE(S 0
-0.02)
KJP
(Sg6)
KJPG
KSE(Pg6)
KJPGKSC
[ ! ]1 When L dimension is 51 or more, the material for the handle part is 1045 Carbon Steel.

Specifications

Part Number-P-S-L-B
TypeConfig.
Material Code
D
①Straight Standard
①Straight Sharp Pointed Tip
②Stepped Standard Large Head
③Hollow Tip, Sharp Pointed Tip
KJPKH20
KJPKHE16
KJPKS1
6L
KJPGKSC16
-
-
-
P16.00
P10.10
P20.20


-
-


S6.8
S6.0
-
-
-
-
L100
L12
L10
L10


-
-


B10
B1
0
■①Straight: Select Type, Material Code and D Dimension
Part NumberP
0.01mm Increment
L
1mm Increment
TypeMaterial CodeD
(P 0
-0.02)
KJP

(Pg6)
KJPG
KH
KHE
126.00~10.0010~100
1610.01~14.00
2014.01~18.00
2518.01~20.00
3020.01~25.0010~ 50
12L12.00~20.00
16L16.00~25.00
20L20.00~30.00
■②Stepped: Select Type, Material Code and D Dimension.
Part NumberP
0.01mm Increment
S (P-4≥S)
0.1mm Increment
L
1mm Increment
B
1mm Increment
TypeMaterial CodeD
(S 0
-0.02)
KJP

(Sg6)
KJPG
KS
KSE
126.00~10.002.0~ 6.05~2010~20
168.00~14.003.0~10.010~40
2010.00~18.003.0~14.0
2515.00~23.006.0~19.0
3020.00~28.0010.0~24.0
12L12.00~20.003.0~16.0
16L16.00~25.006.0~21.0
20L20.00~30.0010.0~26.0
■③Hollow Edge
Part NumberS
0.1mm Increment
L*1
1mm Increment
B
1mm Increment
P*2
TypeD
KJPGKSC122.0~ 4.05~403~1510
163.0~ 6.03~3012
206.0~10.05~3016
258.0~14.05~3520
3012.0~19.05~3525
*1 When L dimension of Hollow Edge Type is short, it may interfere with M5 screw pilot hole.
*2 When Hollow Tip Type needs P dimension specified, use alteration PC.

Alterations

[ ! ]For chains only, see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJPGKH12-P[6-10/0.01]-L[10-100/1]
KJPGKH12L-P[12-20/0.01]-L[10-50/1]
KJPGKH16-P[10.1-14/0.01]-L[10-100/1]
KJPGKH16L-P[16-25/0.01]-L[10-50/1]
KJPGKH20-P[14.01-18/0.01]-L[10-100/1]
KJPGKH20L-P[20-30/0.01]-L[10-50/1]
KJPGKH25-P[18.01-20/0.01]-L[10-100/1]
KJPGKH30-P[20.01-25/0.01]-L[10-50/1]
KJPGKHE12-P[6-10/0.01]-L[10-100/1]
KJPGKHE12L-P[12-20/0.01]-L[10-50/1]
KJPGKHE16-P[10.01-14/0.01]-L[10-100/1]
KJPGKHE16L-P[16-25/0.01]-L[10-50/1]
KJPGKHE20-P[14.01-18/0.01]-L[10-100/1]
KJPGKHE20L-P[20-30/0.01]-L[10-50/1]
KJPGKHE25-P[18.01-20/0.01]-L[10-100/1]
KJPGKHE30-P[20.01-25/0.01]-L[10-50/1]
KJPGKS12-P[6-10/0.01]-S[2-6/0.1]-L[5-20/1]-B[10-20/1]
KJPGKS12L-P[12-20/0.01]-S[3-16/0.1]-L[5-20/1]-B[10-40/1]
KJPGKS16-P[8-14/0.01]-S[3-10/0.1]-L[5-20/1]-B[10-40/1]
KJPGKS16L-P[16-25/0.01]-S[6-21/0.1]-L[5-20/1]-B[10-40/1]
KJPGKS20-P[10-18/0.01]-S[3-14/0.1]-L[5-20/1]-B[10-40/1]
KJPGKS20L-P[20-30/0.01]-S[10-26/0.1]-L[5-20/1]-B[10-40/1]
KJPGKS25-P[15-23/0.01]-S[6-19/0.1]-L[5-20/1]-B[10-40/1]
KJPGKS30-P[20-28/0.01]-S[10-24/0.1]-L[5-20/1]-B[10-40/1]
KJPGKSC12-S[2-4/0.1]-L[5-40/1]-B[3-15/1]
KJPGKSC16-S[3-6/0.1]-L[5-40/1]-B[3-30/1]
KJPGKSC20-S[6-10/0.1]-L[5-40/1]-B[5-30/1]
KJPGKSC25-S[8-14/0.1]-L[5-40/1]-B[5-35/1]
KJPGKSC30-S[12-19/0.1]-L[5-40/1]-B[5-35/1]
KJPGKSE12-P[6-10/0.01]-S[2-6/0.1]-L[5-20/1]-B[10-20/1]
KJPGKSE12L-P[12-20/0.01]-S[3-16/0.1]-L[5-20/1]-B[10-40/1]
KJPGKSE16-P[8-14/0.01]-S[3-10/0.1]-L[5-20/1]-B[10-40/1]
KJPGKSE16L-P[16-25/0.01]-S[6-21/0.1]-L[5-20/1]-B[10-40/1]
KJPGKSE20-P[10-18/0.01]-S[3-14/0.1]-L[5-20/1]-B[10-40/1]
KJPGKSE20L-P[20-30/0.01]-S[10-26/0.1]-L[5-20/1]-B[10-40/1]
KJPGKSE25-P[15-23/0.01]-S[6-19/0.1]-L[5-20/1]-B[10-40/1]
KJPGKSE30-P[20-28/0.01]-S[10-24/0.1]-L[5-20/1]-B[10-40/1]
KJPKH12-P[6-10/0.01]-L[10-100/1]
KJPKH12L-P[12-20/0.01]-L[10-50/1]
KJPKH16-P[10.01-14/0.01]-L[10-100/1]
KJPKH16L-P[16-25/0.01]-L[10-50/1]
KJPKH20-P[14.01-18/0.01]-L[10-100/1]
KJPKH20L-P[20-30/0.01]-L[10-50/1]
KJPKH25-P[18.01-20/0.01]-L[10-100/1]
KJPKH30-P[20.01-25/0.01]-L[10-50/1]
KJPKHE12-P[6-10/0.01]-L[10-100/1]
KJPKHE12L-P[12-20/0.01]-L[10-50/1]
KJPKHE16-P[10.01-14/0.01]-L[10-100/1]
KJPKHE16L-P[16-25/0.01]-L[10-50/1]
KJPKHE20-P[14.01-18/0.01]-L[10-100/1]
KJPKHE20L-P[20-30/0.01]-L[10-50/1]
KJPKHE25-P[18.01-20/0.01]-L[10-100/1]
KJPKHE30-P[20.01-25/0.01]-L[10-50/1]
KJPKS12-P[6-10/0.01]-S[2-6/0.1]-L[5-20/1]-B[10-20/1]
KJPKS12L-P[12-20/0.01]-S[3-16/0.1]-L[5-20/1]-B[10-40/1]
KJPKS16-P[8-14/0.01]-S[3-10/0.1]-L[5-20/1]-B[10-40/1]
KJPKS16L-P[16-25/0.01]-S[6-19/0.1]-L[5-20/1]-B[10-40/1]
KJPKS20-P[10-18/0.01]-S[3-14/0.1]-L[5-20/1]-B[10-40/1]
KJPKS20L-P[20-30/0.01]-S[10-26/0.1]-L[5-20/1]-B[10-40/1]
KJPKS25-P[15-23/0.01]-S[6-19/0.1]-L[5-20/1]-B[10-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Large Head/ Small Head Insertion part S dimension tolerance Insertion part P dimension tolerance Marking Pins Tip Shape Marking Pins Shape Outer Diameter D
(φ)
B
(mm)
L
(mm)
P
(mm)
S
(mm)
1 Piece(s)

10 Days or more

10StraightSmall Head-g6StandardStraight12-10 ~ 1006 ~ 10-
1 Piece(s)

10 Days or more

10StraightLarge Head-g6StandardStraight12-10 ~ 5012 ~ 20-
1 Piece(s)

10 Days or more

10StraightSmall Head-g6StandardStraight16-10 ~ 10010.1 ~ 14-
1 Piece(s)

10 Days or more

10StraightLarge Head-g6StandardStraight16-10 ~ 5016 ~ 25-
1 Piece(s)

10 Days or more

10StraightSmall Head-g6StandardStraight20-10 ~ 10014.01 ~ 18-
1 Piece(s)

10 Days or more

10StraightLarge Head-g6StandardStraight20-10 ~ 5020 ~ 30-
1 Piece(s)

10 Days or more

10StraightSmall Head-g6StandardStraight25-10 ~ 10018.01 ~ 20-
1 Piece(s)

10 Days or more

10StraightSmall Head-g6StandardStraight30-10 ~ 5020.01 ~ 25-
1 Piece(s)

10 Days or more

10StraightSmall Head-g6Sharp Pointed TipStraight12-10 ~ 1006 ~ 10-
1 Piece(s)

10 Days or more

10StraightLarge Head-g6Sharp Pointed TipStraight12-10 ~ 5012 ~ 20-
1 Piece(s)

10 Days or more

10StraightSmall Head-g6Sharp Pointed TipStraight16-10 ~ 10010.01 ~ 14-
1 Piece(s)

10 Days or more

10StraightLarge Head-g6Sharp Pointed TipStraight16-10 ~ 5016 ~ 25-
1 Piece(s)

10 Days or more

10StraightSmall Head-g6Sharp Pointed TipStraight20-10 ~ 10014.01 ~ 18-
1 Piece(s)

10 Days or more

10StraightLarge Head-g6Sharp Pointed TipStraight20-10 ~ 5020 ~ 30-
1 Piece(s)

10 Days or more

10StraightSmall Head-g6Sharp Pointed TipStraight25-10 ~ 10018.01 ~ 20-
1 Piece(s)

10 Days or more

10StraightSmall Head-g6Sharp Pointed TipStraight30-10 ~ 5020.01 ~ 25-
1 Piece(s)

10 Days or more

10SteppedSmall Headg6-StandardStepped1210 ~ 205 ~ 206 ~ 102 ~ 6
1 Piece(s)

10 Days or more

10SteppedLarge Headg6-StandardStepped1210 ~ 405 ~ 2012 ~ 203 ~ 16
1 Piece(s)

10 Days or more

10SteppedSmall Headg6-StandardStepped1610 ~ 405 ~ 208 ~ 143 ~ 10
1 Piece(s)

10 Days or more

10SteppedLarge Headg6-StandardStepped1610 ~ 405 ~ 2016 ~ 256 ~ 21
1 Piece(s)

10 Days or more

10SteppedSmall Headg6-StandardStepped2010 ~ 405 ~ 2010 ~ 183 ~ 14
1 Piece(s)

10 Days or more

10SteppedLarge Headg6-StandardStepped2010 ~ 405 ~ 2020 ~ 3010 ~ 26
1 Piece(s)

10 Days or more

10SteppedSmall Headg6-StandardStepped2510 ~ 405 ~ 2015 ~ 236 ~ 19
1 Piece(s)

10 Days or more

10SteppedSmall Headg6-StandardStepped3010 ~ 405 ~ 2020 ~ 2810 ~ 24
1 Piece(s)

10 Days or more

10StraightSmall Head-g6Sharp Pointed TipHollow Edge123 ~ 155 ~ 40-2 ~ 4
1 Piece(s)

10 Days or more

10StraightSmall Head-g6Sharp Pointed TipHollow Edge163 ~ 305 ~ 40-3 ~ 6
1 Piece(s)

10 Days or more

10StraightSmall Head-g6Sharp Pointed TipHollow Edge205 ~ 305 ~ 40-6 ~ 10
1 Piece(s)

10 Days or more

10StraightSmall Head-g6Sharp Pointed TipHollow Edge255 ~ 355 ~ 40-8 ~ 14
1 Piece(s)

10 Days or more

10StraightSmall Head-g6Sharp Pointed TipHollow Edge305 ~ 355 ~ 40-12 ~ 19
1 Piece(s)

10 Days or more

10SteppedSmall Headg6-Sharp Pointed TipStepped1210 ~ 205 ~ 206 ~ 102 ~ 6
1 Piece(s)

10 Days or more

10SteppedLarge Headg6-Sharp Pointed TipStepped1210 ~ 405 ~ 2012 ~ 203 ~ 16
1 Piece(s)

10 Days or more

10SteppedSmall Headg6-Sharp Pointed TipStepped1610 ~ 405 ~ 208 ~ 143 ~ 10
1 Piece(s)

10 Days or more

10SteppedLarge Headg6-Sharp Pointed TipStepped1610 ~ 405 ~ 2016 ~ 256 ~ 21
1 Piece(s)

10 Days or more

10SteppedSmall Headg6-Sharp Pointed TipStepped2010 ~ 405 ~ 2010 ~ 183 ~ 14
1 Piece(s)

10 Days or more

10SteppedLarge Headg6-Sharp Pointed TipStepped2010 ~ 405 ~ 2020 ~ 3010 ~ 26
1 Piece(s)

10 Days or more

10SteppedSmall Headg6-Sharp Pointed TipStepped2510 ~ 405 ~ 2015 ~ 236 ~ 19
1 Piece(s)

10 Days or more

10SteppedSmall Headg6-Sharp Pointed TipStepped3010 ~ 405 ~ 2020 ~ 2810 ~ 24
1 Piece(s)

10 Days or more

10StraightSmall Head-0/-0.02StandardStraight12-10 ~ 1006 ~ 10-
1 Piece(s)

10 Days or more

10StraightLarge Head-0/-0.02StandardStraight12-10 ~ 5012 ~ 20-
1 Piece(s)

10 Days or more

10StraightSmall Head-0/-0.02StandardStraight16-10 ~ 10010.01 ~ 14-
1 Piece(s)

10 Days or more

10StraightLarge Head-0/-0.02StandardStraight16-10 ~ 5016 ~ 25-
1 Piece(s)

10 Days or more

10StraightSmall Head-0/-0.02StandardStraight20-10 ~ 10014.01 ~ 18-
1 Piece(s)

10 Days or more

10StraightLarge Head-0/-0.02StandardStraight20-10 ~ 5020 ~ 30-
1 Piece(s)

10 Days or more

10StraightSmall Head-0/-0.02StandardStraight25-10 ~ 10018.01 ~ 20-
1 Piece(s)

10 Days or more

10StraightSmall Head-0/-0.02StandardStraight30-10 ~ 5020.01 ~ 25-
1 Piece(s)

10 Days or more

10StraightSmall Head-0/-0.02Sharp Pointed TipStraight12-10 ~ 1006 ~ 10-
1 Piece(s)

10 Days or more

10StraightLarge Head-0/-0.02Sharp Pointed TipStraight12-10 ~ 5012 ~ 20-
1 Piece(s)

10 Days or more

10StraightSmall Head-0/-0.02Sharp Pointed TipStraight16-10 ~ 10010.01 ~ 14-
1 Piece(s)

10 Days or more

10StraightLarge Head-0/-0.02Sharp Pointed TipStraight16-10 ~ 5016 ~ 25-
1 Piece(s)

10 Days or more

10StraightSmall Head-0/-0.02Sharp Pointed TipStraight20-10 ~ 10014.01 ~ 18-
1 Piece(s)

10 Days or more

10StraightLarge Head-0/-0.02Sharp Pointed TipStraight20-10 ~ 5020 ~ 30-
1 Piece(s)

10 Days or more

10StraightSmall Head-0/-0.02Sharp Pointed TipStraight25-10 ~ 10018.01 ~ 20-
1 Piece(s)

10 Days or more

10StraightSmall Head-0/-0.02Sharp Pointed TipStraight30-10 ~ 5020.01 ~ 25-
1 Piece(s)

10 Days or more

10SteppedSmall Head0/-0.02-StandardStepped1210 ~ 205 ~ 206 ~ 102 ~ 6
1 Piece(s)

10 Days or more

10SteppedLarge Head0/-0.02-StandardStepped1210 ~ 405 ~ 2012 ~ 203 ~ 16
1 Piece(s)

10 Days or more

10SteppedSmall Head0/-0.02-StandardStepped1610 ~ 405 ~ 208 ~ 143 ~ 10
1 Piece(s)

10 Days or more

10SteppedLarge Head0/-0.02-StandardStepped1610 ~ 405 ~ 2016 ~ 256 ~ 19
1 Piece(s)

10 Days or more

10SteppedSmall Head0/-0.02-StandardStepped2010 ~ 405 ~ 2010 ~ 183 ~ 14
1 Piece(s)

10 Days or more

10SteppedLarge Head0/-0.02-StandardStepped2010 ~ 405 ~ 2020 ~ 3010 ~ 26
1 Piece(s)

10 Days or more

10SteppedSmall Head0/-0.02-StandardStepped2510 ~ 405 ~ 2015 ~ 236 ~ 19

Loading...

Example

 

Basic Information

Type Marking Pins Material O1 Tool Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.