(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - Heat-Resistant, Miniature (Part Numbers)

Contact Switches - Heat-Resistant, Miniature

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Heat Resistant Switch of Highest Operating Temperature 200 Degrees Celsius.

  • inCAD Components
Heat-Resisting Switches With Stopper(Mini Type) Loose Wire Cord:Related Image
・Materials
[ M ] Material:
Main Body : 416 Stainless Steel (45HRC)
Contact Part: 420 Stainless Steel (50HRC)

[ A ] Accessories:
Hex Nut 2 pcs. (Thickness 3 Hex Socket 13)
Toothed Washer 1 pc.

Specifications

Part Number
MSTKD-HR
MSPB-HR
MSTB-HR
MSNWL-HR
Part NumberStroke SOperating PointContact ForceAllowable Static LoadShock Resistance
Energy
Contact Mechanisam
Type
MSNWL-HR0.3Center Vicinity
(Repeatability 0.01 (Ambient Temp.))
1N3000N0.2JNO (Normally Open)
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSNWL-HR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

Heat-Resisting Switches With Stopper(Mini Type) Loose Wire Cord:Related Image
 

Basic Information

Type Pin Stroke, Spring Plunger Type / With Stopper Main Body Shape Screw Type Tip Shape Needle Type
Environment Heat-Resisting Body Material 416 Stainless Steel Contact Material 420 Stainless Steel
Stroke(mm) 0.3 Contact Point Type Contact Type NO Mounting Screw Nominal (M) M10x0.75
Operating Temperature Range(℃) 0::200 Operating Point(mm) 0.15 Repeatability 0.01mm
Contact Force(N) 1 Contact Point Accuracy Life(x 10K times) 50 Allowable Static Load(N) 3000
Impact Resistant Energy(J) 0.2 Protection Structure IP67

Please check the type/dimensions/specifications of the part MSNWL-HR in the Contact Switches - Heat-Resistant, Miniature series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.