(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - with Stopper, One-Signal

Contact Switches - with Stopper, One-Signal

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Switch Operating Point Dimension P (mm): 0.3~0.4
•Repeatability: 0.01mm or Less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000

  • inCAD Components
Switches with Stoppers - Long Stroke:Related Image
・Materials
Tip of Contact Stopper Main Body Cable [ A ]Accessories
[ M ]Material [ H ]Hardness [ M ]Material [ H ]Hardness [ M ]Material
420 Stainless Steel 45~50HRC 420 Stainless Steel 45~50HRC 416 Stainless Steel Cable 2m, 2-Conductors Ø3, Oil Resistant Min. Bending Radius R7 Hex Nut 2 pcs.*
Toothed Washer 1 pc.
* Coarse Thread JIS3 Class, Thickness 4.5 Hex Socket 17

Specifications

Part Number
N-MSTBB-D6
N-MSTBG6
Part NumberMxPStroke SOperating PointRepeatabilityContact ForceAllowable Static LoadShock Resistance
Energy
Contact MechanismB
TypeNo.
N-MSTBG66x1 (Coarse)2.5 0.3 ~ 0.4 from Tip 0.011N5000N0.4JNO
(Normally Open)
5
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
N-MSTBG6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Example

Switches with Stoppers - Long Stroke:Related Image
 

Basic Information

Type Pin Stroke, Spring Plunger Type / With Stopper Main Body Shape Screw Type Tip Shape Needle Type
Environment Standard Body Material 416 Stainless Steel Contact Material 420 Stainless Steel
Stroke(mm) 2.5 Contact Point Type Contact Type NO Mounting Screw Nominal (M) M6x1.0
Operating Temperature Range(℃) 0::80 Operating Point(mm) 0.3~0.4 Repeatability 0.01mm
Contact Force(N) 1 Contact Point Accuracy Life(x 10K times) 1000 Allowable Static Load(N) 5000
Impact Resistant Energy(J) 0.4 Tip Dia. Ø1.6 Protection Structure IP40
With LED With LED

Please check the type/dimensions/specifications of the part N-MSTBG6 in the Contact Switches - with Stopper, One-Signal series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.