(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 5µm or less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open
Part Number
Configured Part Number is shown.
Contact Part | Thread | Cable | [ A ]Accessories | ||
[ M ]Material | [ H ]Hardness | [ M ]Material | |||
420 Stainless Steel | 45~50HRC | 303 Stainless Steel | Cable 3m, 2-Conductors Ø3, Oil Resistant Min. Bending Radius R7 | Hex Nut 2 pcs. | · M6: Thickness 3.2, Hex Size 8 · M8: Thickness 3.2, Hex Size 10 |
Part Number |
MSTKD-FB N-MSTKD-FDB |
Part Number | Stroke | Operating Point | Contact Force N | Contact Mechanism | B | |
Type | Tip Shape | |||||
MSTKD-F N-MSTKD-FD | A B C | 2.8 | From Tip 0.3 | 1 | NO (Normally Open) | 5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MSTKD-FA |
MSTKD-FB |
MSTKD-FC |
N-MSTKD-FDA |
N-MSTKD-FDB |
N-MSTKD-FDC |
Loading...
Type | Pin Stroke, Spring Plunger Type | Main Body Shape | Screw Type | Environment | Standard |
---|---|---|---|---|---|
Body Material | 303 Stainless Steel | Contact Material | 420 Stainless Steel | Stroke(mm) | 2.8 |
Contact Point Type | Contact Type NO | Mounting Screw Nominal (M) | M6x0.75 | Operating Temperature Range(℃) | 0::80 |
Operating Point(mm) | 0.3 | Repeatability | 0.005mm | Contact Force(N) | 1 |
Contact Point Accuracy Life(x 10K times) | 1000 | Protection Structure | IP65 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy