(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - Threaded, L-Shaped (Part Numbers)

Contact Switches - Threaded, L-Shaped

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 5µm or less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open

  • inCAD Components
Contact Switches- L-Shaped Bolt Type With LED:Related Image
・Materials
Contact PartMain BodyCable[ A ]Accessories
[ M ]Material[ H ]Hardness[ M ]Material
420 Stainless Steel45~50HRC303 Stainless SteelCable 3m, 2-Conductors Ø3, Oil Resistant Min. Bending Radius R7Hex Nut 2 pcs.
(M6 Thickness 3.2 Hex Socket 8, M8 Thickness 3.2 Hex Socket 10)

Specifications

Part Number
MSTKD-J
MSTKD-EL
MSTKG-F
Part NumberMxP (Fine)StrokeOperating PointContact Force NContact MechanismLdd1SRB
N-MSTKG-BM6x0.752.80.3 from Tip (Repeatability 0.005)1NO (Normally Open)20.5524.31.55
MSTKG-FM8x0.75304.53.5637
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSTKG-F
N-MSTKG-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Screw Nominal (M) Tip Dia.
1 Piece(s)Available

9 Days or more

10M8x0.75[Up to φ4] Ø3.5
1 Piece(s)Available

Same day

Stock

10M6x0.75[Up to φ2] Ø2

Loading...

  1. 1
 

Basic Information

Type Pin Stroke, Spring Plunger Type Main Body Shape Screw Type Tip Shape Needle Type
Environment Standard Body Material 303 Stainless Steel Contact Material 420 Stainless Steel
Stroke(mm) 2.8 Contact Point Type Contact Type NO Operating Temperature Range(℃) 0::80
Operating Point(mm) 0.3 Repeatability 0.005mm Contact Force(N) 1
Contact Point Accuracy Life(x 10K times) 1000 Protection Structure IP65 With LED With LED

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.