(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - Standard (Part Numbers)

Contact Switches - Standard
  • New Products
  • Volume Discount

•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 5µm or less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open

  • inCAD Components
Contact Switches - Standard:Related Image
TypeContact PartMain BodyCable
[ M ]Material[ H ]Hardness[ M ]Material
MSTKD-ASL
SMSTKD-C
MSTKD-H
N-MSTKD-ASDL
N-MSTKD-CD
N-MSTKD-HD
420 Stainless Steel45~50HRC303 Stainless SteelCable 3m, 2-Conductors Ø3, Oil Resistant
Min. Bending Radius R7

Specifications

Part Number
MSTKD-C
N-MSTKG-C
Part NumberStrokeOperating PointContact Force
N
Contact Mechanism
MSTKD-ASL N-MSTKD-ASDL2.00.3 from Tip
(Repeatability 0.005)
1NO
(Normally Open)
MSTKD-C N-MSTKD-CD2.8
MSTKD-H N-MSTKD-HD
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSTKD-C
MSTKD-H
N-MSTKD-CD
N-MSTKD-HD
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCylinder O.D.
(mm)
Tip Dia. With LED
1 Piece(s)Available

9 Days or more

106[Up to φ2] Ø2W/o LED
1 Piece(s)Available

8 Days or more

108[Up to φ4] Ø3.5W/o LED
1 Piece(s)Available

8 Days or more

106[Up to φ2] Ø2With LED
1 Piece(s)Available

8 Days or more

108[Up to φ4] Ø3.5With LED

Loading...

  1. 1

More Information

For Mechanical / Electrical Specifications and Precautions for Use >> Click here

Example

Contact Switches - Standard:Related Image
 

Basic Information

Type Pin Stroke, Spring Plunger Type Main Body Shape Standard Type Tip Shape Needle Type
Environment Standard Body Material 303 Stainless Steel Contact Material 420 Stainless Steel
Stroke(mm) 2.8 Contact Point Type Contact Type NO Operating Temperature Range(℃) 0::80
Operating Point(mm) 0.3 Repeatability 0.005mm Contact Force(N) 1
Contact Point Accuracy Life(x 10K times) 1000 Protection Structure IP65

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.