(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob type, selectable tip, metric fine thread. (Part Numbers)

Indexing Plungers - Knob type, selectable tip, metric fine thread.
  • Volume Discount

Alteration of tip shapes makes it possible to use the product separately depending on the current application demand.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Indexing Plungers-Tip Shape Selectable:Related Image
・Materials
ScrewReturn TypeRest PositionKnobMain BodyPinSpring(Lock Nut)
SphericalTaperedFlatSphericalTaperedFlat[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
Fine ThreadPXANPXATPXAFPXYANPXYATPXYAF2017 Aluminum Alloy
(Black Anodize)
1213 Carbon SteelBlack Oxide1045 Carbon Steel40~45HRCBlack Oxide631 Stainless Steel--
PXKNPXKTPXKFPXYKNPXYKTPXYKF1018 Carbon SteelBlack Oxide
SXPANSXPATSXPAFSXYANSXYATSXYAF303 Stainless Steel-440C Stainless Steel---
SXPKNSXPKTSXPKFSXYKNSXYKTSXYKF303 Stainless Steel-

Specifications

Part Number
SXPAN12L
PXKF10
Mass (g)
MPXA_SXPA_PXK_SXPK_PXYA_SXYA_PXYK_SXYK_
54.55.556
66.78.7810
812171318
1020272330
1232423848
1670907999

Part NumberPitch
(Fine Thread)
DD1SBLL1L2L3L4L5SW1SW2SRLoad (N)
TypeMReturn TypeRest Positionmin.max.
50.5108.1523541153142.71.578116
Return Type Rest Position60.75129.252.5364215413.53.21.58101.316
(Spherical)
PXAN
PXKN
SXPAN
SXPKN
(Tapered)
PXAT
PXKT
SXPAT
SXPKT
(Flat)
PXAF
PXKF
SXPAF
SXPKF
(Spherical)
PXYAN
PXYKN
SXYAN
SXYKN
(Tapered)
PXYAT
PXYKT
SXYAT
SXYKT
(Flat)
PXYAF
PXYKF
SXYAF
SXYKF
81.0 15 11.5 44 40461651441.5 1013239
8L6424812
101.0 18 13.8 55 45501751552.0 12172.5511.5
10L8485316
121.5 21 16.2 66 54.560.52061762.5 141936.514.5
12L1058.564.520
161.5 26 21.9 78 6875.52682383.0 192447.1518
16L127380.525
[ ! ]M dimensions with "L" have longer strokes compared to the conventional products. [ ! ]Relief at Thread Base: None for M=5 and 6; provided for M=8~16.
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PXAT8L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLocking Mechanism Body Material Pin Material Thread Diameter M
(mm)
Stroke (S)
(mm)
Body Surface Treatment Surface Treatment of Pin Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M Tip shape Accessory Screw Type
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel86Black OxideBlack Oxide 4428Taper ShapeNone-

Loading...

  1. 1

More Information

Indexing Plungers-Tip Shape Selectable:Related Image
 

Basic Information

Type Standard type Mounting Method Screw-In Full Length Standard
Knob Presence Nose Heat Treatment Hardening

Please check the type/dimensions/specifications of the part PXAT8L in the Indexing Plungers - Knob type, selectable tip, metric fine thread. series.

Products like this...

Part Number
PXAF12L
PXAF16
PXAF16L
PXKF10
PXKF10L
PXKF12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLocking Mechanism Body Material Pin Material Thread Diameter M
(mm)
Stroke (S)
(mm)
Body Surface Treatment Surface Treatment of Pin Tip outer diameter B
(Ø)
Length L
(mm)
Thread Diameter M Tip shape Accessory Screw Type
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel1210Black OxideBlack Oxide 658.512Flat ShapeNone-
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel167Black OxideBlack Oxide 86816Flat ShapeNone-
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel1612Black OxideBlack Oxide 87316Flat ShapeNone-
1 Piece(s)Available

12 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel105Black OxideBlack Oxide 54510Flat ShapeLock Nuts-
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel108Black OxideBlack Oxide 54810Flat ShapeLock Nuts-
1 Piece(s)Available

10 Days or more

10Returning[Steel] 1213 Carbon Steel1045 Carbon Steel126Black OxideBlack Oxide 654.512Flat ShapeLock Nuts-

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.