(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Guide Rails - Steel

Conveyor Guide Rails - Steel

•Type: Work Guides
For complete product overview and details on Conveyor Guide Rails - Steel see the sections below:

  • inCAD Components
Guide Rails:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SGL1018 Carbon Steel(Black)
SGLMElectroless Nickel Plating

Specifications

Part Number-B-T-L-G-V-W-X-Y-Z
TypeH
(Number of Holes)
SGL N SGLM 5H-
-
22
25
-
-
3
5
-
-
300
800

-

G14

-

V15

-

W265

-

X480

-

Y600

-

Z785
Part NumberBTL
1mm Increment
G, V, W, X, Y, Z
0.5mm Increment
TypeH (Number of Holes)
SGL
SGLM
 N (No Hole)
2H
3H
4H
5H
222532383561050~10005~995
[ ! ]When N is selected, no hole will be machined.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGL2H-[22,​25,​32,​38]-[3,​5,​6,​10]-[50-1000/1]-G[5-33/0.5]-V[5-995/0.5]-W[5-995/0.5]
SGL3H-[22,​25,​32,​38]-[3,​5,​6,​10]-[50-1000/1]-G[5-33/0.5]-V[5-995/0.5]-W[5-995/0.5]-X[5-995/0.5]
SGL4H-[22,​25,​32,​38]-[3,​5,​6,​10]-[50-1000/1]-G[5-33/0.5]-V[5-995/0.5]-W[5-995/0.5]-X[5-995/0.5]-Y[5-995/0.5]
SGL5H-[22,​25,​32,​38]-[3,​5,​6,​10]-[50-1000/1]-G[5-33/0.5]-V[5-995/0.5]-W[5-995/0.5]-X[5-995/0.5]-Y[5-995/0.5]-Z[5-995/0.5]
SGLM2H-[22,​25,​32,​38]-[3,​5,​6,​10]-[50-1000/1]-G[5-33/0.5]-V[5-995/0.5]-W[5-995/0.5]
SGLM3H-[22,​25,​32,​38]-[3,​5,​6,​10]-[50-1000/1]-G[5-33/0.5]-V[5-995/0.5]-W[5-995/0.5]-X[5-995/0.5]
SGLM4H-[22,​25,​32,​38]-[3,​5,​6,​10]-[50-1000/1]-G[5-33/0.5]-V[5-995/0.5]-W[5-995/0.5]-X[5-995/0.5]-Y[5-995/0.5]
SGLM5H-[22,​25,​32,​38]-[3,​5,​6,​10]-[50-1000/1]-G[5-33/0.5]-V[5-995/0.5]-W[5-995/0.5]-X[5-995/0.5]-Y[5-995/0.5]-Z[5-995/0.5]
SGLMN-[22,​25,​32,​38]-[3,​5,​6,​10]-[50-1000/1]
SGLN-[22,​25,​32,​38]-[3,​5,​6,​10]-[50-1000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH (Number of Holes) Surface Treatment #10 Z
(mm)
#2 B
(mm)
#3 T
(mm)
#4 L
(mm)
#5 G
(mm)
#6 V
(mm)
#7 W
(mm)
#8 X
(mm)
#9 Y
(mm)
1 Piece(s)

12 Days or more

102H (Two Holes)(Black)-22 ~ 383 ~ 1050 ~ 10005 ~ 335 ~ 9955 ~ 995--
1 Piece(s)

12 Days or more

103H (Three Holes)(Black)-22 ~ 383 ~ 1050 ~ 10005 ~ 335 ~ 9955 ~ 9955 ~ 995-
1 Piece(s)

12 Days or more

104H (Four Holes)(Black)-22 ~ 383 ~ 1050 ~ 10005 ~ 335 ~ 9955 ~ 9955 ~ 9955 ~ 995
1 Piece(s)

12 Days or more

105H (5-Hole)(Black)5 ~ 99522 ~ 383 ~ 1050 ~ 10005 ~ 335 ~ 9955 ~ 9955 ~ 9955 ~ 995
1 Piece(s)

12 Days or more

102H (Two Holes)Electroless Nickel-22 ~ 383 ~ 1050 ~ 10005 ~ 335 ~ 9955 ~ 995--
1 Piece(s)

12 Days or more

103H (Three Holes)Electroless Nickel-22 ~ 383 ~ 1050 ~ 10005 ~ 335 ~ 9955 ~ 9955 ~ 995-
1 Piece(s)

12 Days or more

104H (Four Holes)Electroless Nickel-22 ~ 383 ~ 1050 ~ 10005 ~ 335 ~ 9955 ~ 9955 ~ 9955 ~ 995
1 Piece(s)

12 Days or more

105H (5-Hole)Electroless Nickel5 ~ 99522 ~ 383 ~ 1050 ~ 10005 ~ 335 ~ 9955 ~ 9955 ~ 9955 ~ 995
1 Piece(s)

12 Days or more

10N (No Hole)Electroless Nickel-22 ~ 383 ~ 1050 ~ 1000-----
1 Piece(s)

12 Days or more

10N (No Hole)(Black)-22 ~ 383 ~ 1050 ~ 1000-----

Loading...

  1. 1

Example

Guide Rails:Related Image
 

Basic Information

Type Work Guides

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.