(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Block Sets - V-Shaped (Part Numbers)

Locating Block Sets - V-Shaped
  • Volume Discount

For complete product overview and details on Locating Block Sets - V-Shaped see the sections below:

  • inCAD Components
Locating Block Sets- V-Shaped, Plate Holding, Standard:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel
[ H ] Hardness: 42~45HRC

Specifications

Part Number
CVTB16
Part NumberLL1L2AHdRM (Coarse)
TypeT
Standard TypeCVTB12352526209.55.52-
162728251494
19
CVTBS12251922209.55.52
162124251174
19
Tapped Hole TypeCVTBST16252124251174M6
Long TypeCVTBL12352526209.55.52-
162728251494
19

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CVTB12
CVTB16
CVTB19
CVTBL12
CVTBL16
CVTBL19
CVTBS12
CVTBS16
CVTBS19
CVTBST16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTypes T Dimension
(mm)
L Assembly Dimension
(mm)
1 Piece(s)Available

9 Days

Stock

10Standard Type1235
1 Piece(s)Available

9 Days

Stock

10Standard Type1635
1 Piece(s)Available

9 Days

Stock

10Standard Type1935
1 Piece(s)Available

8 Days or more

10Long Type1235
1 Piece(s)Available

Same day

Stock

10Long Type1635
1 Piece(s)Available

Same day

Stock

10Long Type1935
1 Piece(s)Available

Same day

Stock

10Standard Type1225
1 Piece(s)Available

Same day

Stock

10Standard Type1625
1 Piece(s)Available

Same day

Stock

10Standard Type1925
1 Piece(s)Available

8 Days or more

10Tapped Hole Type1625

Loading...

  1. 1

Example

Locating Block Sets- V-Shaped, Plate Holding, Standard:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.