(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - Circular Flange with 4 mounting holes.

Bushings for Locating Pins - Circular Flange with 4 mounting holes.
  • Volume Discount
  • Degreasing

Selectable from 3 Flange Shapes.

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Configured Part Number is shown.

Bushings for Locating Pins - Round Flanged, P/L Standard, 4-Mounting Holes:Related Image
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
P Fixed and L SelectableP, L ConfigurableP SelectableP Configurable
4-Point Stopper3-Point Stopper4-Point Stopper3-Point Stopper
JBYJBTJBYFJBTFO1 Tool SteelO1 Tool Steel-* Treated Hardness:
56~60HRC
--JBYFB--Black Oxide
JBYM-JBYFMJBTFMO1 Tool SteelElectroless Nickel Plating
--JBYFS--304 Stainless Steel--
--JBYFC--440C or 420 Stainless Steel-Hardness: 50~55HRC
* P Fixed Type is 60 to 63HRC.

Specifications

Part Number - P - L
JBY6
JBSF20
JBOR10
JBN10

-
-


P13.00
P5.0

-
-
-
-
12
L30.0
L8
10
■P Fixed and L Selectable [ ! ]JBT is available for P dimension with * 1 mark only. [ NG ]L dimensions marked with * 2 are not available for JBYM.
Part Number L Selection R H T Dg6 A d d1 h
Type P
JBY
J
BYM
JBT
5 8 10 12 *2 16           1 25 5 10 -0.005
-0.014
17 3.3 6.5 3.5
*1 6 8 10 12 16          
*1 8   10 12 16 20         2 28 12 -0.006
-0.017
20
*1 10 36 6 15 26 4.5 8 4.5
*1 12     12 16 20 25 30     18
13     12 16 *2 20 25 *2 30     40 22 -0.007
-0.020
30
*1 15     12 16 20 25 30     44 25 34
16       16 20 25 30 35   26
*1 20 3 56 8 30 42 6.6 11 6.5
25         20 25 30 *2 35 40 60 35 -0.009
-0.025
46
■P and L Configurable [ ! ]L+T≤Px3.0
Part Number P
0.01mm Increment
L
0.1mm Increment
R H T A d d1 h
Type Dg6
Round Flanges, 4-Point Stopper
JBYF
JBYFB
JBYFM
JBYFS

JBYFC


Round Flanges, 3-Point Stopper
JBTF
JB
TFM
10 -0.005
-0.014
4.00~6.50 5.0~15.0 1 25 5 17 3.3 6.5 3.5
12 -0.006
-0.017
6.00~8.50 2 28 20
15 8.00~10.50 10.0~35.0 36 6 26 4.5 8 4.5
18 10.00~12.50
20 -0.007
-0.020
12.00~13.50 40 30
22 12.00~13.50
25 13.00~15.50 44 34
26 15.00~16.50
30 16.00~20.50 12.0~50.0 3 56 8 42 6.6 11 6.5
35 -0.009
-0.025
20.00~25.00 60 46

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JBT6-8
JBT6-10
JBT6-12
JBT6-16
JBT8-10
JBT8-12
JBT8-16
JBT8-20
JBT10-10
JBT10-12
JBT10-16
JBT10-20
JBT12-12
JBT12-16
JBT12-20
JBT12-25
JBT12-30
JBT15-12
JBT15-16
JBT15-20
JBT15-25
JBT15-30
JBT20-16
JBT20-20
JBT20-25
JBT20-30
JBT20-35
JBT25-20
JBTF10-P[4-6.5/0.01]-L[5-15/0.1]
JBTF12-P[6-8.5/0.01]-L[5-15/0.1]
JBTF15-P[8-10.5/0.01]-L[10-35/0.1]
JBTF18-P[10-12.5/0.01]-L[10-35/0.1]
JBTF20-P[12-13.5/0.01]-L[10-35/0.1]
JBTF22-P[12-13.5/0.01]-L[10-35/0.1]
JBTF25-P[13-15/0.01]-L[10-35/0.1]
JBTF26-P[15-16.5/0.01]-L[10-35/0.1]
JBTF30-P[16-20.5/0.01]-L[12-50/0.1]
JBTF35-P[20-25/0.01]-L[12-50/0.1]
JBTFM10
JBTFM12-P[6-8.5/0.01]-L[5-15/0.1]
JBTFM15
JBTFM18
JBTFM20-P[12-13.5/0.01]-L[10-35/0.1]
JBTFM22
JBTFM25
JBTFM26
JBTFM30
JBTFM35
JBY5-8
JBY5-10
JBY5-12
JBY5-16
JBY6-8
JBY6-10
JBY6-12
JBY6-16
JBY8-10
JBY8-12
JBY8-16
JBY8-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (mm)
(mm)
Material Surface Finish P Fixed, L Selectable, and P and L Configurable Number of fixed holes Outer Diameter D
(mm)
I.D. P
(mm)
Length L
(mm)
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper1068
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper10610
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper10612
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper10616
1 Piece(s)Available

8 Days or more

1012[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper12810
1 Piece(s)Available

8 Days or more

1012[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper12812
1 Piece(s)Available

8 Days or more

1012[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper12816
1 Piece(s)Available

8 Days or more

1012[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper12820
1 Piece(s)Available

8 Days or more

1015[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper151010
1 Piece(s)Available

8 Days or more

1015[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper151012
1 Piece(s)Available

8 Days or more

1015[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper151016
1 Piece(s)Available

8 Days or more

1015[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper151020
1 Piece(s)Available

8 Days or more

1018[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper181212
1 Piece(s)Available

8 Days or more

1018[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper181216
1 Piece(s)Available

8 Days or more

1018[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper181220
1 Piece(s)Available

8 Days or more

1018[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper181225
1 Piece(s)Available

8 Days or more

1018[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper181230
1 Piece(s)Available

8 Days or more

1025[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper251512
1 Piece(s)Available

8 Days or more

1025[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper251516
1 Piece(s)Available

8 Days or more

1025[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper251520
1 Piece(s)Available

8 Days or more

1025[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper251525
1 Piece(s)Available

8 Days or more

1025[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper251530
1 Piece(s)Available

8 Days or more

1030[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper302016
1 Piece(s)Available

8 Days or more

1030[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper302020
1 Piece(s)Available

8 Days or more

1030[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper302025
1 Piece(s)Available

8 Days or more

1030[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper302030
1 Piece(s)Available

8 Days or more

1030[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper302035
1 Piece(s)Available

8 Days or more

1035[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection3-Point Stopper352520
1 Piece(s)

10 Days or more

1010[Steel] O1 Tool SteelNoP, L Dimensions Configurable3-Point Stopper104 ~ 6.55 ~ 15
1 Piece(s)

10 Days or more

1012[Steel] O1 Tool SteelNoP, L Dimensions Configurable3-Point Stopper126 ~ 8.55 ~ 15
1 Piece(s)

10 Days or more

1015[Steel] O1 Tool SteelNoP, L Dimensions Configurable3-Point Stopper158 ~ 10.510 ~ 35
1 Piece(s)

10 Days or more

1018[Steel] O1 Tool SteelNoP, L Dimensions Configurable3-Point Stopper1810 ~ 12.510 ~ 35
1 Piece(s)

10 Days or more

1020[Steel] O1 Tool SteelNoP, L Dimensions Configurable3-Point Stopper2012 ~ 13.510 ~ 35
1 Piece(s)

10 Days or more

1022[Steel] O1 Tool SteelNoP, L Dimensions Configurable3-Point Stopper2212 ~ 13.510 ~ 35
1 Piece(s)

10 Days or more

1025[Steel] O1 Tool SteelNoP, L Dimensions Configurable3-Point Stopper2513 ~ 1510 ~ 35
1 Piece(s)

10 Days or more

1026[Steel] O1 Tool SteelNoP, L Dimensions Configurable3-Point Stopper2615 ~ 16.510 ~ 35
1 Piece(s)

10 Days or more

1030[Steel] O1 Tool SteelNoP, L Dimensions Configurable3-Point Stopper3016 ~ 20.512 ~ 50
1 Piece(s)

10 Days or more

1035[Steel] O1 Tool SteelNoP, L Dimensions Configurable3-Point Stopper3520 ~ 2512 ~ 50
1 Piece(s)Available

10 Days or more

1010[Steel] O1 Tool SteelElectroless Nickel PlatingP, L Dimensions Configurable3-Point Stopper10--
1 Piece(s)

10 Days or more

1012[Steel] O1 Tool SteelElectroless Nickel PlatingP, L Dimensions Configurable3-Point Stopper126 ~ 8.55 ~ 15
1 Piece(s)Available

10 Days or more

1015[Steel] O1 Tool SteelElectroless Nickel PlatingP, L Dimensions Configurable3-Point Stopper15--
1 Piece(s)Available

10 Days or more

1018[Steel] O1 Tool SteelElectroless Nickel PlatingP, L Dimensions Configurable3-Point Stopper18--
1 Piece(s)

10 Days or more

1020[Steel] O1 Tool SteelElectroless Nickel PlatingP, L Dimensions Configurable3-Point Stopper2012 ~ 13.510 ~ 35
1 Piece(s)Available

10 Days or more

1022[Steel] O1 Tool SteelElectroless Nickel PlatingP, L Dimensions Configurable3-Point Stopper22--
1 Piece(s)Available

10 Days or more

1025[Steel] O1 Tool SteelElectroless Nickel PlatingP, L Dimensions Configurable3-Point Stopper25--
1 Piece(s)Available

10 Days or more

1026[Steel] O1 Tool SteelElectroless Nickel PlatingP, L Dimensions Configurable3-Point Stopper26--
1 Piece(s)Available

10 Days or more

1030[Steel] O1 Tool SteelElectroless Nickel PlatingP, L Dimensions Configurable3-Point Stopper30--
1 Piece(s)Available

10 Days or more

1035[Steel] O1 Tool SteelElectroless Nickel PlatingP, L Dimensions Configurable3-Point Stopper35--
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection4-Point Stopper1058
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection4-Point Stopper10510
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection4-Point Stopper10512
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection4-Point Stopper10516
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection4-Point Stopper1068
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection4-Point Stopper10610
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection4-Point Stopper10612
1 Piece(s)Available

8 Days or more

1010[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection4-Point Stopper10616
1 Piece(s)Available

8 Days or more

1012[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection4-Point Stopper12810
1 Piece(s)Available

8 Days or more

1012[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection4-Point Stopper12812
1 Piece(s)Available

8 Days or more

1012[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection4-Point Stopper12816
1 Piece(s)Available

8 Days or more

1012[Steel] O1 Tool SteelNoP Dimension Fixed, L Selection4-Point Stopper12820
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (mm)
(mm)
Material Surface Finish P Fixed, L Selectable, and P and L Configurable Number of fixed holes Outer Diameter D
(mm)
I.D. P
(mm)
Length L
(mm)

Loading...

Basic Information

Basic Shape Flanged Bore (Inner Dia.) Shape Round shape Outer Dia. Tolerance Undersized
Special Features No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.