(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - Compact flange.

Bushings for Locating Pins - Compact flange.

•Shape: Flanged
•Bore (Inner Dia.) Shape: Slotted
•Outer Dia. Tolerance: Undersized

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Bushings for Locating Pins - Slotted, Compact Flange:Related Image
・Materials
■Compact Flange
Type [ M ]Material [ S ]Surface Treatment [ H ]Hardness
JBEH O1 Tool Steel - 56~60HRC
JBEMH Electroless Nickel Plating 56~60HRC
■Compact Flange Economy
Type [ M ]Material [ S ]Surface Treatment [ H ]Hardness
JBFR 1045 Carbon Steel - -
JBFM Electroless Nickel Plating -
JBFK - 45~50HRC
JBFN Electroless Nickel Plating

Specifications

Part Number-P-W-L
JBAFG8
JBHG20
JBHFYG18
JBFR10
JBPE10
-
-
-
-
-
P4.1
P13.0
P12.00
P6.0
P6.8



-
-



W4.5
W4.8
-
-
-
-
-
L11
L20
L18.0
L10
L15
■Compact Flange
Part NumberPH7
0.01mm Increment
WH7
0.01mm Increment
L
1mm Increment
THABdd1h
TypeDD Tolerance g6
JBEH
JBEMH
10-0.005
-0.014
4.00~8.003.00≤W<P8~40
L+T≤Px3
52517123.36.53.5
12-0.006
-0.017
4.00~10.00282015
168.00~14.0063626224.584.5
20-0.007
-0.020
10.00~18.00403025
2513.00~22.00443430
3016.00~25.0085642356.6116.5
35-0.009
-0.025
18.0~25.00604640
■Compact Flange Economy
Part NumberP
0.1mm Increment
W
0.1mm Increment
L
1mm Increment
THABd
TypeD
JBFR
JBFM
JBFK
J
BFN
104.0~8.04.0≤W<P5~40
L+T≤Px3
32517125
124.0~10.0282015
158.0~13.04030176
168.0~14.020
1810.0~16.0
2010.0~18.022
2513.0~22.04443430
3016.0~25.055642358
3518.0~25.0604640

Alterations

Bushings for Locating Pins - Slotted, Compact Flange:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JBEH10-P[4-8/0.01]-W[3-7.99/0.01]-L[8-40/1]
JBEH12-P[4-10/0.01]-W[3-9.99/0.01]-L[8-40/1]
JBEH16-P[8-14/0.01]-W[3-13.99/0.01]-L[8-40/1]
JBEH20-P[10-18/0.01]-W[3-17.99/0.01]-L[8-40/1]
JBEH25-P[13-22/0.01]-W[3-21.99/0.01]-L[8-40/1]
JBEH30-P[16-25/0.01]-W[3-24.99/0.01]-L[8-40/1]
JBEH35-P[18-25/0.01]-W[3-24.99/0.01]-L[8-40/1]
JBEMH10-P[4-8/0.01]-W[3-7.99/0.01]-L[8-40/1]
JBEMH12-P[4-10/0.01]-W[3-9.99/0.01]-L[8-40/1]
JBEMH16-P[8-14/0.01]-W[3-13.99/0.01]-L[8-40/1]
JBEMH20-P[10-18/0.01]-W[3-17.99/0.01]-L[8-40/1]
JBEMH25-P[13-22/0.01]-W[3-21.99/0.01]-L[8-40/1]
JBEMH30-P[16-25/0.01]-W[3-24.99/0.01]-L[8-40/1]
JBEMH35-P[18-25/0.01]-W[3-24.99/0.01]-L[8-40/1]
JBFK10-P[4-8/0.1]-W[4-7.9/0.1]-L[5-40/1]
JBFK12-P[4-10/0.1]-W[4-9.9/0.1]-L[5-40/1]
JBFK15-P[8-13/0.1]-W[4-13.9/0.1]-L[5-40/1]
JBFK16-P[8-14/0.1]-W[4-13.9/0.1]-L[5-40/1]
JBFK18-P[10-16/0.1]-W[4-15.9/0.1]-L[5-40/1]
JBFK20-P[10-18/0.1]-W[4-17.9/0.1]-L[5-40/1]
JBFK25-P[13-22/0.1]-W[4-21.9/0.1]-L[5-40/1]
JBFK30-P[16-25/0.1]-W[4-24.9/0.1]-L[5-40/1]
JBFK35-P[18-25/0.1]-W[4-24.9/0.1]-L[5-40/1]
JBFM10-P[4-8/0.1]-W[4-7.9/0.1]-L[5-40/1]
JBFM12-P[4-10/0.1]-W[4-9.9/0.1]-L[5-40/1]
JBFM15-P[8-13/0.1]-W[4-13.9/0.1]-L[5-40/1]
JBFM16-P[8-14/0.1]-W[4-13.9/0.1]-L[5-40/1]
JBFM18-P[10-16/0.1]-W[4-15.9/0.1]-L[5-40/1]
JBFM20-P[10-18/0.1]-W[4-17.9/0.1]-L[5-40/1]
JBFM25-P[13-22/0.1]-W[4-21.9/0.1]-L[5-40/1]
JBFM30-P[16-25/0.1]-W[4-24.9/0.1]-L[5-40/1]
JBFM35-P[18-25/0.1]-W[4-24.9/0.1]-L[5-40/1]
JBFN10-P[4-8/0.1]-W[4-7.9/0.1]-L[5-40/1]
JBFN12-P[4-10/0.1]-W[4-9.9/0.1]-L[5-40/1]
JBFN15-P[8-13/0.1]-W[4-13.9/0.1]-L[5-40/1]
JBFN16-P[8-14/0.1]-W[4-13.9/0.1]-L[5-40/1]
JBFN18-P[10-16/0.1]-W[4-15.9/0.1]-L[5-40/1]
JBFN20-P[10-18/0.1]-W[4-17.9/0.1]-L[5-40/1]
JBFN25-P[13-22/0.1]-W[4-21.9/0.1]-L[5-40/1]
JBFN30-P[16-25/0.1]-W[4-24.9/0.1]-L[5-40/1]
JBFN35-P[18-25/0.1]-W[4-24.9/0.1]-L[5-40/1]
JBFR10-P[4-8/0.1]-W[4-7.9/0.1]-L[5-40/1]
JBFR12-P[4-10/0.1]-W[4-9.9/0.1]-L[5-40/1]
JBFR15-P[8-13/0.1]-W[4-13.9/0.1]-L[5-40/1]
JBFR16-P[8-14/0.1]-W[4-13.9/0.1]-L[5-40/1]
JBFR18-P[10-16/0.1]-W[4-15.9/0.1]-L[5-40/1]
JBFR20-P[10-18/0.1]-W[4-17.9/0.1]-L[5-40/1]
JBFR25-P[13-22/0.1]-W[4-21.9/0.1]-L[5-40/1]
JBFR30-P[16-25/0.1]-W[4-24.9/0.1]-L[5-40/1]
JBFR35-P[18-25/0.1]-W[4-24.9/0.1]-L[5-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (mm)
(mm)
Material Surface Finish Hardness Outer Diameter D
(mm)
I.D. P
(mm)
D Tolerance Length L
(mm)
W
(mm)
1 Piece(s)

12 Days or more

1010[Steel] O1 Tool SteelNo-104 ~ 8g68 ~ 403 ~ 7.99
1 Piece(s)

12 Days or more

1012[Steel] O1 Tool SteelNo-124 ~ 10g68 ~ 403 ~ 9.99
1 Piece(s)

12 Days or more

1016[Steel] O1 Tool SteelNo-168 ~ 14g68 ~ 403 ~ 13.99
1 Piece(s)

12 Days or more

1020[Steel] O1 Tool SteelNo-2010 ~ 18g68 ~ 403 ~ 17.99
1 Piece(s)

12 Days or more

1025[Steel] O1 Tool SteelNo-2513 ~ 22g68 ~ 403 ~ 21.99
1 Piece(s)

12 Days or more

1030[Steel] O1 Tool SteelNo-3016 ~ 25g68 ~ 403 ~ 24.99
1 Piece(s)

12 Days or more

1035[Steel] O1 Tool SteelNo-3518 ~ 25g68 ~ 403 ~ 24.99
1 Piece(s)

12 Days or more

1010[Steel] O1 Tool SteelElectroless Nickel Plating-104 ~ 8g68 ~ 403 ~ 7.99
1 Piece(s)

12 Days or more

1012[Steel] O1 Tool SteelElectroless Nickel Plating-124 ~ 10g68 ~ 403 ~ 9.99
1 Piece(s)

12 Days or more

1016[Steel] O1 Tool SteelElectroless Nickel Plating-168 ~ 14g68 ~ 403 ~ 13.99
1 Piece(s)

12 Days or more

1020[Steel] O1 Tool SteelElectroless Nickel Plating-2010 ~ 18g68 ~ 403 ~ 17.99
1 Piece(s)

12 Days or more

1025[Steel] O1 Tool SteelElectroless Nickel Plating-2513 ~ 22g68 ~ 403 ~ 21.99
1 Piece(s)

12 Days or more

1030[Steel] O1 Tool SteelElectroless Nickel Plating-3016 ~ 25g68 ~ 403 ~ 24.99
1 Piece(s)

12 Days or more

1035[Steel] O1 Tool SteelElectroless Nickel Plating-3518 ~ 25g68 ~ 403 ~ 24.99
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon SteelNo45 to 50HRC104 ~ 80/-0.25 ~ 404 ~ 7.9
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon SteelNo45 to 50HRC124 ~ 100/-0.25 ~ 404 ~ 9.9
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon SteelNo45 to 50HRC158 ~ 130/-0.25 ~ 404 ~ 13.9
1 Piece(s)

12 Days or more

1016[Steel] 1045 Carbon SteelNo45 to 50HRC168 ~ 140/-0.25 ~ 404 ~ 13.9
1 Piece(s)

12 Days or more

1018[Steel] 1045 Carbon SteelNo45 to 50HRC1810 ~ 160/-0.25 ~ 404 ~ 15.9
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon SteelNo45 to 50HRC2010 ~ 180/-0.25 ~ 404 ~ 17.9
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon SteelNo45 to 50HRC2513 ~ 220/-0.25 ~ 404 ~ 21.9
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon SteelNo45 to 50HRC3016 ~ 250/-0.25 ~ 404 ~ 24.9
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon SteelNo45 to 50HRC3518 ~ 250/-0.25 ~ 404 ~ 24.9
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon SteelElectroless Nickel PlatingNone104 ~ 80/-0.25 ~ 404 ~ 7.9
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon SteelElectroless Nickel PlatingNone124 ~ 100/-0.25 ~ 404 ~ 9.9
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon SteelElectroless Nickel PlatingNone158 ~ 130/-0.25 ~ 404 ~ 13.9
1 Piece(s)

12 Days or more

1016[Steel] 1045 Carbon SteelElectroless Nickel PlatingNone168 ~ 140/-0.25 ~ 404 ~ 13.9
1 Piece(s)

12 Days or more

1018[Steel] 1045 Carbon SteelElectroless Nickel PlatingNone1810 ~ 160/-0.25 ~ 404 ~ 15.9
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon SteelElectroless Nickel PlatingNone2010 ~ 180/-0.25 ~ 404 ~ 17.9
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon SteelElectroless Nickel PlatingNone2513 ~ 220/-0.25 ~ 404 ~ 21.9
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon SteelElectroless Nickel PlatingNone3016 ~ 250/-0.25 ~ 404 ~ 24.9
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon SteelElectroless Nickel PlatingNone3518 ~ 250/-0.25 ~ 404 ~ 24.9
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50HRC104 ~ 80/-0.25 ~ 404 ~ 7.9
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50HRC124 ~ 100/-0.25 ~ 404 ~ 9.9
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50HRC158 ~ 130/-0.25 ~ 404 ~ 13.9
1 Piece(s)

12 Days or more

1016[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50HRC168 ~ 140/-0.25 ~ 404 ~ 13.9
1 Piece(s)

12 Days or more

1018[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50HRC1810 ~ 160/-0.25 ~ 404 ~ 15.9
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50HRC2010 ~ 180/-0.25 ~ 404 ~ 17.9
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50HRC2513 ~ 220/-0.25 ~ 404 ~ 21.9
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50HRC3016 ~ 250/-0.25 ~ 404 ~ 24.9
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50HRC3518 ~ 250/-0.25 ~ 404 ~ 24.9
1 Piece(s)

12 Days or more

1010[Steel] 1045 Carbon SteelNoNone104 ~ 8-5 ~ 404 ~ 7.9
1 Piece(s)

12 Days or more

1012[Steel] 1045 Carbon SteelNoNone124 ~ 100/-0.25 ~ 404 ~ 9.9
1 Piece(s)

12 Days or more

1015[Steel] 1045 Carbon SteelNoNone158 ~ 130/-0.25 ~ 404 ~ 13.9
1 Piece(s)

12 Days or more

1016[Steel] 1045 Carbon SteelNoNone168 ~ 14-5 ~ 404 ~ 13.9
1 Piece(s)

12 Days or more

1018[Steel] 1045 Carbon SteelNoNone1810 ~ 16-5 ~ 404 ~ 15.9
1 Piece(s)

12 Days or more

1020[Steel] 1045 Carbon SteelNoNone2010 ~ 18-5 ~ 404 ~ 17.9
1 Piece(s)

12 Days or more

1025[Steel] 1045 Carbon SteelNoNone2513 ~ 22-5 ~ 404 ~ 21.9
1 Piece(s)

12 Days or more

1030[Steel] 1045 Carbon SteelNoNone3016 ~ 25-5 ~ 404 ~ 24.9
1 Piece(s)

12 Days or more

1035[Steel] 1045 Carbon SteelNoNone3518 ~ 25-5 ~ 404 ~ 24.9
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (mm)
(mm)
Material Surface Finish Hardness Outer Diameter D
(mm)
I.D. P
(mm)
D Tolerance Length L
(mm)
W
(mm)

Loading...

  1. 1

Example

Bushings for Locating Pins - Slotted, Compact Flange:Related Image

Basic Information

Basic Shape Flanged Bore (Inner Dia.) Shape Oval Outer Dia. Tolerance Undersized
Special Features No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.