(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type : Standard Type
•Application : Standard
•Body Material : SCM415 Alloy Steel (JIS) (Carburized)
For complete product overview and details on Universal Joints - Set Pin see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ]Surface Treatment | [ A ]Accessories | |
Single | UNCA | SCM415 Alloy Steel (JIS) (Carburized) | Manganese Phosphate Coating | Strong Set Pin (Tolerance m6) 2 pcs. Ring Snap Pin 2 pcs. |
Double | UNCW | |||
Rubber Cover | CSC | NBR Nitrile Rubber | - | Ring Spring 2 pcs. |
Part Number |
UNCA16 |
CSC16 |
Part Number | D | Single | Double | ℓ | C | E | P | ||
Type | d | L | LD | A | |||||
UNCA (Single) UNCW (Double) | 6 | 12 | 31 | - | - | 15.5 | 9 | 4.5 | 3 |
8 | 15 | 36 | 18 | 10 | 5 | 3.5 | |||
10 | 20 | 42 | 67.5 | 25.5 | 21 | 12 | 6 | 4.5 | |
12 | 23 | 52 | 83 | 31 | 26 | 15 | 7.5 | 5 | |
14 | 26 | 59 | 94.5 | 35.5 | 29.5 | 17 | 8.5 | 5.8 | |
16 | 30 | 74 | 117.5 | 43.5 | 37 | 22 | 11 | 6.5 | |
18 | 33 | 81 | - | - | 40.5 | 23.5 | 11.75 | 7 | |
20 | 36 | 87 | 139 | 52 | 43.5 | 25 | 12.5 | 8 | |
25 | 44 | 105 | - | - | 52.5 | 30 | 15 | 10 | |
30 | 51 | 122 | 61 | 35 | 17.5 | 11.5 |
Part Number | KC | |
Type | d | |
CSC (Single) | 8 | 25 |
10 | 32 | |
12 | 35 | |
14 | 40 | |
16 | 46 | |
18 | 52 | |
20 | 58 | |
25 | 68 | |
30 | 82 |
Part Number | UNCA, UNCW Common | UNCA | UNCW | ||||||||||
Type | d | Condition Variable | Allowable Rotational Speed (r/min) | Allowable Operating Angle (° ) | Static Tensile Failure Load (N) | Allowable Torque (N·m) | Static Failure Torque (N·m) | GD2 (kg·cm2) | Mass (g) | Allowable Torque (N·m) | Static Failure Torque (N·m) | GD2 (kg·cm2) | Mass (g) |
UNCA (Single) UNCW (Double) | 6 | 28000 | 1800 | 30(*) | 5300 | 5.3 | 16 | 0.015 | 15 | - | - | - | - |
8 | 42000 | 1500 | 7840 | 11.6 | 35 | 0.044 | 30 | ||||||
10 | 70000 | 1300 | 13000 | 27.4 | 83 | 0.13 | 55 | 20.1 | 61 | 0.21 | 95 | ||
12 | 106000 | 1100 | 23000 | 46 | 140 | 0.35 | 110 | 33 | 100 | 0.55 | 180 | ||
14 | 133000 | 1000 | 26000 | 66 | 200 | 0.67 | 155 | 46 | 140 | 1 | 250 | ||
16 | 175000 | 900 | 39000 | 102 | 310 | 1.5 | 260 | 76 | 230 | 2.3 | 410 | ||
18 | 203000 | 800 | 44000 | 132 | 400 | 2.3 | 345 | - | - | - | - | ||
20 | 239000 | 700 | 52000 | 175 | 530 | 3.6 | 465 | 129 | 390 | 5.7 | 690 | ||
25 | 356000 | 600 | 81000 | 330 | 1000 | 9.7 | 790 | - | - | - | - | ||
30 | 465000 | 550 | 100000 | 495 | 1500 | 20 | 1160 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CSC8 |
CSC10 |
CSC12 |
CSC14 |
CSC16 |
CSC18 |
CSC20 |
CSC25 |
CSC30 |
UNCA6 |
UNCA8 |
UNCA10 |
UNCA12 |
UNCA14 |
UNCA16 |
UNCA18 |
UNCA20 |
UNCA25 |
UNCA30 |
UNCW10 |
UNCW12 |
UNCW14 |
UNCW16 |
UNCW20 |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy