(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Couplings - Rigid, Long, Clamping

Couplings - Rigid, Long, Clamping

Click this image to zoom it.

Move the mouse over the image to zoom

•Application : Servo Motor, Standard
•Body Material : Aluminum, Stainless Steel
•Feature : High Torsional Rigidity, Low Moment of Inertia, No Backlash
For complete product overview and details on Couplings - Rigid, Long, Clamping see the sections below:

  • METRIC
  • inCAD Components
Couplings - Rigid, Long, Clamping:Related Image
[ ! ]For the selection criteria and alignment procedures >> Click here
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
CPNDAluminum AlloyClear AnodizeHex Socket Head Cap Screw
CPNDSStainless Steel-

Specifications

Part Number-Shaft Bore Dia. d1-Shaft Bore Dia. d2
CPSR25-8-10
Part Numberd1, d2 (d1≤d2)LF1F2AM
Type D
CPND
(Aluminum)

CPNDS

(Stainless Steel)
1656222.55.55M2
20682467
25810364.599M2.5
321012144041011M3
Part NumberAllowable Torque (N·m)Max. Rotational Speed
(r/min)
Moment of Inertia (kg·m2)Screw Tightening Torque (N·m)Mass (g)
Type D
CPND
(Aluminum)
160.3390003.4x10-70.510
200.5310009.2x10-718
251250003.4x10-6138
322190001.0x10-51.570
CPNDS
(Stainless Steel)
160.3390008.9x10-70.525
200.5310002.5x10-645
251250009.2x10-61100
322190002.7x10-51.5180

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPND16-[5,​6]-[5,​6]
CPND20-[6,​8]-[6,​8]
CPND25-[8,​10]-[8,​10]
CPND32-[10,​12,​14]-[10,​12,​14]
CPNDS16-[5,​6]-[5,​6]
CPNDS20-[6,​8]-[6,​8]
CPNDS25-[8,​10]-[8,​10]
CPNDS32-[10,​12,​14]-[10,​12,​14]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N・m)
For Shaft Size d1
(mm)
For Shaft Size d2
(mm)
O.D. D
(φ)
Overall Length
(mm)
Body Material Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
1 Piece(s)

8 Days or more

100.05~1.005 ~ 65 ~ 61622[Aluminum] Aluminum0.3390003.4×10-7
1 Piece(s)

8 Days or more

100.05~1.006 ~ 86 ~ 82024[Aluminum] Aluminum0.5310009.2×10-7
1 Piece(s)

8 Days or more

100.05~1.008 ~ 108 ~ 102536[Aluminum] Aluminum1250003.4×10-6
1 Piece(s)

8 Days or more

101.01~3.0010 ~ 1410 ~ 143240[Aluminum] Aluminum2190001.0×10-5
1 Piece(s)

8 Days or more

100.05~1.005 ~ 65 ~ 61622[Stainless Steel] Stainless Steel0.3390008.9×10-7
1 Piece(s)

8 Days or more

100.05~1.006 ~ 86 ~ 82024[Stainless Steel] Stainless Steel0.5310002.5×10-6
1 Piece(s)

8 Days or more

100.05~1.008 ~ 108 ~ 102536[Stainless Steel] Stainless Steel1250009.2×10-6
1 Piece(s)

8 Days or more

101.01~3.0010 ~ 1410 ~ 143240[Stainless Steel] Stainless Steel2190002.7×10-5

Loading...

  1. 1
 

Basic Information

Allowable Misalignment None Application Standard / For Servo Motors Max. Rotational Speed Range(r/min) 10001~78000
Features High Torsional Rigidity / Zero Backlash / Low Moment of Inertia

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.