(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Couplings - Rigid, Split Clamping

Couplings - Rigid, Split Clamping

Click this image to zoom it.

Move the mouse over the image to zoom

•Application : Servo Motor, Standard
•Body Material : Aluminum, Stainless Steel
•Feature : High Torsional Rigidity, Low Moment of Inertia, No Backlash
For complete product overview and details on Couplings - Rigid, Split Clamping see the sections below:

  • METRIC
  • inCAD Components
Couplings - Rigid, Split Clamping:Related Image
[ ! ]For the selection criteria and alignment procedures >> Click here
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
CPSRAluminum AlloyClear AnodizeHex Socket Head Cap Screw
CPSRSStainless Steel-

Specifications

Part Number-Shaft Bore Dia. d1-Shaft Bore Dia. d2
CPSR25-8-10
Part Numberd1, d2 (d1≤d2)LFAM
Type D
CPSR
(Aluminum)

CPSRS
(Stainless Steel)
1656163.755M2.5
2068204.756.5
258102569M3
32101214327.7511M4
Part NumberAllowable Torque (N·m)Max. Rotational Speed
(r/min)
Moment of Inertia (kg·m2)Screw Tightening Torque (N·m)Mass (g)
Type D
CPSR
(Aluminum)
160.3390003.2x10-718.8
200.5310008.7x10-715
251250002.7x10-61.529
322190009.3x10-62.561
CPSRS
(Stainless Steel)
160.3390008.2x10-7122
200.5310002.4x10-641
251250007.3x10-61.580
322190002.5x10-52.5160

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPSR16-[5,​6]-[5,​6]
CPSR20-[6,​8]-[6,​8]
CPSR25-[8,​10]-[8,​10]
CPSR32-[10,​12,​14]-[10,​12,​14]
CPSRS16-[5,​6]-[5,​6]
CPSRS20-[6,​8]-[6,​8]
CPSRS25-[8,​10]-[8,​10]
CPSRS32-[10,​12,​14]-[10,​12,​14]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N・m)
For Shaft Size d1
(mm)
For Shaft Size d2
(mm)
O.D. D
(φ)
Overall Length
(mm)
Body Material Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
1 Piece(s)

8 Days or more

100.05~1.005 ~ 65 ~ 61616[Aluminum] Aluminum0.3390003.2×10-7
1 Piece(s)

8 Days or more

100.05~1.006 ~ 86 ~ 82020[Aluminum] Aluminum0.5310008.7×10-7
1 Piece(s)

8 Days or more

100.05~1.008 ~ 108 ~ 102525[Aluminum] Aluminum1250002.7×10-6
1 Piece(s)

8 Days or more

101.01~3.0010 ~ 1410 ~ 143232[Aluminum] Aluminum2190009.3×10-6
1 Piece(s)

8 Days or more

100.05~1.005 ~ 65 ~ 61616[Stainless Steel] Stainless Steel0.3390008.2×10-7
1 Piece(s)

8 Days or more

100.05~1.006 ~ 86 ~ 82020[Stainless Steel] Stainless Steel0.5310002.4×10-6
1 Piece(s)

8 Days or more

100.05~1.008 ~ 108 ~ 102525[Stainless Steel] Stainless Steel1250007.3×10-6
1 Piece(s)

8 Days or more

101.01~3.0010 ~ 1410 ~ 143232[Stainless Steel] Stainless Steel2190002.5×10-5

Loading...

  1. 1
 

Basic Information

Allowable Misalignment None Application Standard / For Servo Motors Max. Rotational Speed Range(r/min) 10001~78000
Features High Torsional Rigidity / Zero Backlash / Low Moment of Inertia

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.