(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Couplings - Rigid, Clamping

Couplings - Rigid, Clamping

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Application : Servo Motor, Standard
•Body Material : Aluminum, Stainless Steel
•Feature : High Torsional Rigidity, Low Moment of Inertia, No Backlash
For complete product overview and details on Couplings - Rigid, Clamping see the sections below:

  • METRIC
  • inCAD Components

(i)Caution

  • Due to some changes to the surface finishing process, the appearance and color of CPRSC may vary. This does not indicate an issue with its quality.
Couplings - Rigid, Clamping:Related Image
[ ! ]For the selection criteria and alignment procedures >> Click here
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
CPRCAluminum AlloyClear AnodizeHex Socket Head Cap Screw
CPRSCStainless Steel-

Specifications

Part Number-Shaft Bore Dia. d1-Shaft Bore Dia. d2
CPRC25-8-10
Part Numberd1, d2 (d1≤d2)LM (Coarse)AtF
TypeD
CPRC
(Aluminum)

CPRSC
(Stainless Steel)
165616M2.5513.75
2068206.54.75
2581025M396
3210121432M4117.75
CPRC
(Aluminum)
401415161844M5131.510.5
5018202455M616213
Part NumberAllowable Torque (N·m)Max. Rotational Speed
(r/min)
Moment of Inertia (kg·m2)Screw Tightening Torque (N·m)Mass (g)
TypeD
CPRC
(Aluminum)
160.395003.0x10-719
200.576008.7x10-715
25161002.7x10-61.529
32248007.1x10-62.561
40440001.5x10-57120
50640007.0x10-512240
CPRSC
(Stainless Steel)
160.395008.0x10-7122
200.576002.4x10-641
25161007.3x10-61.580
32248002.5x10-52.5160

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPRC16-[5,​6]-[5,​6]
CPRC20-[6,​8]-[6,​8]
CPRC25-[8,​10]-[8,​10]
CPRC32-[10,​12,​14]-[10,​12,​14]
CPRC40-14-14
CPRC40-14-15
CPRC40-14-16
CPRC40-14-18
CPRC40-15-15
CPRC40-15-16
CPRC40-15-18
CPRC40-16-16
CPRC40-16-18
CPRC40-18-18
CPRC50-18-18
CPRC50-18-20
CPRC50-18-24
CPRC50-20-20
CPRC50-20-24
CPRC50-24-24
CPRSC16-[5,​6]-[5,​6]
CPRSC20-[6,​8]-[6,​8]
CPRSC25-[8,​10]-[8,​10]
CPRSC32-[10,​12,​14]-[10,​12,​14]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N・m)
For Shaft Size d1
(mm)
For Shaft Size d2
(mm)
O.D. D
(φ)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
1 Piece(s)

8 Days or more

100.05~1.005 ~ 65 ~ 616164001~10000[Aluminum] Aluminum0.395003.0×10-7
1 Piece(s)

8 Days or more

100.05~1.006 ~ 86 ~ 820204001~10000[Aluminum] Aluminum0.576008.7×10-7
1 Piece(s)

10 Days or more

100.05~1.008 ~ 108 ~ 1025254001~10000[Aluminum] Aluminum161002.7×10-6
1 Piece(s)

10 Days or more

101.01~3.0010 ~ 1410 ~ 1432324001~10000[Aluminum] Aluminum248007.1×10-6
1 Piece(s)Available

8 Days or more

103.01~5.00141440442001~4000[Aluminum] Aluminum440001.5×10-5
1 Piece(s)Available

8 Days or more

103.01~5.00141540442001~4000[Aluminum] Aluminum440001.5×10-5
1 Piece(s)Available

8 Days or more

103.01~5.00141640442001~4000[Aluminum] Aluminum440001.5×10-5
1 Piece(s)Available

8 Days or more

103.01~5.00141840442001~4000[Aluminum] Aluminum440001.5×10-5
1 Piece(s)Available

Same day

Stock

103.01~5.00151540442001~4000[Aluminum] Aluminum440001.5×10-5
1 Piece(s)Available

8 Days or more

103.01~5.00151640442001~4000[Aluminum] Aluminum440001.5×10-5
1 Piece(s)Available

8 Days or more

103.01~5.00151840442001~4000[Aluminum] Aluminum440001.5×10-5
1 Piece(s)Available

8 Days or more

103.01~5.00161640442001~4000[Aluminum] Aluminum440001.5×10-5
1 Piece(s)Available

8 Days or more

103.01~5.00161840442001~4000[Aluminum] Aluminum440001.5×10-5
1 Piece(s)Available

8 Days or more

103.01~5.00181840442001~4000[Aluminum] Aluminum440001.5×10-5
1 Piece(s)Available

8 Days or more

105.01~10.00181850552001~4000[Aluminum] Aluminum640007.0×10-5
1 Piece(s)Available

8 Days or more

105.01~10.00182050552001~4000[Aluminum] Aluminum640007.0×10-5
1 Piece(s)Available

8 Days or more

105.01~10.00182450552001~4000[Aluminum] Aluminum640007.0×10-5
1 Piece(s)Available

Same day

Stock

105.01~10.00202050552001~4000[Aluminum] Aluminum640007.0×10-5
1 Piece(s)Available

8 Days or more

105.01~10.00202450552001~4000[Aluminum] Aluminum640007.0×10-5
1 Piece(s)Available

8 Days or more

105.01~10.00242450552001~4000[Aluminum] Aluminum640007.0×10-5
1 Piece(s)

8 Days or more

-0.05~1.005 ~ 65 ~ 616164001~10000[Stainless Steel] Stainless Steel0.395008.0×10-7
1 Piece(s)

8 Days or more

-0.05~1.006 ~ 86 ~ 820204001~10000[Stainless Steel] Stainless Steel0.576002.4×10-6
1 Piece(s)

8 Days or more

-0.05~1.008 ~ 108 ~ 1025254001~10000[Stainless Steel] Stainless Steel161007.3×10-6
1 Piece(s)

8 Days or more

101.01~3.0010 ~ 1410 ~ 1432324001~10000[Stainless Steel] Stainless Steel248002.5×10-5

Loading...

  1. 1
 

Basic Information

Allowable Misalignment None Application Standard / For Servo Motors Features High Torsional Rigidity / Zero Backlash / Low Moment of Inertia

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.