(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Couplings - Rigid, Setscrew

Couplings - Rigid, Setscrew

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Rigid Type
For complete product overview and details on Couplings - Rigid, Setscrew see the sections below:

  • METRIC
  • inCAD Components
Couplings - Rigid, Setscrew:Related Image
[ ! ]For the selection criteria and alignment procedures >> Click here
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
CPRAluminum AlloyClear AnodizeSet Screw
CPRSStainless Steel-

Specifications

Part Number-Shaft Bore Dia. d1-Shaft Bore Dia. d2
CPRC25-8-10
Part Numberd1, d2 (d1≤d2)LM (Coarse)F
TypeD
CPR
(Aluminum)

CPRS
(Stainless Steel)
16345624M36
2056810307
25810111236M49
32121415164110
CPR
(Aluminum)
401516182044M510.5
Part NumberAllowable Torque (N·m)Max. Rotational Speed
(r/min)
Moment of Inertia (kg·m2)Screw Tightening Torque (N·m)Mass (g)
TypeD
CPR
(Aluminum)
160.3240004.4x10-70.711
200.5190001.3x10-620
251150003.9x10-61.739
322120001.2x10-571
40440001.5x10-54120
CPRS
(Stainless Steel)
160.3240001.2x10-60.728
200.5190003.5x10-654
251150001.0x10-51.7100
322120003.1x10-5190
[ ! ]Recommended Tolerance of Applicable Shaft Diameter: h6 and h7

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPR16-[3,​4,​5,​6]-[3,​4,​5,​6]
CPR20-[5,​6,​8,​10]-[5,​6,​8,​10]
CPR25-[8,​10,​11,​12]-[8,​10,​11,​12]
CPR32-[12,​14,​15,​16]-[12,​14,​15,​16]
CPR40-[15,​16,​18,​20]-[15,​16,​18,​20]
CPRS16-[3,​4,​5,​6]-[3,​4,​5,​6]
CPRS20-[5,​6,​8,​10]-[5,​6,​8,​10]
CPRS25-[8,​10,​11,​12]-[8,​10,​11,​12]
CPRS32-[12,​14,​15,​16]-[12,​14,​15,​16]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N・m)
For Shaft Size d1
(mm)
For Shaft Size d2
(mm)
O.D. D
(φ)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
1 Piece(s)

8 Days or more

100.05~1.003 ~ 63 ~ 6162410001~78000[Aluminum] Aluminum0.3240004.4×10-7
1 Piece(s)

8 Days or more

100.05~1.005 ~ 105 ~ 10203010001~78000[Aluminum] Aluminum0.5190001.3×10-6
1 Piece(s)

8 Days or more

100.05~1.008 ~ 128 ~ 12253610001~78000[Aluminum] Aluminum1150003.9×10-6
1 Piece(s)

8 Days or more

101.01~3.0012 ~ 1612 ~ 16324110001~78000[Aluminum] Aluminum2120001.2×10-5
1 Piece(s)

8 Days

103.01~5.0015 ~ 2015 ~ 2040442001~4000[Aluminum] Aluminum440001.5×10-5
1 Piece(s)

8 Days or more

100.05~1.003 ~ 63 ~ 6162410001~78000[Stainless Steel] Stainless Steel0.3240001.2×10-6
1 Piece(s)

8 Days or more

100.05~1.005 ~ 105 ~ 10203010001~78000[Stainless Steel] Stainless Steel0.5190003.5×10-6
1 Piece(s)

8 Days or more

100.05~1.008 ~ 128 ~ 12253610001~78000[Stainless Steel] Stainless Steel1150001.0×10-5
1 Piece(s)

8 Days or more

101.01~3.0012 ~ 1612 ~ 16324110001~78000[Stainless Steel] Stainless Steel2120003.1×10-5

Loading...

  1. 1
 

Basic Information

Allowable Misalignment None Application Standard / For Servo Motors Features High Torsional Rigidity / Zero Backlash / Low Moment of Inertia

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.