(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Spacer for Oldham type coupling.

Flexible Couplings - Spacer for Oldham type coupling.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flexible Couplings - Spacer for Oldham type coupling.
  • Flexible Couplings - Spacer for Oldham type coupling.
  • Volume Discount

•Type: Oldham Type
•Category: Maintenace Parts

  • METRIC
  • inCAD Components
Coupling Spacers - Oldham, Black, (MCO##, MCOC##):Related Image
・Materials
[ M ] Material: Carbon Reinforced Resin
 

Specifications

Part Number
MCOS15
Part NumberD1Td3WGApplicable Coupling
TypeNo.
MCOS66.22.22.41.31.3MCO_ _6
88.22.43.41.61.5MCO_ _8
1010.22.64.41.6MCO_ _10
1212.53.84.031.8MCO_ _12
15154.85.03.42.3MCO_ _15MCOC_ _15
1717.567.24.62.9MCO_ _17MCOC_ _17
20216.68.25.83.2MCO_ _20MCOC_ _20
26277.212.074MCO_ _26MCOC_ _26
30318.513.0MCO_ _30MCOC_ _30
34357.94.2MCO_ _34MCOC__34
38419.416.0MCO_ _38MCOC_ _38

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~910~1213~1415~29
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCOS6
MCOS8
MCOS10
MCOS12
MCOS15
MCOS17
MCOS20
MCOS26
MCOS30
MCOS34
MCOS38
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Coupling O.D.
(φ)
1 Piece(s)Available

Same day

Stock

106
1 Piece(s)Available

10 Days or more

108
1 Piece(s)Available

10 Days or more

1010
1 Piece(s)Available

Same day

Stock

1012
1 Piece(s)Available

Same day

Stock

1015(14.5)
1 Piece(s)Available

10 Days or more

1017(16.8)
1 Piece(s)Available

Same day

Stock

1020
1 Piece(s)Available

Same day

Stock

1026
1 Piece(s)Available

Same day

Stock

1030
1 Piece(s)Available

10 Days or more

1034
1 Piece(s)Available

Same day

Stock

1038

Loading...

  1. 1
 

Basic Information

Series Name Oldham Type Allowable Misalignment None Category Maintenace Parts

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.