(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Eccentric Type Cam Followers - Full complement type, Armored, Series CFEVB.

Eccentric Type Cam Followers - Full complement type, Armored, Series CFEVB.
  • Volume Discount

In these bearings, an eccentric collar is assembled with the stud, enabling the outer ring to be positioned easily in the radial direction against the mating track surface.
·The eccentricity is 0.4 mm to 1.5 mm.
·Full Complement Type
·Shield Type
·with Hexagon Hole
·CFEB Series

PDF

                  
 
Outside diameter of eccentric collar
mm
Identification numberMass (Ref.)
g
Boundary dimensions   mm
Shield typeDCdeGB3B
max
B1
max
B2C1g1G1H(1)
rs min
Eccentricity
With crowned
outer ring
With cylindrical
outer ring
9CFE   6    VBRCFE   6    VB21.0016.0011.009.00M  6×17.5012.2028.2016.000.60-8.503.000.300.40
11CFE   8    VBRCFE   8    VB32.5019.0011.0011.00M  8×1.259.5012.2032.2020.000.60-10.504.000.300.40
13CFE 10    VBR
CFE 10-1 VBR
CFE 10    VB
CFE 10-1 VB
50.5
66
22
26
12
12
13
13
M10×1.25 M10×1.2510.5
10.5
13.2
13.2
36.2
36.2
23
23
0.6
0.6
-
-
12.5
12.5
4
4
0.3
0.3
0.4
0.4
16CFE 12    VBR
CFE 12-1 VBR
CFE 12    VB
CFE 12-1 VB
107
117
30
32
14
14
16
16
M12×1.5 M12×1.511.5
11.5
15.2
15.2
40.2
40.2
25
25
0.6
0.6
4
4
13.5
13.5
6
6
0.6
0.6
0.8
0.8
22CFE 16    VBRCFE 16    VB193.0035.0018.0022.00M16×1.515.5019.6052.1032.500.804.0017.006.000.600.80
24CFE 18    VBRCFE 18    VB285.0040.0020.0024.00M18×1.517.5021.6058.1036.500.806.0019.008.001.000.80
27CFE 20    VBR
CFE 20-1 VBR
CFE 20    VB
CFE 20-1 VB
505
430
52
47
24
24
27
27
M20×1.5 M20×1.519.5
19.5
25.6
25.6
66.1
66.1
40.5
40.5
0.8
0.8
6
6
21
21
8
8
1
1
0.8
0.8
33CFE 24    VBR
CFE 24-1 VBR
CFE 24    VB
CFE 24-1 VB
900
1 220
62
72
29
29
33
33
M24×1.5 M24×1.525.5
25.5
30.6
30.6
80.1
80.1
49.5
49.5
0.8
0.8
6
6
24
24
12
12
1
1
0.8
0.8
41CFE 30    VBR
CFE 30-1 VBR
CFE 30-2 VBR
CFE 30    VB
CFE 30-1 VB
CFE 30-2 VB
2 030
2 190
2 380
80
85
90
35
35
35
41
41
41
M30×1.5 M30×1.5 M30×1.532.5
32.5
32.5
37
37
37
100
100
100
63
63
63
1
1
1
6
6
6
30.5
30.5
30.5
17
17
17
1
1
1
1.5
1.5
1.5
                  
        
        
        
        
Outside diameter of eccentric collar
mm
Identification numberMounting dimension
f
Min.
mm
Maximum tightening torque
N-m
Basic dynamic load rating
C
N
Basic static load rating
C0
N
Maximum allowable static load
N
Shield type
With crowned
outer ring
With cylindrical
outer ring
9CFE   6    VBRCFE   6    VB11.002.706 9808 5001 950
11CFE   8    VBRCFE   8    VB13.006.508 17011 2004 620
13CFE 10    VBR
CFE 10-1 VBR
CFE 10    VB
CFE 10-1 VB
16
16
13.8
13.8
9 570
9 570
14 500
14 500
8 650
8 650
16CFE 12    VBR
CFE 12-1 VBR
CFE 12    VB
CFE 12-1 VB
21
21
21.9
21.9
13 500
13 500
19 700
19 700
13 200
13 200
22CFE 16    VBRCFE 16    VB26.0058.5020 70037 60023 200
24CFE 18    VBRCFE 18    VB29.0086.2025 30051 30031 100
27CFE 20    VBR
CFE 20-1 VBR
CFE 20    VB
CFE 20-1 VB
34
34
119
119
33 200
33 200
64 500
64 500
37 500
37 500
33CFE 24    VBR
CFE 24-1 VBR
CFE 24    VB
CFE 24-1 VB
40
40
215
215
46 600
46 600
92 000
92 000
52 000
52 000
41CFE 30    VBR
CFE 30-1 VBR
CFE 30-2 VBR
CFE 30    VB
CFE 30-1 VB
CFE 30-2 VB
49
49
49
438
438
438
67 700
67 700
67 700
144 000
144 000
144 000
85 900
85 900
85 900
        
Part Number
CFE8VB
Part NumberMinimum order quantityVolume DiscountDays to Ship
2 Piece(s)Available

51 Days

Loading...

  1. 1
 

Basic Information

Category Cam Followers Roller Type Cylindrical Outer Ring Roller O.D. D(Ø) 19
Width C(mm) 11 Thread Size on Cam Follower (M)(mm) 8 Tightening Method With hex socket
Material Carbon Steel Roller Lining No Cam Follower Type Eccentricity
Shaft Presence Unit Metric System Roller Guiding Method Full rollers shape
Basic Load Rating, Dynamic Rating(kN) 8.17 Basic Load Rating, Static Rating(kN) 11.2 Shape Shield Shape
Eccentric Collar Diameter(mm) 11

Please check the type/dimensions/specifications of the part CFE8VB in the Eccentric Type Cam Followers - Full complement type, Armored, Series CFEVB. series.

Additional Products in this Category

Tech Support