(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Screw Support Unit - Support Side, Round. With retaining ring.

Ball Screw Support Unit - Support Side, Round. With retaining ring.
  • Volume Discount

Retaining rings are incorporated into housings to prevent bearings from falling out.

  • inCAD Components
Suppprt Units - Round Type, Support Side with Retaining Ring:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Standardwith Retaining Ring
BURBTR1045 Carbon SteelBlack Oxide
BURMBTRMElectroless Nickel Plating
BURR-Low Temperature Black Chrome Plating

Specifications

Part Number
BUR15
■Component Details
NumberPart NameQuantity
Housing1
Radial Bearing1
③④Retaining Ring*1
[ ! ]BURR bearing is Stainless Steel Type filled with low particle generation grease.
* Retaining Ring ③ and ④ of BURR, BURM and BTRM are Stainless Steel Type.
Part NumberdLHFDAP.C.D.BVd1d2Retaining RingBearing TypeRetaining Ring
TypeNo.CRetaining Ring
BUR
BURM
BURR
BTR
BTRM
66106422362828173.46.543RTWN·S17B606ZZSTWN·S6
108127528433535223.46.53RTWN·S22B608ZZSTWN·S8
1210157834524242264.583RTWN·S26B6000ZZSTWN·S10
1515179840635052325.59.55.54RTWN·S32B6002ZZSTWN·S15
20202011957857068476.6116.54.5RTWN·S47B6204ZZSTWN·S20
252524141063988079529148.54.5RTWN·S52B6205ZZSTWN·S25

Price list

No.BURBURMBURRBTRBTRM
Unit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount Rate
1~9 pc(s).10 pcs. ~1~9 pc(s).10 pcs. ~1~9 pc(s).10 pcs. ~1~9 pc(s).10 pcs. ~1~9 pc(s).10 pcs. ~
61,7001,6202,0301,9302,4802,3601,8801,7902,2102,100
101,9001,8102,3002,1902,9002,7602,0601,9602,4602,340
122,0001,9002,3802,2603,3703,2002,1802,0702,5602,430
152,4002,2802,7002,5704,0803,8802,6402,5102,9402,790
202,5002,3803,2603,1005,0604,8102,7502,6103,5103,340
252,9002,7603,7403,5505,9305,630----

Technical Information

Combination of Ball Screws and Support Units

It is necessary to verify compatibility when selecting ball screw support units.

When selecting Support Units for Ball Screws, note that it can be combined if dimensions of bearing installation part on Fixed Side of the Ball Screw [Fig. 1] and bearing I.D of the Support Unit [Fig. 2] are the same.

How to Select Support Units Compatible with Ball Screw?

To ensure compatibility of the support unit with ball screw, it is recommended to follow the steps indicated in the table below.(Example: Ball Screw Series BSS1505 and Support Unit BSW12, this same methodology can be used to configure other ball screw series and support units).

  • Step 1 - Confirm that shaft diameter of the Ball Screw (Example: 15 mm).
  • Step 2 - Confirm that dimension of the bearing installation part on fixed side of the Ball Screw (Example: 12mm).
  • Step 3 - Determine that corresponding bearing I.D of the Support Unit (Example No.12).
Ball Screw Part NumberAccuracy class C3BSX0601-BSX0801
BSX0802
BSX1002
-BSX1202
BSX1205
BSX1505---
Accuracy class C5-BSS1002
BSS0802
BSS1202
BSS1004
BSS1205
BSS1204
BSS1210
BSS1010Step 2
BSS15□□
BSS20□□BSS25□□-
Accuracy class C7BSST08022BSSE1002
BSST1004
BSSE0802
BSSE1202
BSSE1004
BSSE1205
BSSE1210
BSST12004
C-BSST1204
-BSSE15□□
BSST15□□
BSSE20□□
BSST20□□
BSSE25□□
BSST25□□
-
Accuracy class C10BSSR08□□
BSSZ08□□
C-BSS0802
BSSR10□□
BSSZ10□□
-BSSR12□□
BSSZ12□□
BSSC1204
BSSR1405
BSSZ1405
BSSR15□□
BSSZ15□□
BSRB15□□
BSSR20□□
BSSZ20□□
BSBR20□□
BSSR25□□
BSSZ25□□
BSBR25□□
BSSR28□□
BSSZ28□□
BSSR32□□
BSSZ32□□
Bearing Installation Part on Ball Screw Fixed SideØ6Ø8Ø10Step 2
Ø12
Ø15Ø20Ø25
Support Units Bearing I.DNo.6No.8SNo.8No.10SNo.1022Step 3
No.12
152No.20*No.25
No.6LNo.10No.15*

* Except C-BSFW15 and 20, C-BUFN15 and 20

Shape of Support Units

Square
Round

Lineup of Fixed-side and Support-side Support Units

The Fixed side is the side that secures the ball screw shaft. The fixed side normally stands for the side that the motor is installed.

The Support side merely supports the ball screw shaft, and is not fixed to a ball screw shaft.

ShapeFeautureFixed Side ProductPhotoFixed Side ProductPhotoCustomer Merit
SquareStandardStandardStandardIndustry standard
For use in a limited spaceCompactCompactEasy to use in a limited width space.
Suitable for small devices.
Low ProfileLow ProfileLower profile linear motion units can be made.
Recommended to use it together with Compact Nut.
Small Mounting Hole PitchSmall Mounting Hole PitchEasy to use in a limited width space.
Suitable for small devices.
Reducing Assembly Man-hourStandard Type with Dowel HolesStandard Type with Retaining Ring[BSWG/BSWGN] Easy locating of the housing.
[BTN/BTNM] Easy to assemble while preventing the bearing from falling off.
Standard Type with DamperStandard Type with DamperUnnecessary to design a damper mechanism.
AC Servo Motor Brackets--Ball screws and motors shaft centering are secured by only mounting and aligning a motor with a build-in pilot.
RoundStandardStandardStandardIndustry standard
Reducing Assembly Man-hour--Standard Type with Retaining RingEasy to assemble it while preventing bearings for Support Units from falling off.

Application example

In Type with Retaining Ring, the bearing won't slide out of the end of the Support Unit.

Precautions on Support Unit Installation

When inserting ball screws into fixed side support units, some cases will be slip-fit and others may be light press-fit cases.

In case of a light-press fit, do not force the bearing onto the screw shaft in a tilted manner, or do not strike the bearing inner ring and support unit housing

If there is any irregularities between the screw shaft and bearing inner ring, do not insert the ball screw forcibly, remove the screw at once and correct the swell on the shaft, then try reassembling.

Installation process

For information about the installation process of ball screw support units, inspection considerations and precautions, click here.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BTR6
BTR10
BTR12
BTR15
BTR20
BTRM6
BTRM10
BTRM12
BTRM15
BTRM20
BUR6
BUR10
BUR12
BUR15
BUR20
BUR25
BURM6
BURM10
BURM12
BURM15
BURM20
BURM25
BURR6
BURR10
BURR12
BURR15
BURR20
BURR25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. d
(Ø)
Surface Treatment Thickness L (or F)
(mm)
Outer Dia. A
(Ø)
Width B
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)Available

8 Days or more

106Black Oxide436282190865
1 Piece(s)Available

8 Days or more

108Black Oxide5433533501400
1 Piece(s)Available

8 Days or more

1010Black Oxide8524245501960
1 Piece(s)Available

8 Days or more

1015Black Oxide8635256002830
1 Piece(s)Available

8 Days or more

1020Black Oxide98568128006650
1 Piece(s)Available

8 Days or more

106Electroless Nickel436282190865
1 Piece(s)Available

8 Days or more

108Electroless Nickel5433533501400
1 Piece(s)Available

8 Days or more

1010Electroless Nickel8524245501960
1 Piece(s)Available

8 Days or more

1015Electroless Nickel8635256002830
1 Piece(s)Available

8 Days or more

1020Electroless Nickel98568128006650
1 Piece(s)Available

8 Days or more

106Black Oxide436282190865
1 Piece(s)Available

8 Days or more

108Black Oxide5433533501400
1 Piece(s)Available

8 Days or more

1010Black Oxide8524245501960
1 Piece(s)Available

8 Days or more

1015Black Oxide8635256002830
1 Piece(s)Available

8 Days or more

1020Black Oxide98568128006650
1 Piece(s)Available

8 Days

Stock

1025Black Oxide109879140007850
1 Piece(s)Available

8 Days or more

106Electroless Nickel436282190865
1 Piece(s)Available

8 Days or more

108Electroless Nickel5433533501400
1 Piece(s)Available

8 Days or more

1010Electroless Nickel8524245501960
1 Piece(s)Available

8 Days or more

1015Electroless Nickel8635256002830
1 Piece(s)Available

8 Days or more

1020Electroless Nickel98568128006650
1 Piece(s)Available

8 Days or more

1025Electroless Nickel109879140007850
1 Piece(s)Available

8 Days or more

106Low Temperature Black Chrome436282190865
1 Piece(s)Available

8 Days or more

108Low Temperature Black Chrome5433533501400
1 Piece(s)Available

8 Days or more

1010Low Temperature Black Chrome8524245501960
1 Piece(s)Available

8 Days or more

1015Low Temperature Black Chrome8635256002830
1 Piece(s)Available

8 Days or more

1020Low Temperature Black Chrome98568128006650
1 Piece(s)Available

8 Days or more

1025Low Temperature Black Chrome109879140007850

Loading...

  1. 1

Example

Suppprt Units - Round Type, Support Side with Retaining Ring:Related Image
[ ! ]Details of Support Units Mounting Interface Accuracies and Bearings >> Click here
 

Basic Information

Cost Efficient Standard Type Support Side Type Shape Round Shape Type
Mounting Method Side Mount Bearing Type Radial Bearing Material 1045 Carbon Steel
Set Support Side Only

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.