(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Screw Support Unit - Fixed Side, Block Type. Economic series.

Ball Screw Support Unit - Fixed Side, Block Type. Economic series.
  • Volume Discount

Uses the preloaded JIS Class 0 Angular Contact Bearing. Is suitable for intermediate and low speed applications.

  • inCAD Components

Part Number

Configured Part Number is shown.

Support Units - Fixed Side, Economy, Square:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
①③⑤⑥①③⑤⑥
BSWE1045 Carbon Steel1018 Carbon SteelBlack Oxide
BSWEMElectroless Nickel Plating
BSWERLow Temperature Black Chrome Plating

Specifications

Part Number
BSWE20
■Component Details
NumberPart NameQuantity
Bearing Housing1
Angular Contact Bearing Class 01 Set
Cover1
Oil Seal2
Collar1
Clamping Nut (with Set Piece)1
[ ! ]BSWER bearing is filled with low particle generation grease.
[ ! ]Do not disassemble ①, ②, ③ and ④, as they must remain as an assembled unit. [ ! ]For No.10S, the I.D. of oil seal is smaller than the previous No.10S version.
Part NumberdLL1L2BHhB1H1Pd1d2M (Fine)TOil Seal Applicable Shaft Dia.
TypeNo.
BSWE
BSWEM
BSWER
1022102729.5670402236325291411M10x1.01714
10S43253512
1014
122312412333M12x1.01915
12432535
1526152938580*4826413660111715M15x1.02220
1528*502838
15*52*3040
20204852109558564575M20x1.03025
2525585914105683566258511--M25x1.53531
[ ! ]* When No.=15_ _, H dimension is taller than the Standard Type (Click here) by 2mm.
[ ! ]Take care in combining No.20 with BSSZ(K)2510, BSSR(K)2510 and BSST2510 Ball Screws. The ball screw nut may come in contact with the bottom surfaces.

More Information

[ ! ]MISUMI Original Economy Type uses the Angular Contact Bearing Class 0 and is lower in price compared with Standard Type. For feature, >> Click here
[ ! ]For details of Bearings in addition to mounting interface accuracies of Support Units, >> Click here
[ ! ]Ball Screw Compatibility Chart >> Click here
[ ! ]Low temperature black chrome plating products are filled with low particle generation grease for cleanrooms.

Technical Information

Combination of Ball Screws and Support Units

It is necessary to verify compatibility when selecting ball screw support units.

When selecting Support Units for Ball Screws, note that it can be combined if dimensions of bearing installation part on Fixed Side of the Ball Screw [Fig. 1] and bearing I.D of the Support Unit [Fig. 2] are the same.

How to Select Support Units Compatible with Ball Screw?

To ensure compatibility of the support unit with ball screw, it is recommended to follow the steps indicated in the table below.(Example: Ball Screw Series BSS1505 and Support Unit BSW12, this same methodology can be used to configure other ball screw series and support units).

  • Step 1 - Confirm that shaft diameter of the Ball Screw (Example: 15 mm).
  • Step 2 - Confirm that dimension of the bearing installation part on fixed side of the Ball Screw (Example: 12mm).
  • Step 3 - Determine that corresponding bearing I.D of the Support Unit (Example No.12).
Ball Screw Part NumberAccuracy class C3BSX0601-BSX0801
BSX0802
BSX1002
-BSX1202
BSX1205
BSX1505---
Accuracy class C5-BSS1002
BSS0802
BSS1202
BSS1004
BSS1205
BSS1204
BSS1210
BSS1010Step 2
BSS15□□
BSS20□□BSS25□□-
Accuracy class C7BSST08022BSSE1002
BSST1004
BSSE0802
BSSE1202
BSSE1004
BSSE1205
BSSE1210
BSST12004
C-BSST1204
-BSSE15□□
BSST15□□
BSSE20□□
BSST20□□
BSSE25□□
BSST25□□
-
Accuracy class C10BSSR08□□
BSSZ08□□
C-BSS0802
BSSR10□□
BSSZ10□□
-BSSR12□□
BSSZ12□□
BSSC1204
BSSR1405
BSSZ1405
BSSR15□□
BSSZ15□□
BSRB15□□
BSSR20□□
BSSZ20□□
BSBR20□□
BSSR25□□
BSSZ25□□
BSBR25□□
BSSR28□□
BSSZ28□□
BSSR32□□
BSSZ32□□
Bearing Installation Part on Ball Screw Fixed SideØ6Ø8Ø10Step 2
Ø12
Ø15Ø20Ø25
Support Units Bearing I.DNo.6No.8SNo.8No.10SNo.1022Step 3
No.12
152No.20*No.25
No.6LNo.10No.15*

* Except C-BSFW15 and 20, C-BUFN15 and 20

Shape of Support Units

Square
Round

Lineup of Fixed-side and Support-side Support Units

The Fixed side is the side that secures the ball screw shaft. The fixed side normally stands for the side that the motor is installed.

The Support side merely supports the ball screw shaft, and is not fixed to a ball screw shaft.

ShapeFeautureFixed Side ProductPhotoFixed Side ProductPhotoCustomer Merit
SquareStandardStandardStandardIndustry standard
For use in a limited spaceCompactCompactEasy to use in a limited width space.
Suitable for small devices.
Low ProfileLow ProfileLower profile linear motion units can be made.
Recommended to use it together with Compact Nut.
Small Mounting Hole PitchSmall Mounting Hole PitchEasy to use in a limited width space.
Suitable for small devices.
Reducing Assembly Man-hourStandard Type with Dowel HolesStandard Type with Retaining Ring[BSWG/BSWGN] Easy locating of the housing.
[BTN/BTNM] Easy to assemble while preventing the bearing from falling off.
Standard Type with DamperStandard Type with DamperUnnecessary to design a damper mechanism.
AC Servo Motor Brackets--Ball screws and motors shaft centering are secured by only mounting and aligning a motor with a build-in pilot.
RoundStandardStandardStandardIndustry standard
Reducing Assembly Man-hour--Standard Type with Retaining RingEasy to assemble it while preventing bearings for Support Units from falling off.

Installation process

For information about the installation process of ball screw support units, inspection considerations and precautions, click here.

Precautions on Support Unit Installation

When inserting ball screws into fixed side support units, some cases will be slip-fit and others may be light press-fit cases.

In case of a light-press fit, do not force the bearing onto the screw shaft in a tilted manner, or do not strike the bearing inner ring and support unit housing

If there is any irregularities between the screw shaft and bearing inner ring, do not insert the ball screw forcibly, remove the screw at once and correct the swell on the shaft, then try reassembling.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BSWE10
BSWE10S
BSWE15
BSWE20
BSWE25
BSWE1022
BSWE1223
BSWE1526
BSWE1528
BSWEM10
BSWEM10S
BSWEM12
BSWEM15
BSWEM20
BSWEM25
BSWEM1022
BSWEM1223
BSWEM1526
BSWEM1528
BSWER10S
BSWER12
BSWER15
BSWER20
BSWER25
BSWER1022
BSWER1223
BSWER1528
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. d
(Ø)
Surface Treatment Shaft Height H
(mm)
Thickness L (or F)
(mm)
Width B
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Oil Seal Applicable Shaft Dia.
(φ)
1 Piece(s)Available

8 Days or more

1010Black Oxide2527707500415014
1 Piece(s)Available

8 Days or more

1010Black Oxide2527707500415012
1 Piece(s)Available

8 Days or more

1015Black Oxide3029809400630020
1 Piece(s)Available

8 Days or more

1020Black Oxide304895236001680025
1 Piece(s)Available

8 Days or more

1025Black Oxide3558105263002060031
1 Piece(s)Available

8 Days or more

1010Black Oxide2227707500415014
1 Piece(s)Available

8 Days or more

1012Black Oxide2327708200490015
1 Piece(s)Available

8 Days or more

1015Black Oxide2629809400630020
1 Piece(s)Available

8 Days or more

1015Black Oxide2829809400630020
1 Piece(s)Available

8 Days or more

1010Electroless Nickel2527707500415014
1 Piece(s)Available

8 Days or more

1010Electroless Nickel2527707500415012
1 Piece(s)Available

8 Days or more

1012Electroless Nickel2527708200490015
1 Piece(s)Available

8 Days or more

1015Electroless Nickel3029809400630020
1 Piece(s)Available

8 Days or more

1020Electroless Nickel304895236001680025
1 Piece(s)Available

8 Days or more

1025Electroless Nickel3558105263002060031
1 Piece(s)Available

8 Days or more

1010Electroless Nickel2227707500415014
1 Piece(s)Available

8 Days or more

1012Electroless Nickel2327708200490015
1 Piece(s)Available

8 Days or more

1015Electroless Nickel2629809400630020
1 Piece(s)Available

8 Days or more

1015Electroless Nickel2829809400630020
1 Piece(s)Available

8 Days or more

1010Low Temperature Black Chrome2527707500415012
1 Piece(s)Available

8 Days or more

1012Low Temperature Black Chrome2527708200490015
1 Piece(s)Available

8 Days or more

1015Low Temperature Black Chrome3029809400630020
1 Piece(s)Available

8 Days or more

1020Low Temperature Black Chrome304895236001680025
1 Piece(s)Available

8 Days or more

1025Low Temperature Black Chrome3558105263002060031
1 Piece(s)Available

8 Days or more

1010Low Temperature Black Chrome2227707500415014
1 Piece(s)Available

8 Days or more

1012Low Temperature Black Chrome2327708200490015
1 Piece(s)Available

8 Days or more

1015Low Temperature Black Chrome2829809400630020
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. d
(Ø)
Surface Treatment Shaft Height H
(mm)
Thickness L (or F)
(mm)
Width B
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Oil Seal Applicable Shaft Dia.
(φ)

Loading...

  1. 1

Basic Information

Cost Efficient Standard Type Fixed Side Economy Type Shape Square Type
Mounting Method From Top Bearing Type Angular Contact Bearing Bearing Precision Class 0 (ABEC-1)
Material 1045 Carbon Steel Set Fixed Side Only

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.