(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacers for Ball Screw Support Units.

Spacers for Ball Screw Support Units.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Related Components
•Cost Efficient: Standard

  • inCAD Components

PDFP.2019-803

Unit examples related to this product
・Materials
[ M ] Material: 1018 Carbon Steel
[ S ] Surface Treatment: Low Temperature Black Chrome Plating
 

Specifications

Part Number
BUSC15
Part NumberDVL
TypeNo.
BUSC1014.5105.5
1215.4125.5
1520.41510
2025.42011
2531.32514

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BUSC10
BUSC12
BUSC15
BUSC20
BUSC25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. V
(φ)
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1015
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1025

Loading...

  1. 1
 

Basic Information

Cost Efficient Standard Type Related Components

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.