(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Simplified Slide Packs - Stainless Steel Retainer

Simplified Slide Packs - Stainless Steel Retainer
  • Volume Discount

Small-size Slide Rail with Large Allowable Load.

  • inCAD Components
Simplified Slide Rails - Stainless Steel Retainer Type Sets:Related Image
・Materials
Part[ M ]Material
Slider304 Stainless Steel
Ball440C Stainless Steel
Rail304 Stainless Steel

Specifications

Part Number-L
KSRM45-400
Part NumberLStrokeMounting Hole Qty.
TypeNo.KSRM45
KSRT45
KSRM60
KSRT60
KSRM45
KSRT45
KSRM60
KSRT60
KSRM
KSRT
45

6
0
160 91.9 56.92 2
240171.9136.93 3
320251.9216.94 4
400331.9296.95 5
480411.9376.96 6
560491.9456.97 7
640571.9536.98 8
720651.9616.99 9
800-696.9-10
880-776.9-11
960-856.9-12
1040-936.9-13
1200-1096.9-15
[ ! ]Use M4 Hex Socket Button Screws (>>Click here) or Cross Recessed Pan Head Screws (>>Click here) to mount rails. [ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KSRM45-160
KSRM45-240
KSRM45-320
KSRM45-400
KSRM45-480
KSRM45-560
KSRM45-640
KSRM45-720
KSRM60-160
KSRM60-240
KSRM60-320
KSRM60-400
KSRM60-480
KSRM60-560
KSRM60-640
KSRM60-720
KSRT45-160
KSRT45-240
KSRT45-320
KSRT45-400
KSRT45-480
KSRT45-560
KSRT45-640
KSRT45-720
KSRT60-1040
KSRT60-1200
KSRT60-160
KSRT60-240
KSRT60-320
KSRT60-400
KSRT60-480
KSRT60-560
KSRT60-640
KSRT60-720
KSRT60-800
KSRT60-880
KSRT60-960
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Rating (Table Mount) (Range)
(N)
Overall Length L (Range)
(mm)
Stroke (Range)
(mm)
Load Rating (Table Mount)
(N)
Overall Length L
(mm)
Stroke
(mm)
Slide Plate Width
(mm)
Mounting Holes
1 Piece(s)Available

8 Days or more

1050.1 to 100Up to 300Up to 1006516091.945Tapped Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100Up to 300100.1 to 20065240171.945Tapped Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100300.1 to 400200.1 to 30065320251.945Tapped Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100300.1 to 400300.1 to 40065400331.945Tapped Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100400.1 to 500400.1 to 50065480411.945Tapped Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100500.1 to 600400.1 to 50065560491.945Tapped Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100600.1 to 700500.1 to 60065640571.945Tapped Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100700.1 to 800600.1 to 70065720651.945Tapped Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500Up to 300Up to 10012016056.960Tapped Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500Up to 300100.1 to 200120240136.960Tapped Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500300.1 to 400200.1 to 300120320216.960Tapped Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500300.1 to 400200.1 to 300120400296.960Tapped Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500400.1 to 500300.1 to 400120480376.960Tapped Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500500.1 to 600400.1 to 500120560456.960Tapped Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500600.1 to 700500.1 to 600120640536.960Tapped Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500700.1 to 800600.1 to 700120720616.960Tapped Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100Up to 300Up to 1006516091.945Through Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100Up to 300100.1 to 20065240171.945Through Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100300.1 to 400200.1 to 30065320251.945Through Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100300.1 to 400300.1 to 40065400331.945Through Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100400.1 to 500400.1 to 50065480411.945Through Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100500.1 to 600400.1 to 50065560491.945Through Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100600.1 to 700500.1 to 60065640571.945Through Hole
1 Piece(s)Available

8 Days or more

1050.1 to 100700.1 to 800600.1 to 70065720651.945Through Hole
1 Piece(s)Available

8 Days or more

10100.1 to 5001000.1 or More900.1 to 1,0001201040936.960Through Hole
1 Piece(s)Available

8 Days or more

10100.1 to 5001000.1 or More1000.1 or More12012001096.960Through Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500Up to 300Up to 10012016056.960Through Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500Up to 300100.1 to 200120240136.960Through Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500300.1 to 400200.1 to 300120320216.960Through Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500300.1 to 400200.1 to 300120400296.960Through Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500400.1 to 500300.1 to 400120480376.960Through Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500500.1 to 600400.1 to 500120560456.960Through Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500600.1 to 700500.1 to 600120640536.960Through Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500700.1 to 800600.1 to 700120720616.960Through Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500700.1 to 800600.1 to 700120800696.960Through Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500800.1 to 900700.1 to 800120880776.960Through Hole
1 Piece(s)Available

8 Days or more

10100.1 to 500900.1 to 1,000800.1 to 900120960856.960Through Hole

Loading...

  1. 1

More Information

Simplified Slide Rails - Stainless Steel Retainer Type Sets:Related Image
Simplified Slide Rails - Stainless Steel Retainer Type Sets:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.