(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Guide Lock Units

Linear Guide Lock Units
  • Volume Discount
  • Spec Change

These Linear Guide Taper Locks press the rail or block strongly onto its datum plane to avoid misalignment by external force.

  • inCAD Components

Part Number

Configured Part Number is shown.

Linear Lock Lock Units:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
LLTG1045 Carbon SteelElectroless Nickel Plating
LLTGS304 Stainless Steel-

Specifications

Part Number
LLPU23
LLTG4
LLKA6
Part Number(Recommendation) Tightening Torque (N·m)Rail Clamp Force (kN)
TypeM
LLTG
LLTGS
423.2
589
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ] LLTG components are held together by elastic adhesive. Install as shipped.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LLTG4
LLTG5
LLTGS4
LLTGS5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Compatible Screw Hole M
1 Piece(s)Available

8 Days or more

101045 Carbon Steel4
1 Piece(s)Available

8 Days or more

101045 Carbon Steel5
1 Piece(s)Available

8 Days or more

10304 Stainless Steel4
1 Piece(s)Available

8 Days or more

10304 Stainless Steel5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Compatible Screw Hole M

Loading...

  1. 1

More Information

LLTG5
LLTGS5
*6 is the dimension when using low head cap screw.
The dimension is 7.1 when using a standard hex socket head cap screw.

Example

Linear Lock Lock Units:Related Image

Basic Information

Type Locks&Fixtures Degrease Cleaning None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.