(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suitable for horizontal use. Reduces the time of manufacturing and assembling the housing. Sufficient clamping strength can be obtained by 4-Mounting Hole.
Part Number
Configured Part Number is shown.
Part Number |
MDBA10 MDBAC12 MDWBA16 |
Part Number | h | W | H | D | L | L1 | S | W1 | W2 | M | d1 | ℓ | A | ||
Type | d | Tolerance | |||||||||||||
MDWBA | 6 | + 0.065 0 | 9 | 34 | 20 | 8.1 | 27 | 15 | 21 | 20 | 7 | M4 | 3.4 | 8 | 10 |
8 | 11 | 34 | 20 | 10.1 | 32 | 18 | 26 | 24 | 5 | M4 | 3.4 | 8 | 10 | ||
10 | + 0.068 0 | 13 | 44 | 30 | 12.2 | 39 | 21 | 31 | 28 | 8 | M5 | 4.3 | 12 | 20 | |
12 | 15 | 44 | 30 | 14.3 | 40 | 26 | 32 | 30.5 | 6.75 | M5 | 4.3 | 12 | 20 | ||
16 | 19 | 54 | 42 | 18.3 | 47 | 34 | 37 | 36 | 9 | M5 | 4.3 | 12 | 26 | ||
20 | + 0.081 0 | 21 | 54 | 42 | 23.4 | 52 | 40 | 42 | 40 | 7 | M6 | 5.2 | 12 | 26 | |
25 | 26 | 78 | 60 | 28.4 | 67 | 50 | 59 | 54 | 12 | M8 | 7 | 18 | 38 | ||
30 | + 0.085 0 | 30 | 78 | 60 | 34.4 | 74 | 58 | 62 | 58 | 10 | M8 | 7 | 18 | 38 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MDWBA6 |
MDWBA8 |
MDWBA10 |
MDWBA12 |
MDWBA16 |
MDWBA20 |
MDWBA25 |
MDWBA30 |
Loading...
Type | Pillow Block | Bushing Material | Sintered Bronze with PTFE | Maximum Allowable PV Value Range(N/mm2•m/s) | 2.1 to 5.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 3.6 | Maximum Allowable Load(N/mm2) | 49 | Maximum Allowable Velocity(m/s) | 0.65 |
Housing Material | Aluminum Alloy | Length Type | Single | Operating Temperature Range(℃) | -30::100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy