(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Miniature Ball Guides - Flanged Type Bushing

Miniature Ball Guides - Flanged Type Bushing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Type: Bushing
For complete product overview and details on Miniature Ball Guides - Flanged Type Bushing see the sections below:

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
Miniature Ball Bearing Guide Components - Flanged Bushings:Related Image
・Materials
[ M ] Material: 52100 Bearing Steel [ H ] Hardness: 58HRC~

Specifications

Part Number-Y, F
BGHT5
BGS5
-
-
20
15
Part NumberYDHWPTdd1d2t
TypeNo. O.D. Tolerance
BGHT520   100
-0.006
2516174763.52.2
 30  
6203040 120
-0.011
2818208
8203040 1429202110
10 3040 163422255127.54.53
   50
12 3040 1940252914
   50
[ ! ]Use in combination with Ball Sliders Standard Type (BGS, SSBGS, SSBPS).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGHT5-20
BGHT5-30
BGHT6-20
BGHT6-30
BGHT6-40
BGHT8-20
BGHT8-30
BGHT8-40
BGHT10-30
BGHT10-40
BGHT10-50
BGHT12-30
BGHT12-40
BGHT12-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Bushing I.D. d)
(φ)
Bushing Overall Length Y
(mm)
1 Piece(s)Available

9 Days or more

105 (7)20
1 Piece(s)Available

9 Days or more

105 (7)30
1 Piece(s)Available

9 Days or more

106 (8)20
1 Piece(s)Available

9 Days or more

106 (8)30
1 Piece(s)Available

9 Days or more

106 (8)40
1 Piece(s)Available

9 Days or more

108 (10)20
1 Piece(s)Available

9 Days or more

108 (10)30
1 Piece(s)Available

9 Days or more

108 (10)40
1 Piece(s)Available

9 Days or more

1010 (12)30
1 Piece(s)Available

9 Days or more

1010 (12)40
1 Piece(s)Available

9 Days or more

1010 (12)50
1 Piece(s)Available

9 Days or more

1012 (14)30
1 Piece(s)Available

9 Days or more

1012 (14)40
1 Piece(s)Available

9 Days or more

1012 (14)50

Loading...

  1. 1
 

Basic Information

Sale Type Bushing

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.