(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Linear Ball Bushings - Center flange, double, long type. (Part Numbers)

Linear Ball Bushings - Center flange, double, long type.
  • Volume Discount

A load can be placed near the center of the linear bushing to evenly distribute the load and space.

  • METRIC
  • inCAD Components
Flanged Linear Bushings - Long Body with Long Pilot:Related Image
・Materials
TypeOuter Cylinder, BallsOuter CylinderRetainerAmbient Operating Temp.[ A ]Accessories
Round FlangeSquare FlangeCompact Flange[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material
LHKMRNLLHKMSNLLHKMCNL52100 Bearing Steel Equivalent58HRC~-Plastic (Duracon M90)-20~ 80°CSeal [ M ]Material
Nitrile Rubber
(-20~120°C)
LHKMRNLFLHKMSNLF-Stainless Steel (Stainless Steel)-20~110°C
LHKMRLLHKMSLLHKMCLElectroless Nickel PlatingPlastic (Duracon M90)-20~ 80°C
LHKMRLFLHKMSLF-Stainless Steel (Stainless Steel)-20~110°C
SLHKMRLFSSLHKMSLFS-440C Stainless Steel56HRC~-Stainless Steel (Stainless Steel)-20~120°C

Specifications

Part Number 
LHKMSLF6
Flanged Linear Bushings - Long Body with Long Pilot:Related ImageLHKMSLF6L
Flanged Linear Bushings - Long Body with Long Pilot:Related ImageLHKMSLF6G
Flanged Linear Bushings - Long Body with Long Pilot:Related ImageLHKMSLF6H

(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
drD ToleranceLHTdd1tP.C.D.WFAEccentricityRows of Balls* PerpendicularityBasic Load RatingAllowable Static Moment (N·m)Mass (g)
 Tolerance No Surface TreatmentSurface Treatment ToleranceC (Dynamic) NCo (Static) NRound FlangeSquare FlangeCompact Flange
60
-0.012
150
-0.013
0
-0.018
49±0.3173253.563.12425--0.02040.0203245298.26658-
8190
-0.016
0
-0.021
68224064.57.54.12930--43178416.0135117-
10238227433334--588110027.0205189-
120
-0.015
268628463635--657120040.1248228-
13289230483837--813157042.9308286-
16320
-0.019
0
-0.025
105355485.595.1434224360.0250.0251230235073.5412376386
200
-0.018
4012040625150324051400274098.0752714724
25451675574106.6116.160583549615603140157124411631178
30520
-0.022
0
-0.030
18461826764385524905490297163615431567
350
-0.021
60-2006796139148.1787545640.0300.03026506270373258024002433
4065230771018380486834308040553295025102728
[ ! ]For Precautions for Use, see >> Click here
* Perpendicularity of D to flange mounting surface kgf=Nx0.101972

Price list

Part NumberUnit Price
Round FlangeSquare FlangeCompact Flange
TypedrLHKMRNLLHKMRLLHKMRNLFLHKMRLFSLHKMRLFSLHKMSNLLHKMSLLHKMSNLFLHKMSLFSLHKMSLFSLHKMCNLLHKMCL
 (52100 Bearing Steel)(440C Stainless Steel)61,550 1,870 1,840 2,230 -1,850 2,220 2,200 2,660 4,340 --
(Round Flange)



LHKMRNL
LHKMRNLF
LHKMRL
LHKMRLF
SLHKMRLFS



81,560 1,880 1,850 2,240 3,670 1,850 2,230 2,210 2,660 4,360 --
101,590 1,940 1,900 2,310 3,780 1,910 2,300 2,280 2,750 4,500 --
121,710 2,070 2,030 2,460 4,030 2,040 2,460 2,430 2,930 4,810 --
131,890 2,280 2,250 2,710 4,440 2,250 2,700 2,670 3,210 5,270 --
(Square Flange)


LHKMSNL
LHKMSNLF
LHKMSL
LHKMSLF
SLHKMSLFS


162,170 2,600 2,580 3,110 5,090 2,580 3,110 3,090 3,690 6,060 2,480 3,170
202,630 3,140 3,120 3,740 6,140 3,130 3,740 3,740 4,460 7,320 3,080 3,780
253,760 4,480 4,480 5,340 8,770 4,490 5,350 5,360 6,370 10,460 4,340 5,350
305,280 6,270 6,300 7,490 12,290 6,330 7,500 7,540 8,940 14,690 6,020 7,460
(Compact Flange)
LHKMCNL
LHKMCL
 35-10,990 ----13,180 ----12,960
40-15,660 ----18,790 ----18,460
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· LHKMRL, LHKMRNL, LHKMSL
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
· Others
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SLHKMSLFS20G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material Outer Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Flange Shape Ball Material Retainer Material Greased filled
1 Piece(s)Available

12 Days or more

10440C Stainless Steel EquivalentNone201204014002740-0.01825Square Flanged440C Stainless Steel EquivalentStainless SteelType G (Low Particlate)

Loading...

  1. 1

Example

Flanged Linear Bushings - Long Body with Long Pilot:Related Image

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Flange Motion Linear Motion Style Standard
Flange Type Pilot Flanged Lubrication Type Standard Ball Recirculating Type Double
Precision High Grade Seals With Seal Counterbored Hole Standard

Please check the type/dimensions/specifications of the part SLHKMSLFS20G in the Linear Ball Bushings - Center flange, double, long type. series.

Products like this...

Part Number
LHKMCL16L
LHKMCL20
LHKMCL20G
SLHKMSLFS20H
SLHKMSLFS20L
SLHKMSLFS25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material Outer Cylinder Surface Finish For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Flange Shape Ball Material Retainer Material Greased filled
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent[Plated] Electroless Nickel161053212302350-0.01525Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent[Plated] Electroless Nickel201204014002740-0.01825Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent[Plated] Electroless Nickel201204014002740-0.01825Compact Flanged52100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel EquivalentNone201204014002740-0.01825Square Flanged440C Stainless Steel EquivalentStainless SteelType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10440C Stainless Steel EquivalentNone201204014002740-0.01825Square Flanged440C Stainless Steel EquivalentStainless SteelType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10440C Stainless Steel EquivalentNone251674515603140-0.01825Square Flanged440C Stainless Steel EquivalentStainless SteelStandard (Rust Prevent Oil)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.