(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Bottom Mount.

Shaft Supports - Bottom Mount.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Shape: Square
•Shaft Tightening Method: Set Screw
•Type: Machined
•Square Type - Mounting Style: Bottom Mount
•Flanged Type - Wall Thickness: Standard

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Shaft Supports - Bottom Mount:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHSC1045 Carbon SteelBlack OxideHex Socket Set Screw 1 pc.
SHBMElectroless Nickel Plating Hex Socket Set Screw 1 pc.
(Stainless Steel)
SHSB304 Stainless Steel-
SHSAAluminum Alloy 6000 seriesClear Anodize

Specifications

Part Number-H


SHBM16
SHSCN20
-
-
25
30
Part NumberHLH1TL1Set Screw
M
M1
TypeD
SHSC
SHBM
SHSB
SHSA
81520253016H+91210M4M4
10202530H+10
1220253022H+1114
13202530H+12
1525304025H+1516
16253040
182530405032H+1816
(15)
18M6M6
2025304050
2530405038H+2024
303040506050H+2322
(20)
32M6M8
35405060H+25
40405060H+30
[ ! ]Values in ( ) are the T dimensions of SHSA (Aluminum).

Alterations

Shaft Supports - Bottom Mount:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHBM8-15
SHBM8-20
SHBM8-25
SHBM8-30
SHBM8-[15,​20,​25,​30]
SHBM8-HC[15.1-29.9/0.1]
SHBM10-20
SHBM10-25
SHBM10-30
SHBM10-[20,​25,​30]
SHBM10-HC[20.1-29.9/0.1]
SHBM12-20
SHBM12-25
SHBM12-30
SHBM12-[20,​25,​30]
SHBM12-HC[20.1-29.9/0.1]
SHBM13-[20,​25,​30]
SHBM13-HC[20.1-29.9/0.1]
SHBM15-[25,​30,​40]
SHBM15-HC[25.1-39.9/0.1]
SHBM16-25
SHBM16-30
SHBM16-40
SHBM16-[25,​30,​40]
SHBM16-HC[25.1-39.9/0.1]
SHBM18-[25,​30,​40,​50]
SHBM18-HC[25.1-49.9/0.1]
SHBM20-25
SHBM20-30
SHBM20-40
SHBM20-50
SHBM20-[25,​30,​40,​50]
SHBM20-HC[25.1-49.9/0.1]
SHBM25-30
SHBM25-40
SHBM25-50
SHBM25-[30,​40,​50]
SHBM25-HC[30.1-49.9/0.1]
SHBM30-[30,​40,​50,​60]
SHBM30-HC[30.1-59.9/0.1]
SHBM35-[40,​50,​60]
SHBM35-HC[40.1-59.9/0.1]
SHBM40-[40,​50,​60]
SHBM40-HC[40.1-59.9/0.1]
SHSA8-15
SHSA8-20
SHSA8-25
SHSA8-30
SHSA8-[15,​20,​25,​30]
SHSA8-HC[15.1-29.9/0.1]
SHSA10-20
SHSA10-25
SHSA10-30
SHSA10-[20,​25,​30]
SHSA10-HC[20.1-29.9/0.1]
SHSA12-20
SHSA12-25
SHSA12-30
SHSA12-[20,​25,​30]
SHSA12-HC[20.1-29.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(mm)
Mounting Height Change [HC]
(mm)
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel15-
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel20-
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel25-
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel30-
1 Piece(s)

10 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel15 ~ 30-
1 Piece(s)

10 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel-15.1 ~ 29.9
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel20-
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel25-
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel30-
1 Piece(s)

10 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel20 ~ 30-
1 Piece(s)

10 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel-20.1 ~ 29.9
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel20-
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel25-
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel30-
1 Piece(s)

10 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel20 ~ 30-
1 Piece(s)

10 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel-20.1 ~ 29.9
1 Piece(s)

10 Days or more

1013 mm[Steel] 1045 Carbon SteelElectroless Nickel20 ~ 30-
1 Piece(s)

10 Days or more

1013 mm[Steel] 1045 Carbon SteelElectroless Nickel-20.1 ~ 29.9
1 Piece(s)

10 Days or more

1015 mm[Steel] 1045 Carbon SteelElectroless Nickel25 ~ 40-
1 Piece(s)

10 Days or more

1015 mm[Steel] 1045 Carbon SteelElectroless Nickel-25.1 ~ 39.9
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel25-
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel30-
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel40-
1 Piece(s)

10 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel25 ~ 40-
1 Piece(s)

10 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel-25.1 ~ 39.9
1 Piece(s)

10 Days or more

1018 mm[Steel] 1045 Carbon SteelElectroless Nickel25 ~ 50-
1 Piece(s)

10 Days or more

1018 mm[Steel] 1045 Carbon SteelElectroless Nickel-25.1 ~ 49.9
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel25-
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel30-
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel40-
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel50-
1 Piece(s)

10 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel25 ~ 50-
1 Piece(s)

10 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel-25.1 ~ 49.9
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless Nickel30-
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless Nickel40-
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless Nickel50-
1 Piece(s)

10 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless Nickel30 ~ 50-
1 Piece(s)

10 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless Nickel-30.1 ~ 49.9
1 Piece(s)

10 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless Nickel30 ~ 60-
1 Piece(s)

10 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless Nickel-30.1 ~ 59.9
1 Piece(s)

10 Days or more

1035 mm[Steel] 1045 Carbon SteelElectroless Nickel40 ~ 60-
1 Piece(s)

10 Days or more

1035 mm[Steel] 1045 Carbon SteelElectroless Nickel-40.1 ~ 59.9
1 Piece(s)

10 Days or more

1040 mm[Steel] 1045 Carbon SteelElectroless Nickel40 ~ 60-
1 Piece(s)

10 Days or more

1040 mm[Steel] 1045 Carbon SteelElectroless Nickel-40.1 ~ 59.9
1 Piece(s)Available

8 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized15-
1 Piece(s)Available

8 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20-
1 Piece(s)Available

8 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25-
1 Piece(s)Available

8 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30-
1 Piece(s)

10 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized15 ~ 30-
1 Piece(s)

10 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-15.1 ~ 29.9
1 Piece(s)Available

8 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20-
1 Piece(s)Available

8 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25-
1 Piece(s)Available

8 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30-
1 Piece(s)

10 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20 ~ 30-
1 Piece(s)

10 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20.1 ~ 29.9
1 Piece(s)Available

8 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20-
1 Piece(s)Available

8 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25-
1 Piece(s)Available

8 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30-
1 Piece(s)

10 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20 ~ 30-
1 Piece(s)

10 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20.1 ~ 29.9
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(mm)
Mounting Height Change [HC]
(mm)

Loading...

Basic Information

Shape Square Shaft Tightening Method Set Screw Type Machined
Square Type - Mounting Style Bottom Mount Flanged Type - Wall Thickness Standard Dowel Holes Not Provided
Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.