(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - L-Shaped, Split Design.

Shaft Supports - L-Shaped, Split Design.
  • Volume Discount
  • Lead Time Reduction

•Shape: L-Shaped
•Shaft Tightening Method: Split
•Type: Machined
•Flanged Type - Wall Thickness: Standard
•Height H (mm): 20

  • METRIC
  • inCAD Components

PDFP.2019-317

Unit examples related to this product
Shaft Supports L - Shaped, Split:Related Image
・Materials
Height H Selectable TypeHeight H Configurable Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHKPB-1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 2 pcs.
SHKPMSHKPMHElectroless Nickel PlatingHex Socket Head Cap Screw 2 pcs.
(Stainless Steel)
SHKPSSHKPSH304 Stainless Steel-
SHKPASHKPAHAluminum Alloy 6000 seriesClear Anodize
SHKPD-Black AnodizeHex Socket Head Cap Screw 2 pcs.

Specifications

Part Number-H


SHKWS20
SHKPSH20
-
-
30
30.6
Part NumberHLH1TSWW1L1dETightening Screw
M
d2d1C
TypeDHeight Selectable TypeHeight Configurable Type
0.1mm Increment
Height H Selectable Type

SHKPB
SHKPM
SHKPS
SHKPA
SHKPD


Height H Configurable Type

SHKPMH
SHKPSH
SHKPAH
310152010.0~20.022H+6841612133.513M3
Depth 6
3.56.53.51.5
410152010.0~20.0
515202515.0~25.0H+7
615202515.0~25.0
8152025304015.0~40.030H+101062015204.520M4
Depth 8
4.584.52
1020253020.0~30.0382626
1220253020.0~30.0
1320253020.0~30.0
162025304020.0~40.0H+12
20253040506025.0~60.050H+171683224366.636M6
Depth 12
6.6116.5
253040506030.0~60.0H+20
303040506030.0~60.070H+302010403048948M8
Depth 16
91493
3540506040.0~60.0
404050608040.0~80.0765656
5050608050.0~80.0100H+4025155038761476M12 Depth 24142013

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHKPA3-[10,​15,​20]
SHKPA3-HC[10.1-19.9/0.1]
SHKPA4-[10,​15,​20]
SHKPA4-HC[10.1-19.9/0.1]
SHKPA5-[15,​20,​25]
SHKPA5-HC[15.1-24.9/0.1]
SHKPA6-[15,​20,​25]
SHKPA6-HC[15.1-24.9/0.1]
SHKPA8-[15,​20,​25,​30,​40]
SHKPA8-HC[15.1-39.9/0.1]
SHKPA10-[20,​25,​30]
SHKPA10-HC[20.1-29.9/0.1]
SHKPA12-[20,​25,​30]
SHKPA12-HC[20.1-29.9/0.1]
SHKPA13-[20,​25,​30]
SHKPA13-HC[20.1-29.9/0.1]
SHKPA16-20
SHKPA16-[20,​25,​30,​40]
SHKPA16-HC[25.1-39.9/0.1]
SHKPA20-[25,​30,​40,​50,​60]
SHKPA20-HC[25.1-59.9/0.1]
SHKPA25-[30,​40,​50,​60]
SHKPA25-HC[30.1-59.9/0.1]
SHKPA30-[30,​40,​50,​60]
SHKPA30-HC[30.1-59.9/0.1]
SHKPA35-[40,​50,​60]
SHKPA35-HC[40.1-59.9/0.1]
SHKPA40-[40,​50,​60,​80]
SHKPA40-HC[50.1-79.9/0.1]
SHKPA50-[50,​60,​80]
SHKPA50-HC[50.1-79.9/0.1]
SHKPAH3-[10-20/0.1]
SHKPAH4-[10-20/0.1]
SHKPAH5-[15-25/0.1]
SHKPAH6-[15-25/0.1]
SHKPAH8-[15-40/0.1]
SHKPAH10-[20-30/0.1]
SHKPAH12-[20-30/0.1]
SHKPAH13-[20-30/0.1]
SHKPAH16-[20-40/0.1]
SHKPAH20-[25-60/0.1]
SHKPAH25-[30-60/0.1]
SHKPAH30-[30-60/0.1]
SHKPAH35-[40-60/0.1]
SHKPAH40-[40-80/0.1]
SHKPAH50-[50-80/0.1]
SHKPB3-[10,​15,​20]
SHKPB4-[10,​15,​20]
SHKPB5-[15,​20,​25]
SHKPB6-[15,​20,​25]
SHKPB8-[15,​20,​25,​30,​40]
SHKPB10-[20,​25,​30]
SHKPB12-[20,​25,​30]
SHKPB13-[20,​25,​30]
SHKPB16-20
SHKPB16-[20,​25,​30,​40]
SHKPB20-[25,​30,​40,​50,​60]
SHKPB25-[30,​40,​50,​60]
SHKPB30-[30,​40,​50,​60]
SHKPB35-[40,​50,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height Configurable/Selection Height H
(mm)
1 Piece(s)

12 Days or more

103 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection10 ~ 20
1 Piece(s)

12 Days or more

103 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

104 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection10 ~ 20
1 Piece(s)

12 Days or more

104 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

105 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection15 ~ 25
1 Piece(s)

12 Days or more

105 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

106 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection15 ~ 25
1 Piece(s)

12 Days or more

106 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection15 ~ 40
1 Piece(s)

12 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection20 ~ 30
1 Piece(s)

12 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection20 ~ 30
1 Piece(s)

12 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection20 ~ 30
1 Piece(s)

12 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)Available

12 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection20
1 Piece(s)

12 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection20 ~ 40
1 Piece(s)

12 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection25 ~ 60
1 Piece(s)

12 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection30 ~ 60
1 Piece(s)

12 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection30 ~ 60
1 Piece(s)

12 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection40 ~ 60
1 Piece(s)

12 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection40 ~ 80
1 Piece(s)

12 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1050 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection50 ~ 80
1 Piece(s)

12 Days or more

1050 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

14 Days or more

103 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable10 ~ 20
1 Piece(s)

14 Days or more

104 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable10 ~ 20
1 Piece(s)

14 Days or more

105 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable15 ~ 25
1 Piece(s)

14 Days or more

106 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable15 ~ 25
1 Piece(s)

14 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable15 ~ 40
1 Piece(s)

14 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable20 ~ 30
1 Piece(s)

14 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable20 ~ 30
1 Piece(s)

14 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable20 ~ 30
1 Piece(s)

14 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable20 ~ 40
1 Piece(s)

14 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable25 ~ 60
1 Piece(s)

14 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable30 ~ 60
1 Piece(s)

14 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable30 ~ 60
1 Piece(s)

14 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable40 ~ 60
1 Piece(s)

14 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable40 ~ 80
1 Piece(s)

14 Days or more

1050 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable50 ~ 80
1 Piece(s)

9 Days or more

103 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection10 ~ 20
1 Piece(s)

9 Days or more

104 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection10 ~ 20
1 Piece(s)

9 Days or more

105 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection15 ~ 25
1 Piece(s)

9 Days or more

106 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection15 ~ 25
1 Piece(s)

9 Days or more

108 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection15 ~ 40
1 Piece(s)

9 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection20 ~ 30
1 Piece(s)

9 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection20 ~ 30
1 Piece(s)

9 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection20 ~ 30
1 Piece(s)Available

9 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection20
1 Piece(s)

9 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection20 ~ 40
1 Piece(s)

9 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection25 ~ 60
1 Piece(s)

9 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection30 ~ 60
1 Piece(s)

9 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection30 ~ 60
1 Piece(s)

9 Days or more

1035 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection40 ~ 60

Loading...

 

Basic Information

Shape L-Shaped Shaft Tightening Method Two Piece Clamp-On Type Machined
Flanged Type - Wall Thickness Standard Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.