(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - T-Shaped, Wide Body, Shaft Adjustment with Clamp.

Shaft Supports - T-Shaped, Wide Body, Shaft Adjustment with Clamp.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

Wide Slit Type has a longer guide compared with Standard Type. Improves Retentivity. Aluminum recommended for Weight Saving.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Shaft Supports T - Shaped, Wide, Slit:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHTBN1045 Carbon SteelBlack OxideHex Socket Set Screw 1 pc.
SHTMNElectroless Nickel PlatingHex Socket Set Screw 1 pc.
(Stainless Steel)
SHTSN304 Stainless Steel-
[ ! ]D dimensions 30~50 come with 2 screws.

Specifications

Part Number-H
SHTB8
SHTMH15
SHTBN35
-
-
-
25
25.6
50
Part NumberHLH1TSWSet Screw ML1d
TypeD
SHTBN
SHTMN
SHTSN
810152025304042H+915618M6306.6
101015202530405060H+10
121015202530405060H+1118
1315202530405060H+12
151520253040506054H+15203042
1615202530405060H+15
202025304050608067H+1825835M8509
2520253040506080H+2030
3025304050608085H+23351045656.6
35253040506080H+25
403040506080100H+304060809
5040506080125H+3850157510011

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHTBN8-10
SHTBN8-15
SHTBN8-20
SHTBN8-25
SHTBN8-30
SHTBN8-40
SHTBN10-10
SHTBN10-15
SHTBN10-20
SHTBN10-25
SHTBN10-30
SHTBN10-40
SHTBN10-50
SHTBN10-60
SHTBN12-10
SHTBN12-15
SHTBN12-20
SHTBN12-25
SHTBN12-30
SHTBN12-40
SHTBN12-50
SHTBN12-60
SHTBN13-15
SHTBN13-50
SHTBN13-60
SHTBN13-[15,​20,​25,​30,​40,​50,​60]
SHTBN15-15
SHTBN15-20
SHTBN15-50
SHTBN15-60
SHTBN15-[15,​20,​25,​30,​40,​50,​60]
SHTBN16-15
SHTBN16-20
SHTBN16-25
SHTBN16-30
SHTBN16-40
SHTBN16-50
SHTBN16-60
SHTBN20-20
SHTBN20-25
SHTBN20-30
SHTBN20-40
SHTBN20-50
SHTBN20-60
SHTBN20-80
SHTBN25-20
SHTBN25-25
SHTBN25-30
SHTBN25-40
SHTBN25-50
SHTBN25-60
SHTBN25-80
SHTBN30-25
SHTBN30-30
SHTBN30-40
SHTBN30-50
SHTBN30-60
SHTBN30-80
SHTBN35-25
SHTBN35-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(mm)
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide10
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide15
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide40
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide10
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide15
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide40
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide50
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide60
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide10
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide15
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide40
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide50
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide60
1 Piece(s)Available

9 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide15
1 Piece(s)Available

9 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide50
1 Piece(s)Available

9 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide60
1 Piece(s)

9 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide15 ~ 60
1 Piece(s)Available

9 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack Oxide15
1 Piece(s)Available

9 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

9 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack Oxide50
1 Piece(s)Available

9 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack Oxide60
1 Piece(s)

9 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack Oxide15 ~ 60
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide15
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide40
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide50
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide60
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide40
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide50
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide60
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide80
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide40
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide50
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide60
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide80
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide40
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide50
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide60
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide80
1 Piece(s)Available

9 Days or more

1035 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

9 Days or more

1035 mm[Steel] 1045 Carbon SteelBlack Oxide40
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(mm)

Loading...

Basic Information

Shape T-Shaped Shaft Tightening Method Set Screw Type Machined
Flanged Type - Wall Thickness Thick Wall Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.