(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Compact Flange Mount, Rear Screw Adjustment.

Shaft Supports - Compact Flange Mount, Rear Screw Adjustment.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Campact Slit Clamping Type with no holding portion. Space-Saving Compatible.

  • METRIC
  • inCAD Components
Shaft Supports, Compact Slit, Long Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
StandardLong Sleeve
STHMRBSTHMRBL1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 1 pc.
STHMRSTHMRLElectroless Nickel PlatingHex Socket Head Cap Screw
1 pc. (Stainless Steel)
SSTHMRSSTHMRL304 Stainless Steel-

Specifications

Part Number
STHMRB16
STHMR20
SSTHMRL20
Part NumberLL1HBTT1Pd1d2SXYMdR
TypeDH7
Compact
Standard
STHMRB
STHMR
SSTHMR
816-30113.5-204.581.59.5555.59
1017-344.5-225.59.5106
12253612.52512
15283815.52613
Compact Long Sleeve (D12~30)STHMRBL
STHMRL
SSTH
MRL
162230391461428213.5766.612
20344918356.611168
253854224019
302440598244522
■O.D. Comparison Table
D
(I.D.)
O.D. (H)
Compact
Ex.) STHMR, STHMRL
Flanged Mount with With Slit Click here
Ex.) STHWR, STHWRL
Difference
83039-9
103449-15
123652-16
153856-18
163956-17
204964-15
255469-15
305979-20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSTHMR8
SSTHMR10
SSTHMR12
SSTHMR15
SSTHMR16
SSTHMR20
SSTHMR25
SSTHMR30
SSTHMRL12
SSTHMRL15
SSTHMRL16
SSTHMRL20
SSTHMRL25
SSTHMRL30
STHMR8
STHMR10
STHMR12
STHMR15
STHMR16
STHMR20
STHMR25
STHMR30
STHMRB8
STHMRB10
STHMRB12
STHMRB15
STHMRB16
STHMRB20
STHMRB25
STHMRB30
STHMRBL12
STHMRBL15
STHMRBL16
STHMRBL20
STHMRBL25
STHMRBL30
STHMRL12
STHMRL15
STHMRL16
STHMRL20
STHMRL25
STHMRL30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Flanged Type - Features
1 Piece(s)Available

8 Days or more

108 mm304 Stainless SteelNoneStandard
1 Piece(s)Available

8 Days or more

1010 mm304 Stainless SteelNoneStandard
1 Piece(s)Available

8 Days or more

1012 mm304 Stainless SteelNoneStandard
1 Piece(s)Available

8 Days or more

1015 mm304 Stainless SteelNoneStandard
1 Piece(s)Available

8 Days or more

1016 mm304 Stainless SteelNoneStandard
1 Piece(s)Available

8 Days or more

1020 mm304 Stainless SteelNoneStandard
1 Piece(s)Available

8 Days or more

1025 mm304 Stainless SteelNoneStandard
1 Piece(s)Available

8 Days or more

1030 mm304 Stainless SteelNoneStandard
1 Piece(s)Available

8 Days or more

1012 mm304 Stainless SteelNoneLong Sleeve
1 Piece(s)Available

8 Days or more

1015 mm304 Stainless SteelNoneLong Sleeve
1 Piece(s)Available

8 Days or more

1016 mm304 Stainless SteelNoneLong Sleeve
1 Piece(s)Available

8 Days or more

1020 mm304 Stainless SteelNoneLong Sleeve
1 Piece(s)Available

8 Days or more

1025 mm304 Stainless SteelNoneLong Sleeve
1 Piece(s)Available

8 Days or more

1030 mm304 Stainless SteelNoneLong Sleeve
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless NickelStandard
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless NickelStandard
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless NickelStandard
1 Piece(s)Available

8 Days or more

1015 mm[Steel] 1045 Carbon SteelElectroless NickelStandard
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless NickelStandard
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless NickelStandard
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless NickelStandard
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless NickelStandard
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack OxideStandard
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack OxideStandard
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack OxideStandard
1 Piece(s)Available

8 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack OxideStandard
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideStandard
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack OxideStandard
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack OxideStandard
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack OxideStandard
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack OxideLong Sleeve
1 Piece(s)Available

8 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack OxideLong Sleeve
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideLong Sleeve
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack OxideLong Sleeve
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack OxideLong Sleeve
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack OxideLong Sleeve
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless NickelLong Sleeve
1 Piece(s)Available

8 Days or more

1015 mm[Steel] 1045 Carbon SteelElectroless NickelLong Sleeve
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless NickelLong Sleeve
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless NickelLong Sleeve
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless NickelLong Sleeve
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless NickelLong Sleeve

Loading...

  1. 1
 

Basic Information

Shape Round Shaft Tightening Method One Piece Clamp-On Type Machined
Flanged Type - Wall Thickness Standard Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.