(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Flange Mount, with Dowel Holes.

Shaft Supports - Flange Mount, with Dowel Holes.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

Easier positioning in assembling.. Reproductible in disassembling for maintenance.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Shaft Supports - Round Flange Mount, Thick Holder, with Dowel Hole:Related Image
・Materials
Round FlangedCompact Flanged[ M ]Material[ S ]Surface Treatment
STHRBKSTHCBK1045 Carbon SteelBlack Oxide
STHRKSTHCKElectroless Nickel Plating
SSTHRKSSTHCK304 Stainless Steel-
[ ! ]For included Hex Socket Set Screw, refer to Alterations.

Specifications

Part Number



STHRL10
STHIS20
SSTHCK20
Part NumberSleeve Thickness (N)LD1HTM (Coarse)PWP1Fd1Q
TypeDH7
Round Flanged
STHRBK
STHRK
SSTHRK
Compact Flanged
STHCBK
STHCK
SSTHCK
(D Dimensions 16~30)
12+ 0.018
0
2241636615M4262028-4.54
132.5241838615282228
15302040618302430
163322242619322628165
185322850820M5393231225.5
20+ 0.021
0
4322850820393231226
2538335582344373624
3038661024M6524241276.6
[ ! ]Compact Flange Type is available only for D dimensions 16~30.

Alterations

Shaft Supports - Round Flange Mount, Thick Holder, with Dowel Hole:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSTHCK16
SSTHCK16-MB
SSTHCK18
SSTHCK18-MB
SSTHCK20
SSTHCK20-MB
SSTHCK25
SSTHCK25-MB
SSTHCK30
SSTHCK30-MB
SSTHRK12
SSTHRK12-MB
SSTHRK13
SSTHRK13-MB
SSTHRK15
SSTHRK15-MB
SSTHRK16
SSTHRK16-MB
SSTHRK18
SSTHRK18-MB
SSTHRK20
SSTHRK20-MB
SSTHRK25
SSTHRK25-MB
SSTHRK30
SSTHRK30-MB
STHCBK16
STHCBK16-MB
STHCBK18
STHCBK18-MB
STHCBK20
STHCBK20-MB
STHCBK25
STHCBK25-MB
STHCBK30
STHCBK30-MB
STHCK16
STHCK16-MB
STHCK18
STHCK18-MB
STHCK20
STHCK20-MB
STHCK25
STHCK25-MB
STHCK30
STHCK30-MB
STHRBK12
STHRBK12-MB
STHRBK13
STHRBK13-MB
STHRBK15
STHRBK15-MB
STHRBK16
STHRBK16-MB
STHRBK18
STHRBK18-MB
STHRBK20
STHRBK20-MB
STHRBK25
STHRBK25-MB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Flange Shape MB (With Hex Socket Set Screw) Set Screw M (Coarse)
1 Piece(s)Available

10 Days or more

1016 mm304 Stainless SteelNoneCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1016 mm304 Stainless SteelNoneCompact FlangedProvided4
1 Piece(s)Available

10 Days or more

1018 mm304 Stainless SteelNoneCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1018 mm304 Stainless SteelNoneCompact FlangedProvided5
1 Piece(s)Available

10 Days or more

1020 mm304 Stainless SteelNoneCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1020 mm304 Stainless SteelNoneCompact FlangedProvided5
1 Piece(s)Available

10 Days or more

1025 mm304 Stainless SteelNoneCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1025 mm304 Stainless SteelNoneCompact FlangedProvided5
1 Piece(s)Available

10 Days or more

1030 mm304 Stainless SteelNoneCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1030 mm304 Stainless SteelNoneCompact FlangedProvided6
1 Piece(s)Available

10 Days or more

1012 mm304 Stainless SteelNoneRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1012 mm304 Stainless SteelNoneRound FlangedProvided4
1 Piece(s)Available

10 Days or more

1013 mm304 Stainless SteelNoneRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1013 mm304 Stainless SteelNoneRound FlangedProvided4
1 Piece(s)Available

10 Days or more

1015 mm304 Stainless SteelNoneRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1015 mm304 Stainless SteelNoneRound FlangedProvided4
1 Piece(s)Available

10 Days or more

1016 mm304 Stainless SteelNoneRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1016 mm304 Stainless SteelNoneRound FlangedProvided4
1 Piece(s)Available

10 Days or more

1018 mm304 Stainless SteelNoneRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1018 mm304 Stainless SteelNoneRound FlangedProvided5
1 Piece(s)Available

10 Days or more

1020 mm304 Stainless SteelNoneRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1020 mm304 Stainless SteelNoneRound FlangedProvided5
1 Piece(s)Available

10 Days or more

1025 mm304 Stainless SteelNoneRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1025 mm304 Stainless SteelNoneRound FlangedProvided5
1 Piece(s)Available

10 Days or more

1030 mm304 Stainless SteelNoneRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1030 mm304 Stainless SteelNoneRound FlangedProvided6
1 Piece(s)Available

10 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideCompact FlangedProvided4
1 Piece(s)Available

10 Days or more

1018 mm[Steel] 1045 Carbon SteelBlack OxideCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1018 mm[Steel] 1045 Carbon SteelBlack OxideCompact FlangedProvided5
1 Piece(s)Available

10 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack OxideCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack OxideCompact FlangedProvided5
1 Piece(s)Available

10 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack OxideCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack OxideCompact FlangedProvided5
1 Piece(s)Available

10 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack OxideCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack OxideCompact FlangedProvided6
1 Piece(s)Available

10 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless NickelCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless NickelCompact FlangedProvided4
1 Piece(s)Available

10 Days or more

1018 mm[Steel] 1045 Carbon SteelElectroless NickelCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1018 mm[Steel] 1045 Carbon SteelElectroless NickelCompact FlangedProvided5
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless NickelCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless NickelCompact FlangedProvided5
1 Piece(s)Available

10 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless NickelCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless NickelCompact FlangedProvided5
1 Piece(s)Available

10 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless NickelCompact FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless NickelCompact FlangedProvided6
1 Piece(s)Available

10 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack OxideRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack OxideRound FlangedProvided4
1 Piece(s)Available

10 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack OxideRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack OxideRound FlangedProvided4
1 Piece(s)Available

10 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack OxideRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack OxideRound FlangedProvided4
1 Piece(s)Available

10 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideRound FlangedProvided4
1 Piece(s)Available

10 Days or more

1018 mm[Steel] 1045 Carbon SteelBlack OxideRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1018 mm[Steel] 1045 Carbon SteelBlack OxideRound FlangedProvided5
1 Piece(s)Available

10 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack OxideRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack OxideRound FlangedProvided5
1 Piece(s)Available

10 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack OxideRound FlangedNot Provided-
1 Piece(s)Available

10 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack OxideRound FlangedProvided5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Flange Shape MB (With Hex Socket Set Screw) Set Screw M (Coarse)

Loading...

Basic Information

Shape Flanged Shaft Tightening Method Set Screw Type Machined
Flanged Type - Features Standard Flanged Type - Wall Thickness Standard Dowel Holes Provided
Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.