(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Easier positioning in assembling.. Reproductible in disassembling for maintenance.
Part Number
Configured Part Number is shown.
Round Flanged | Square Flanged | Compact Flanged | [ M ]Material | [ S ]Surface Treatment |
STHIRB | STHISB | STHICB | 1018 Carbon Steel | Black Oxide |
STHIR | STHIS | STHIC | Electroless Nickel Plating | |
SSTHIR | SSTHIS | SSTHIC | 304 Stainless Steel | - |
Part Number | |
STHRL10 STHIS20 SSTHCK20 |
Part Number | Sleeve Thickness (N) | L | D1 | H | T | ℓ | M (Coarse) | P | K | W | P1 | F | d1 | ||||
Type | DH7 | ||||||||||||||||
Round Flanged STHIRB STHIR SSTHIR | Square Flanged STHISB STHIS SSTHIS | Compact Flanged STHICB STHIC SSTHIC | 6 | + 0.012 0 | 3 | 15 | 12 | 28 | 3.5 | 11 | M3 | 20 | 22 | 12 | 20 | - | 3.5 |
8 | + 0.015 0 | 2 | 18 | 5 | 14 | 16 | |||||||||||
8M | M4 | 4.5 | |||||||||||||||
10 | 20 | 14 | 30 | 15 | M3 | 22 | 23 | 18 | 22 | 3.5 | |||||||
10M | M4 | 4.5 | |||||||||||||||
12 | + 0.018 0 | 24 | 16 | 36 | 6 | 18 | M4 | 26 | 28 | 20 | 26 | 4.5 | |||||
15 | 2.5 | 30 | 20 | 40 | 21 | 30 | 32 | 24 | 30 | ||||||||
16 | 3 | 32 | 22 | 42 | 22 | 32 | 33 | 26 | 28 | 16 | |||||||
20 | + 0.021 0 | 4 | 32 | 28 | 50 | 8 | 24 | M5 | 39 | 39 | 32 | 31 | 22 | 5.5 | |||
25 | 38 | 33 | 55 | 27 | 44 | 44 | 37 | 36 | 24 | ||||||||
30 | 38 | 66 | 10 | 29 | M6 | 52 | 52 | 42 | 41 | 27 | 6.6 | ||||||
40 | + 0.025 0 | 10 | 50 | 60 | 90 | 10 | 35 | 75 | 75 | 65 | 65 | 38 | 9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Shape | Flanged | Shaft Tightening Method | Set Screw | Type | Machined |
---|---|---|---|---|---|
Flanged Type - Features | Standard | Flanged Type - Wall Thickness | Standard | Dowel Holes | Not Provided |
Clamp Lever | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy