(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Flange Mount, Slotted, with Dowel Holes.

Shaft Supports - Flange Mount, Slotted, with Dowel Holes.
  • Volume Discount
  • Degreasing

Easier positioning in assembling.. Reproductible in disassembling for maintenance.

  • METRIC
  • inCAD Components
Shaft Supports - Round Flange Mount with Dowel Holes:Related Image
・Materials
Round FlangedCompact Flanged[ M ]Material[ S ]Surface Treatment[ A ]Accessories
STHWRBKSTHWCBK1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 1 pc.
STHWRKSTHWCKElectroless Nickel PlatingHex Socket Head Cap Screw
1 pc. (Stainless Steel)
SSTHWRKSSTHWCK304 Stainless Steel-

Specifications

Part Number


STHWIR10
STHWRBK25
Part NumberSleeve Thickness (N)LD1HTBPWP1FdSS1XYd1d2QMIncluded Screw
MxLength
TypeDH7
Round Flanged
STHWRBK
STHWRK
SSTHWRK

Compact Flanged
STHWCBK
STHWCK
SSTHWCK
12+0.018
0
10223252610423435254.51.51.511495.64M5M5x12
169.530355612463737275.51255
20+0.021
0
103240648524243306.62146M5x16
253845691557474634176
3012.540557910675750452010126.6M6M6x20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSTHWCK12
SSTHWCK16
SSTHWCK20
SSTHWCK25
SSTHWCK30
SSTHWRK12
SSTHWRK16
SSTHWRK20
SSTHWRK25
SSTHWRK30
STHWCBK12
STHWCBK16
STHWCBK20
STHWCBK25
STHWCBK30
STHWCK12
STHWCK16
STHWCK20
STHWCK25
STHWCK30
STHWRBK12
STHWRBK16
STHWRBK20
STHWRBK25
STHWRBK30
STHWRK12
STHWRK16
STHWRK20
STHWRK25
STHWRK30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Flange Shape
1 Piece(s)Available

10 Days or more

1012 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

10 Days or more

1016 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

10 Days or more

1020 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

10 Days or more

1025 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

10 Days or more

1030 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

10 Days or more

1012 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

10 Days or more

1016 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

10 Days or more

1020 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

10 Days or more

1025 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

10 Days or more

1030 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

10 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

10 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

10 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

10 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

10 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

10 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

10 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

10 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

10 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

10 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

10 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

10 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

10 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

10 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

10 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless NickelRound Flanged

Loading...

  1. 1
 

Basic Information

Shape Flanged Shaft Tightening Method One Piece Clamp-On Type Machined
Flanged Type - Features Standard Flanged Type - Wall Thickness Standard Dowel Holes Provided
Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.