(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bore Size D=35, 40, and 50 are added as new.
Makes shaft mounting or removal easy. Built-in hinge makes 1-screw tightening possible.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | |
T-Shaped | ||||
SHHTB | 1045 Carbon Steel | Black Oxide | Hex Socket Head Cap Screw 1 pc. | Nylon Washer 1 pc. |
SHHTM | Electroless Nickel Plating | Hex Socket Head Cap Screw 1 pc. (Stainless Steel) | ||
SHHTS | 304 Stainless Steel | - |
Part Number | - | H | |
SHHTB30 | - | 30 |
Part Number | H | L | H1 | T | S | W | L1 | d | E | Tightening Screw M | d2 | d1 | ℓ | |||||
Type | D | |||||||||||||||||
SHHTB SHHTM SHHTS | 10 | 20 | 50 | H+9 | 10 | 6 | 30 | 40 | 4.5 | 10 | M4 | 5 | 8 | 4 | ||||
12 | 20 | 30 | H+10 | 5 | ||||||||||||||
16 | 25 | 30 | 60 | H+12 | 12 | 40 | 50 | 14 | M5 | 7 | 9.5 | 6 | ||||||
20 | 25 | 30 | 65 | H+15 | 16 | 8 | 52 | 5.5 | 14.5 | 8 | ||||||||
25 | 30 | 50 | 75 | H+18 | 50 | 62 | 6.6 | 18 | M6 | 8 | 13 | |||||||
30 | 30 | 60 | 100 | H+21 | 19 | 10 | 65 | 80 | 9 | 24 | 11 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Shape | T-Shaped | Shaft Tightening Method | Hinged | Type | Machined |
---|---|---|---|---|---|
Flanged Type - Wall Thickness | Standard | Dowel Holes | Not Provided | Clamp Lever | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy