(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - L-Shaped, Hinge Type, Bottom or Side Mount.

Shaft Supports - L-Shaped, Hinge Type, Bottom or Side Mount.

Click this image to zoom it.

  • Volume Discount
  • Degreasing

Bore Size D=35, 40, and 50 are added as new.
Makes shaft mounting or removal easy. Built-in hinge makes 1-screw tightening possible.

  • METRIC
  • inCAD Components

PDFP.2019-313

Unit examples related to this product

Part Number

Configured Part Number is shown.

Shaft Supports - Side Mount, Hinged Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
L-ShapedBottom MountSide Mount
SHKHBSHSHBSHYHB1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 1 pc.Nylon
Washer
1 pc.
SHKHMSHSHMSHYHMElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SHKHSSHSHSSHYHS304 Stainless Steel-
Spring Pin on Hinge
[ M ] Material: Spring Stainless Steel SSPSR (>> Click here)

Specifications

Part Number-H

SHYHM30
-
40
■L-Shaped
Part NumberHLH1TSWW1L1dETightening Screw Md2d1
TypeD
SHKHB
SHKHM
SHKHS
102030H+91062015204.510M4584
1220H+105
162540H+121224182814M579.56
202530H+151682922.5305.514.58
254050H+1823366.618M6813
304065H+21191037284892411
■Bottom Mount, Side Mount
Part NumberHLH1TL1ETightening Screw MM1d2d1H2d
TypeD
Bottom Mount
SHSHB
SHSHM
SHSHS
Side Mount
SHYHB
SHYHM
SHYHS
102030H+9102010M4M458454.5
1220H+105
162540H+12122414M579.56
202530H+151614.5M6875.5
254050H+183518M68136.6
304065H+21194524M811109

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHKHB10-20
SHKHB12-20
SHKHB16-25
SHKHB20-25
SHKHB20-30
SHKHB25-40
SHKHB30-40
SHKHM10-20
SHKHM12-20
SHKHM16-25
SHKHM20-25
SHKHM20-30
SHKHM25-40
SHKHM30-40
SHKHS10-20
SHKHS12-20
SHKHS16-25
SHKHS20-25
SHKHS20-30
SHKHS25-40
SHKHS30-40
SHSHB10-20
SHSHB12-20
SHSHB16-25
SHSHB20-25
SHSHB20-30
SHSHB25-40
SHSHB30-40
SHSHM10-20
SHSHM12-20
SHSHM16-25
SHSHM20-25
SHSHM20-30
SHSHM25-40
SHSHM30-40
SHSHS10-20
SHSHS12-20
SHSHS16-25
SHSHS20-25
SHSHS20-30
SHSHS25-40
SHSHS30-40
SHYHB10-20
SHYHB12-20
SHYHB16-25
SHYHB20-25
SHYHB20-30
SHYHB25-40
SHYHB30-40
SHYHM10-20
SHYHM12-20
SHYHM16-25
SHYHM20-25
SHYHM20-30
SHYHM25-40
SHYHM30-40
SHYHS10-20
SHYHS12-20
SHYHS16-25
SHYHS20-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Bore Diameter (D)
(Ø)
Material Surface Finish Square Type - Mounting Style Height H
(mm)
1 Piece(s)Available

10 Days or more

10L-Shaped10 mm[Steel] 1045 Carbon SteelBlack Oxide-20
1 Piece(s)Available

10 Days or more

10L-Shaped12 mm[Steel] 1045 Carbon SteelBlack Oxide-20
1 Piece(s)Available

10 Days or more

10L-Shaped16 mm[Steel] 1045 Carbon SteelBlack Oxide-25
1 Piece(s)Available

10 Days or more

10L-Shaped20 mm[Steel] 1045 Carbon SteelBlack Oxide-25
1 Piece(s)Available

10 Days or more

10L-Shaped20 mm[Steel] 1045 Carbon SteelBlack Oxide-30
1 Piece(s)Available

10 Days or more

10L-Shaped25 mm[Steel] 1045 Carbon SteelBlack Oxide-40
1 Piece(s)Available

10 Days or more

10L-Shaped30 mm[Steel] 1045 Carbon SteelBlack Oxide-40
1 Piece(s)Available

10 Days or more

10L-Shaped10 mm[Steel] 1045 Carbon SteelElectroless Nickel-20
1 Piece(s)Available

10 Days or more

10L-Shaped12 mm[Steel] 1045 Carbon SteelElectroless Nickel-20
1 Piece(s)Available

10 Days or more

10L-Shaped16 mm[Steel] 1045 Carbon SteelElectroless Nickel-25
1 Piece(s)Available

10 Days or more

10L-Shaped20 mm[Steel] 1045 Carbon SteelElectroless Nickel-25
1 Piece(s)Available

10 Days or more

10L-Shaped20 mm[Steel] 1045 Carbon SteelElectroless Nickel-30
1 Piece(s)Available

10 Days or more

10L-Shaped25 mm[Steel] 1045 Carbon SteelElectroless Nickel-40
1 Piece(s)Available

10 Days or more

10L-Shaped30 mm[Steel] 1045 Carbon SteelElectroless Nickel-40
1 Piece(s)Available

10 Days or more

10L-Shaped10 mm304 Stainless SteelNone-20
1 Piece(s)Available

10 Days or more

10L-Shaped12 mm304 Stainless SteelNone-20
1 Piece(s)Available

10 Days or more

10L-Shaped16 mm304 Stainless SteelNone-25
1 Piece(s)Available

10 Days or more

10L-Shaped20 mm304 Stainless SteelNone-25
1 Piece(s)Available

10 Days or more

10L-Shaped20 mm304 Stainless SteelNone-30
1 Piece(s)Available

10 Days or more

10L-Shaped25 mm304 Stainless SteelNone-40
1 Piece(s)Available

10 Days or more

10L-Shaped30 mm304 Stainless SteelNone-40
1 Piece(s)Available

8 Days or more

10Square10 mm[Steel] 1045 Carbon SteelBlack OxideBottom Mount20
1 Piece(s)Available

8 Days or more

10Square12 mm[Steel] 1045 Carbon SteelBlack OxideBottom Mount20
1 Piece(s)Available

8 Days or more

10Square16 mm[Steel] 1045 Carbon SteelBlack OxideBottom Mount25
1 Piece(s)Available

8 Days or more

10Square20 mm[Steel] 1045 Carbon SteelBlack OxideBottom Mount25
1 Piece(s)Available

8 Days or more

10Square20 mm[Steel] 1045 Carbon SteelBlack OxideBottom Mount30
1 Piece(s)Available

8 Days or more

10Square25 mm[Steel] 1045 Carbon SteelBlack OxideBottom Mount40
1 Piece(s)Available

8 Days or more

10Square30 mm[Steel] 1045 Carbon SteelBlack OxideBottom Mount40
1 Piece(s)Available

10 Days or more

10Square10 mm[Steel] 1045 Carbon SteelElectroless NickelBottom Mount20
1 Piece(s)Available

10 Days or more

10Square12 mm[Steel] 1045 Carbon SteelElectroless NickelBottom Mount20
1 Piece(s)Available

10 Days or more

10Square16 mm[Steel] 1045 Carbon SteelElectroless NickelBottom Mount25
1 Piece(s)Available

10 Days or more

10Square20 mm[Steel] 1045 Carbon SteelElectroless NickelBottom Mount25
1 Piece(s)Available

10 Days or more

10Square20 mm[Steel] 1045 Carbon SteelElectroless NickelBottom Mount30
1 Piece(s)Available

10 Days or more

10Square25 mm[Steel] 1045 Carbon SteelElectroless NickelBottom Mount40
1 Piece(s)Available

10 Days or more

10Square30 mm[Steel] 1045 Carbon SteelElectroless NickelBottom Mount40
1 Piece(s)Available

10 Days or more

10Square10 mm304 Stainless SteelNoneBottom Mount20
1 Piece(s)Available

10 Days or more

10Square12 mm304 Stainless SteelNoneBottom Mount20
1 Piece(s)Available

10 Days or more

10Square16 mm304 Stainless SteelNoneBottom Mount25
1 Piece(s)Available

10 Days or more

10Square20 mm304 Stainless SteelNoneBottom Mount25
1 Piece(s)Available

10 Days or more

10Square20 mm304 Stainless SteelNoneBottom Mount30
1 Piece(s)Available

10 Days or more

10Square25 mm304 Stainless SteelNoneBottom Mount40
1 Piece(s)Available

10 Days or more

10Square30 mm304 Stainless SteelNoneBottom Mount40
1 Piece(s)Available

10 Days or more

10Square10 mm[Steel] 1045 Carbon SteelBlack OxideSide Mount20
1 Piece(s)Available

10 Days or more

10Square12 mm[Steel] 1045 Carbon SteelBlack OxideSide Mount20
1 Piece(s)Available

10 Days or more

10Square16 mm[Steel] 1045 Carbon SteelBlack OxideSide Mount25
1 Piece(s)Available

10 Days or more

10Square20 mm[Steel] 1045 Carbon SteelBlack OxideSide Mount25
1 Piece(s)Available

10 Days or more

10Square20 mm[Steel] 1045 Carbon SteelBlack OxideSide Mount30
1 Piece(s)Available

10 Days or more

10Square25 mm[Steel] 1045 Carbon SteelBlack OxideSide Mount40
1 Piece(s)Available

10 Days or more

10Square30 mm[Steel] 1045 Carbon SteelBlack OxideSide Mount40
1 Piece(s)Available

8 Days or more

10Square10 mm[Steel] 1045 Carbon SteelElectroless NickelSide Mount20
1 Piece(s)Available

8 Days or more

10Square12 mm[Steel] 1045 Carbon SteelElectroless NickelSide Mount20
1 Piece(s)Available

8 Days or more

10Square16 mm[Steel] 1045 Carbon SteelElectroless NickelSide Mount25
1 Piece(s)Available

8 Days or more

10Square20 mm[Steel] 1045 Carbon SteelElectroless NickelSide Mount25
1 Piece(s)Available

8 Days or more

10Square20 mm[Steel] 1045 Carbon SteelElectroless NickelSide Mount30
1 Piece(s)Available

8 Days or more

10Square25 mm[Steel] 1045 Carbon SteelElectroless NickelSide Mount40
1 Piece(s)Available

8 Days or more

10Square30 mm[Steel] 1045 Carbon SteelElectroless NickelSide Mount40
1 Piece(s)Available

10 Days or more

10Square10 mm304 Stainless SteelNoneSide Mount20
1 Piece(s)Available

10 Days or more

10Square12 mm304 Stainless SteelNoneSide Mount20
1 Piece(s)Available

10 Days or more

10Square16 mm304 Stainless SteelNoneSide Mount25
1 Piece(s)Available

10 Days or more

10Square20 mm304 Stainless SteelNoneSide Mount25
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Bore Diameter (D)
(Ø)
Material Surface Finish Square Type - Mounting Style Height H
(mm)

Loading...

Basic Information

Shaft Tightening Method Hinged Type Machined Flanged Type - Wall Thickness Standard
Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.