(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Side Mount, Slotted, Standard Type.

Shaft Supports - Side Mount, Slotted, Standard Type.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Shape: Square
•Shaft Tightening Method: Slit
•Type: Machined
•Square Type - Mounting Style: Side Mount
•Flanged Type - Wall Thickness: Standard

  • METRIC
  • inCAD Components
Shaft Supports - Side Mount, Slit Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHYB1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 1 pc.
SHYMElectroless Nickel Plating Hex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SHYS304 Stainless Steel-
SHYAAluminum Alloy 6000 seriesClear Anodize

Specifications

Part Number-H



SHQM16
SHYS12
-
-
25
30
Part NumberHLH1H2TL1EdTightening Screw
M
d2d1C
TypeD
SHYB
SHYM
SHYS
SHYA
820253022H+1651210114.5M4
Depth 8
4.584.52
10202530
1220253025H+181413
13202530
1525304028H+201615
16253040
182530405032H+26716
(15)
18186.6M6
Depth 12
6.6116.5
2025304050
2530405038H+282421
303040506050H+331022
(20)
32249M8
Depth 16
91493
35405060H+3627
40405060H+3829
[ ! ]Values in ( ) are the T dimensions of SHYA (Aluminum).

Alterations

Shaft Supports - Side Mount, Slit Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHYA8-[20,​25,​30]
SHYA8-HC[20.1-29.9/0.1]
SHYA10-[20,​25,​30]
SHYA10-HC[20.1-29.9/0.1]
SHYA12-[20,​25,​30]
SHYA12-HC[20.1-29.9/0.1]
SHYA13-[20,​25,​30]
SHYA13-HC[20.1-29.9/0.1]
SHYA15-[25,​30,​40]
SHYA15-HC[25.1-39.9/0.1]
SHYA16-[25,​30,​40]
SHYA16-HC[25.1-39.9/0.1]
SHYA18-[25,​30,​40,​50]
SHYA18-HC[25.1-49.9/0.1]
SHYA20-[25,​30,​40,​50]
SHYA20-HC[25.1-49.9/0.1]
SHYA25-[30,​40,​50]
SHYA25-HC[30.1-49.9/0.1]
SHYA30-[30,​40,​50,​60]
SHYA30-HC[30.1-59.9/0.1]
SHYA35-[40,​50,​60]
SHYA35-HC[40.1-59.9/0.1]
SHYA40-[40,​50,​60]
SHYA40-HC[40.1-59.9/0.1]
SHYB8-[20,​25,​30]
SHYB8-HC[20.1-29.9/0.1]
SHYB10-[20,​25,​30]
SHYB10-HC[20.1-29.9/0.1]
SHYB12-[20,​25,​30]
SHYB12-HC[20.1-29.9/0.1]
SHYB13-[20,​25,​30]
SHYB13-HC[20.1-29.9/0.1]
SHYB15-[25,​30,​40]
SHYB15-HC[25.1-39.9/0.1]
SHYB16-[25,​30,​40]
SHYB16-HC[25.1-39.9/0.1]
SHYB18-[25,​30,​40,​50]
SHYB18-HC[25.1-49.9/0.1]
SHYB20-[25,​30,​40,​50]
SHYB20-HC[25.1-49.9/0.1]
SHYB25-[30,​40,​50]
SHYB25-HC[30.1-49.9/0.1]
SHYB30-[30,​40,​50,​60]
SHYB30-HC[30.1-59.9/0.1]
SHYB35-[40,​50,​60]
SHYB35-HC[40.1-59.9/0.1]
SHYB40-[40,​50,​60]
SHYB40-HC[40.1-59.9/0.1]
SHYM8-[20,​25,​30]
SHYM8-HC[20.1-29.9/0.1]
SHYM10-[20,​25,​30]
SHYM10-HC[20.1-29.9/0.1]
SHYM12-[20,​25,​30]
SHYM12-HC[20.1-29.9/0.1]
SHYM13-[20,​25,​30]
SHYM13-HC[20.1-29.9/0.1]
SHYM15-[25,​30,​40]
SHYM15-HC[25.1-39.9/0.1]
SHYM16-[25,​30,​40]
SHYM16-HC[25.1-39.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(mm)
Mounting Height Change [HC]
(mm)
1 Piece(s)

9 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20 ~ 30-
1 Piece(s)

9 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20.1 ~ 29.9
1 Piece(s)

9 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20 ~ 30-
1 Piece(s)

9 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20.1 ~ 29.9
1 Piece(s)

9 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20 ~ 30-
1 Piece(s)

9 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20.1 ~ 29.9
1 Piece(s)

9 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20 ~ 30-
1 Piece(s)

9 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20.1 ~ 29.9
1 Piece(s)

9 Days or more

1015 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25 ~ 40-
1 Piece(s)

9 Days or more

1015 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25.1 ~ 39.9
1 Piece(s)

9 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25 ~ 40-
1 Piece(s)

9 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25.1 ~ 39.9
1 Piece(s)

9 Days or more

1018 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25 ~ 50-
1 Piece(s)

9 Days or more

1018 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25.1 ~ 49.9
1 Piece(s)

9 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25 ~ 50-
1 Piece(s)

9 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25.1 ~ 49.9
1 Piece(s)

9 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30 ~ 50-
1 Piece(s)

9 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-30.1 ~ 49.9
1 Piece(s)

9 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30 ~ 60-
1 Piece(s)

9 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-30.1 ~ 59.9
1 Piece(s)

9 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear Anodized40 ~ 60-
1 Piece(s)

9 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-40.1 ~ 59.9
1 Piece(s)

9 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear Anodized40 ~ 60-
1 Piece(s)

9 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-40.1 ~ 59.9
1 Piece(s)

9 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide20 ~ 30-
1 Piece(s)

9 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide-20.1 ~ 29.9
1 Piece(s)

9 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide20 ~ 30-
1 Piece(s)

9 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide-20.1 ~ 29.9
1 Piece(s)

9 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide20 ~ 30-
1 Piece(s)

9 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide-20.1 ~ 29.9
1 Piece(s)

9 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide20 ~ 30-
1 Piece(s)

9 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide-20.1 ~ 29.9
1 Piece(s)

9 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack Oxide25 ~ 40-
1 Piece(s)

9 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack Oxide-25.1 ~ 39.9
1 Piece(s)

9 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide25 ~ 40-
1 Piece(s)

9 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide-25.1 ~ 39.9
1 Piece(s)

9 Days or more

1018 mm[Steel] 1045 Carbon SteelBlack Oxide25 ~ 50-
1 Piece(s)

9 Days or more

1018 mm[Steel] 1045 Carbon SteelBlack Oxide-25.1 ~ 49.9
1 Piece(s)

9 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide25 ~ 50-
1 Piece(s)

9 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide-25.1 ~ 49.9
1 Piece(s)

9 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide30 ~ 50-
1 Piece(s)

9 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide-30.1 ~ 49.9
1 Piece(s)

9 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide30 ~ 60-
1 Piece(s)

9 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide-30.1 ~ 59.9
1 Piece(s)

9 Days or more

1035 mm[Steel] 1045 Carbon SteelBlack Oxide40 ~ 60-
1 Piece(s)

9 Days or more

1035 mm[Steel] 1045 Carbon SteelBlack Oxide-40.1 ~ 59.9
1 Piece(s)

9 Days or more

1040 mm[Steel] 1045 Carbon SteelBlack Oxide40 ~ 60-
1 Piece(s)

9 Days or more

1040 mm[Steel] 1045 Carbon SteelBlack Oxide-40.1 ~ 59.9
1 Piece(s)

9 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel20 ~ 30-
1 Piece(s)

9 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel-20.1 ~ 29.9
1 Piece(s)

9 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel20 ~ 30-
1 Piece(s)

9 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel-20.1 ~ 29.9
1 Piece(s)

9 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel20 ~ 30-
1 Piece(s)

9 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel-20.1 ~ 29.9
1 Piece(s)

9 Days or more

1013 mm[Steel] 1045 Carbon SteelElectroless Nickel20 ~ 30-
1 Piece(s)

9 Days or more

1013 mm[Steel] 1045 Carbon SteelElectroless Nickel-20.1 ~ 29.9
1 Piece(s)

9 Days or more

1015 mm[Steel] 1045 Carbon SteelElectroless Nickel25 ~ 40-
1 Piece(s)

9 Days or more

1015 mm[Steel] 1045 Carbon SteelElectroless Nickel-25.1 ~ 39.9
1 Piece(s)

9 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel25 ~ 40-
1 Piece(s)

9 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel-25.1 ~ 39.9

Loading...

 

Basic Information

Shape Square Shaft Tightening Method One Piece Clamp-On Type Machined
Square Type - Mounting Style Side Mount Flanged Type - Wall Thickness Standard Dowel Holes Not Provided
Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.