(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Side Mount, with Clamp, Standard Type.

Shaft Supports - Side Mount, with Clamp, Standard Type.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Shape: Square
•Shaft Tightening Method: Set Screw
•Material: 1045 Carbon Steel
•Type: Machined
•Square Type - Mounting Style: Side Mount

  • METRIC
  • inCAD Components
Shaft Supports - Side Mount:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHQB1045 Carbon SteelBlack OxideHex Socket Set Screw 1 pc.
SHQMElectroless Nickel Plating Hex Socket Set Screw 1 pc. (Stainless Steel)

Specifications

Part Number-H



SHQM16
SHYS12
-
-
25
30
Part NumberHLH1H2TL1dSet Screw
M
TypeD
SHQB
SHQM
8253022H+9512104.54
102530H+10
12253025H+1114
132530H+12
1525304028H+1516
16253040
182530405032H+18716186.66
2025304050
2530405038H+2024
303040506050H+2310223296
35405060H+25
40405060H+30

Alterations

Shaft Supports - Side Mount:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHQB8-[25,​30]
SHQB8-HC[25.1-29.9/0.1]
SHQB10-[25,​30]
SHQB10-HC[25.1-29.9/0.1]
SHQB12-[25,​30]
SHQB12-HC[25.1-29.9/0.1]
SHQB13-[25,​30]
SHQB13-HC[25.1-29.9/0.1]
SHQB15-[25,​30,​40]
SHQB15-HC[25.1-39.9/0.1]
SHQB16-[25,​30,​40]
SHQB16-HC[25.1-39.9/0.1]
SHQB18-[25,​30,​40,​50]
SHQB18-HC[25.1-49.9/0.1]
SHQB20-[25,​30,​40,​50]
SHQB20-HC[25.1-49.9/0.1]
SHQB25-[30,​40,​50]
SHQB25-HC[30.1-49.9/0.1]
SHQB30-[30,​40,​50,​60]
SHQB30-HC[30.1-59.9/0.1]
SHQB35-[40,​50,​60]
SHQB35-HC[40.1-59.9/0.1]
SHQB40-[40,​50,​60]
SHQB40-HC[40.1-59.9/0.1]
SHQM8-[25,​30]
SHQM8-HC[25.1-29.9/0.1]
SHQM10-[25,​30]
SHQM10-HC[25.1-29.9/0.1]
SHQM12-[25,​30]
SHQM12-HC[25.1-29.9/0.1]
SHQM13-[25,​30]
SHQM13-HC[25.1-29.9/0.1]
SHQM15-[25,​30,​40]
SHQM15-HC[25.1-39.9/0.1]
SHQM16-[25,​30,​40]
SHQM16-HC[25.1-39.9/0.1]
SHQM18-[25,​30,​40,​50]
SHQM18-HC[25.1-49.9/0.1]
SHQM20-[25,​30,​40,​50]
SHQM20-HC[25.1-49.9/0.1]
SHQM25-[30,​40,​50]
SHQM25-HC[30.1-49.9/0.1]
SHQM30-[30,​40,​50,​60]
SHQM30-HC[30.1-59.9/0.1]
SHQM35-[40,​50,​60]
SHQM35-HC[40.1-59.9/0.1]
SHQM40-[40,​50,​60]
SHQM40-HC[40.1-59.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Surface Finish Height H
(mm)
Mounting Height Change [HC]
(mm)
1 Piece(s)

9 Days or more

108 mmBlack Oxide25 ~ 30-
1 Piece(s)

9 Days or more

108 mmBlack Oxide-25.1 ~ 29.9
1 Piece(s)

9 Days or more

1010 mmBlack Oxide25 ~ 30-
1 Piece(s)

9 Days or more

1010 mmBlack Oxide-25.1 ~ 29.9
1 Piece(s)

9 Days or more

1012 mmBlack Oxide25 ~ 30-
1 Piece(s)

9 Days or more

1012 mmBlack Oxide-25.1 ~ 29.9
1 Piece(s)

9 Days or more

1013 mmBlack Oxide25 ~ 30-
1 Piece(s)

9 Days or more

1013 mmBlack Oxide-25.1 ~ 29.9
1 Piece(s)

9 Days or more

1015 mmBlack Oxide25 ~ 40-
1 Piece(s)

9 Days or more

1015 mmBlack Oxide-25.1 ~ 39.9
1 Piece(s)

9 Days or more

1016 mmBlack Oxide25 ~ 40-
1 Piece(s)

9 Days or more

1016 mmBlack Oxide-25.1 ~ 39.9
1 Piece(s)

9 Days or more

1018 mmBlack Oxide25 ~ 50-
1 Piece(s)

9 Days or more

1018 mmBlack Oxide-25.1 ~ 49.9
1 Piece(s)

9 Days or more

1020 mmBlack Oxide25 ~ 50-
1 Piece(s)

9 Days or more

1020 mmBlack Oxide-25.1 ~ 49.9
1 Piece(s)

9 Days or more

1025 mmBlack Oxide30 ~ 50-
1 Piece(s)

9 Days or more

1025 mmBlack Oxide-30.1 ~ 49.9
1 Piece(s)

9 Days or more

1030 mmBlack Oxide30 ~ 60-
1 Piece(s)

9 Days or more

1030 mmBlack Oxide-30.1 ~ 59.9
1 Piece(s)

9 Days or more

1035 mmBlack Oxide40 ~ 60-
1 Piece(s)

9 Days or more

1035 mmBlack Oxide-40.1 ~ 59.9
1 Piece(s)

9 Days or more

1040 mmBlack Oxide40 ~ 60-
1 Piece(s)

9 Days or more

1040 mmBlack Oxide-40.1 ~ 59.9
1 Piece(s)

9 Days or more

108 mmElectroless Nickel25 ~ 30-
1 Piece(s)

9 Days or more

108 mmElectroless Nickel-25.1 ~ 29.9
1 Piece(s)

9 Days or more

1010 mmElectroless Nickel25 ~ 30-
1 Piece(s)

9 Days or more

1010 mmElectroless Nickel-25.1 ~ 29.9
1 Piece(s)

9 Days or more

1012 mmElectroless Nickel25 ~ 30-
1 Piece(s)

9 Days or more

1012 mmElectroless Nickel-25.1 ~ 29.9
1 Piece(s)

9 Days or more

1013 mmElectroless Nickel25 ~ 30-
1 Piece(s)

9 Days or more

1013 mmElectroless Nickel-25.1 ~ 29.9
1 Piece(s)

9 Days or more

1015 mmElectroless Nickel25 ~ 40-
1 Piece(s)

9 Days or more

1015 mmElectroless Nickel-25.1 ~ 39.9
1 Piece(s)

9 Days or more

1016 mmElectroless Nickel25 ~ 40-
1 Piece(s)

9 Days or more

1016 mmElectroless Nickel-25.1 ~ 39.9
1 Piece(s)

9 Days or more

1018 mmElectroless Nickel25 ~ 50-
1 Piece(s)

9 Days or more

1018 mmElectroless Nickel-25.1 ~ 49.9
1 Piece(s)

9 Days or more

1020 mmElectroless Nickel25 ~ 50-
1 Piece(s)

9 Days or more

1020 mmElectroless Nickel-25.1 ~ 49.9
1 Piece(s)

9 Days or more

1025 mmElectroless Nickel30 ~ 50-
1 Piece(s)

9 Days or more

1025 mmElectroless Nickel-30.1 ~ 49.9
1 Piece(s)

9 Days or more

1030 mmElectroless Nickel30 ~ 60-
1 Piece(s)

9 Days or more

1030 mmElectroless Nickel-30.1 ~ 59.9
1 Piece(s)

9 Days or more

1035 mmElectroless Nickel40 ~ 60-
1 Piece(s)

9 Days or more

1035 mmElectroless Nickel-40.1 ~ 59.9
1 Piece(s)

9 Days or more

1040 mmElectroless Nickel40 ~ 60-
1 Piece(s)

9 Days or more

1040 mmElectroless Nickel-40.1 ~ 59.9

Loading...

  1. 1
 

Basic Information

Shape Square Shaft Tightening Method Set Screw Material 1045 Carbon Steel
Type Machined Square Type - Mounting Style Side Mount Flanged Type - Wall Thickness Standard
Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.