(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - L-shaped, with top groove (precision molded).

Shaft Supports - L-shaped, with top groove (precision molded).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Shape: L-Shaped
•Shaft Tightening Method: Slit
•Type: Cast (Economy)
•Flanged Type - Wall Thickness: Standard

  • METRIC
  • inCAD Components
Shaft Supports - Casting, L - Shaped - Slit Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHKSBT1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 1 pc.
SHKSMTElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SHKSST304 Stainless Steel-

Specifications

Part Number

SHKSBT8
Part NumberHLH1TSWW1AL1dETightening Screw
M
d2d1CB1B2B3Mass
g
TypeD
SHKSBT
SHKSMT
SHKSST
8152531126221712.5155.511M44.584.52147272
102036882
12381383
162530451515114
204051168322420246.518M66.5116.5236
25305821249
305063201040302530924M891493417

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHKSBT8
SHKSBT10
SHKSBT12
SHKSBT16
SHKSBT20
SHKSBT25
SHKSBT30
SHKSMT8
SHKSMT10
SHKSMT12
SHKSMT16
SHKSMT20
SHKSMT25
SHKSMT30
SHKSST8
SHKSST10
SHKSST12
SHKSST16
SHKSST20
SHKSST25
SHKSST30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

108 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1010 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1012 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1016 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1020 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1025 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1030 mm304 Stainless SteelNone

Loading...

  1. 1
 

Basic Information

Shape L-Shaped Shaft Tightening Method One Piece Clamp-On Type Cast (Economy)
Flanged Type - Wall Thickness Standard Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.