(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Wide Type has longer shaft holding section than Standard Type and has enhanced gripping power.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories |
SHATN | 1045 Carbon Steel | Black Oxide | Hex Socket Head Cap Screw 1 pc. |
SHAMN | Electroless Nickel Plating | Hex Socket Head Cap Screw 1 pc. (Stainless Steel) | |
SHASSN | 304 Stainless Steel | - | |
SHAN | Aluminum Casting Alloy 514.0 | Clear Anodize |
Part Number | ||
SHASSN30 SHAT1220 SHATN20 SHASSN16 |
Part Number | H | L | H1 | T | T1 | L1 | d | L2 | S | E | C | Tightening Screw M | d1 | d2 | ℓ | Mass g | |
Type | D | ||||||||||||||||
SHATN SHAMN SHASSN SHAN | 10 | 20 | 44 | 40 | 20 | - | 32 | 6.6 | 18 | 8 | 13 | 2 | 5 | 9 | 5.5 | 5.5 | 129 (44) |
12 | 124 (43) | ||||||||||||||||
16 | 25 | 52 | 48 | 25 | 40 | 25 | 10 | 15 | 6 | 11 | 6.6 | 6.5 | 244 (84) | ||||
20 | 30 | 62 | 59 | 30 | 18 | 46 | 30 | 19 | 8 | 14 | 9 | 9 | 408 (140) | ||||
25 | 66 | 61 | 35 | 20 | 50 | 35 | 22 | 526 (181) | |||||||||
30 | 85 | 63 | 40 | 65 | 44 | 12 | 24 | 3 | 790 (272) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SHAMN10 |
SHAMN12 |
SHAMN16 |
SHAMN20 |
SHAMN25 |
SHAMN30 |
SHASSN10 |
SHASSN12 |
SHASSN16 |
SHASSN20 |
SHASSN25 |
SHASSN30 |
SHATN10 |
SHATN12 |
SHATN16 |
SHATN20 |
SHATN25 |
SHATN30 |
Loading...
Shape | T-Shaped | Shaft Tightening Method | One Piece Clamp-On | Type | Cast (Economy) |
---|---|---|---|---|---|
Flanged Type - Wall Thickness | Thick Wall | Dowel Holes | Not Provided | Clamp Lever | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy