(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Precision Linear Shaft for Continuous Support are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating or No Surface Treatment.
[Diameter range] 10mm - 50mm
[Length range]200mm - 1500mm.
Inch option available, please click Here.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment |
SFAE | 52100 Bearing Steel Equivalent | Induceion Hardeming Effective Hardened Depth of Induction Hardened >>Click here 52100 Bearing Steel Equivalent 58HRC ~ SUS440C(13Cr) Stainless Steel Equivalent 56HRC ~ | - |
SSFAE | SUS440C(13Cr) Stainless Steel Equivalent | ||
PSFAE | 52100 Bearing Steel Equivalent | Hard Chrome Plating Plating Hardness: HV750 ~ Plating Thickness: 5µ or More | |
PSSFAE | SUS440C(13Cr) Stainless Steel Equivalent |
Part Number | - | L |
SFAE10 | - | 300 |
Part Number | L 1mm Increment | M (Coarse Thread) | P | h | C | A | F | ||
Type | Dg6 | ||||||||
SFAE PSFAE | 10 | -0.005 -0.014 | 200~800 | M4 | 100 | 4.5 | 0.5 or Less | 4.3 | 2.0 |
12 | -0.006 -0.017 | 200~1000 | 5 | ||||||
13 | 200~1000 | 5.5 | |||||||
SFAE SSFAE PSFAE PSSFAE | 16 | 200~1200 | M5 | 150 | Mx2 | 5.5 | |||
20 | -0.007 -0.020 | 200~1200 | M6 | 1.0 or Less | 6.8 | 2.5 | |||
25 | 300~1200 | 200 | |||||||
30 | 300~1500 | M8 | 9 | 3.0 | |||||
35 | -0.009 -0.025 | 300~1500 | |||||||
40 | 400~1500 | 300 | 3.5 | ||||||
50 | 400~1500 | M10 | 11 |
Pitch | P=100 | P=150 | P=200 | P=300 | Number of Taps | K (Number of Pitches) | N | ||
L | 200~219 | 200~ 319 | 300~ 419 | 400~ 619 | 2 | 1 | N=
| ||
220~319 | 320~ 469 | 420~ 619 | 620~ 919 | 3 | 2 | ||||
320~419 | 470~ 619 | 620~ 819 | 920~1219 | 4 | 3 | ||||
420~519 | 620~ 769 | 820~1019 | 1220~ | 5 | 4 | ||||
520~619 | 770~ 919 | 1020~1219 | - | 6 | 5 | ||||
620~719 | 920~1069 | 1220~1419 | - | 7 | 6 | ||||
720~819 | 1070~ | 1420~ | - | 8 | 7 | ||||
820~919 | - | - | - | 9 | 8 | ||||
920~ | - | - | - | 10 | 9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PSFAE10-[200-800/1] |
PSFAE12-[200-1000/1] |
PSFAE13-[200-1000/1] |
PSFAE16-[200-1200/1] |
PSFAE20-[200-1200/1] |
PSFAE25-[300-1200/1] |
PSFAE30-[300-1500/1] |
PSFAE35-[300-1500/1] |
PSFAE40-[400-1500/1] |
PSFAE50-[400-1500/1] |
PSSFAE16-[200-1200/1] |
PSSFAE20-[200-1200/1] |
PSSFAE25-[300-1200/1] |
PSSFAE30-[300-1500/1] |
PSSFAE35-[300-1500/1] |
PSSFAE40-[400-1500/1] |
PSSFAE50-[400-1500/1] |
SFAE10-[200-800/1] |
SFAE12-[200-1000/1] |
SFAE13-[200-1000/1] |
SFAE16-[200-1200/1] |
SFAE20-[200-1200/1] |
SFAE25-[300-1200/1] |
SFAE30-[300-1500/1] |
SFAE35-[300-1500/1] |
SFAE40-[400-1500/1] |
SFAE50-[400-1500/1] |
SSFAE16-[200-1200/1] |
SSFAE20-[200-1200/1] |
SSFAE25-[300-1200/1] |
SSFAE30-[300-1500/1] |
SSFAE35-[300-1500/1] |
SSFAE40-[400-1500/1] |
SSFAE50-[400-1500/1] |
Part Number |
---|
Loading...
Basic Shape | Straight | End Shape (Left) | No Machining | End Shape (Right) | No Machining |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) | Shaft Fits Tolerance | g6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy