(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Both ends with retaining ring grooves.

Precision Linear Shafts - Both ends with retaining ring grooves.

Move the mouse over the image to zoom

  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating is added as new. [3/31/2023]
Precision Linear Shaft with Retaining Ring Grooves on Both Ends are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 3mm - 50mm
[Length range]25mm - 1490mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - Retaining Ring Grooves on Both Ends:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
D Tol. g6D Tol. h5D Tol. f8
SFARSFUR-52100 Bearing Steel EquivalentEffective Hardened Depth of
Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
SSFARSSFUR-SUS440C(13Cr) Stainless Steel Equivalent
PSFARPSFUR-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More ~
PSSFARPSSFUR-SUS440C(13Cr) Stainless Steel Equivalent
RSFAR--52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
--PSFGR1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More ~
--PSSFGR304 Stainless Steel

Specifications

Part Number-L
SFAR20
-
300
D Tol.
Dg6h5f8
3-0.002
-0.008
0
-0.004
-
4-0.004
-0.012
0
-0.005
5
6-0.010
-0.028
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
Part NumberL
1mm Increment
NMdApplicable Retaining RingC
TypeDToleranceTolerance
(D Tolerance g6)
SFAR
SSFAR
PSFAR
PSSFAR
RSFAR (L≤500)

(D Tolerance f8)
PSFGR (D≥6)
PSSFGR (D≥6)
(D Tolerance h5)
SFUR
SSFUR
PSFUR
PSSFUR



310~40020.5+0.05
0
2+0.06
0
NETW_20.5 or Less
410~4000.7+0.1
0
3NETW_3
510~4004+0.075
0
NETW_4
620~6005NETW_5
820~80030.97+0.09
0
NETW_7
1020~8001.15+0.14
0
9.60
-0.09
STW_10
1220~1000411.50
-0.11
STW_12
1325~100012.4STW_13
1525~120014.3STW_15
1630~120015.2STW_16
1830~12001.3517STW_18
2030~1200190
-0.21
STW_201.0 or Less
2535~1200523.9STW_25
3035~12001.6528.6STW_30
[ ! ]For E Type Retaining Rings, see Click here; and for C Type Retaining Rings, see Click here.

Alterations

Precision Linear Shafts - Retaining Ring Grooves on Both Ends:Related Image
[ ! ]Alterations may lower hardness. Please see >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFAR3-[10-400/1]
PSFAR3-LLC[10-400/1]
PSFAR4-[10-400/1]
PSFAR4-LLC[10-400/1]
PSFAR5-[10-400/1]
PSFAR5-LLC[10-400/1]
PSFAR6-[20-600/1]
PSFAR6-LLC[20-600/1]
PSFAR8-[20-800/1]
PSFAR8-LLC[20-800/1]
PSFAR10-[20-800/1]
PSFAR10-LLC[20-800/1]
PSFAR12-[20-1000/1]
PSFAR12-LLC[20-1000/1]
PSFAR13-[25-1000/1]
PSFAR13-LLC[25-1000/1]
PSFAR15-[25-1000/1]
PSFAR15-LLC[30-1000/1]
PSFAR16-[30-1200/1]
PSFAR16-LLC[30-1200/1]
PSFAR18-[30-1200/1]
PSFAR18-LLC[30-1200/1]
PSFAR20-[30-1200/1]
PSFAR20-LLC[30-1200/1]
PSFAR25-[35-1200/1]
PSFAR25-LLC[35-1200/1]
PSFAR30-[35-1200/1]
PSFAR30-LLC[35-1200/1]
PSFGR6-[20-600/1]
PSFGR6-LLC[20-600/1]
PSFGR8-[20-800/1]
PSFGR8-LLC[20-800/1]
PSFGR10-[20-800/1]
PSFGR10-LLC[20-800/1]
PSFGR12-[20-1000/1]
PSFGR12-LLC[20-1000/1]
PSFGR13-[25-1000/1]
PSFGR13-LLC[25-1000/1]
PSFGR15-[25-1000/1]
PSFGR15-LLC[25-1000/1]
PSFGR16-[30-1200/1]
PSFGR16-LLC[30-1200/1]
PSFGR18-[25-1000/1]
PSFGR18-LLC[25-1200/1]
PSFGR20-[30-1200/1]
PSFGR20-LLC[30-1200/1]
PSFGR25-[35-1200/1]
PSFGR25-LLC[35-1200/1]
PSFGR30-[35-1200/1]
PSFGR30-LLC[35-1200/1]
PSFUR3-[10-400/1]
PSFUR3-LLC[10-400/1]
PSFUR4-[10-400/1]
PSFUR4-LLC[10-400/1]
PSFUR5-[10-400/1]
PSFUR5-LLC[10-400/1]
PSFUR6-[20-600/1]
PSFUR6-LLC[20-600/1]
PSFUR8-[20-800/1]
PSFUR8-LLC[20-800/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Change the Length of Leader Position [LLC]
(mm)
1 Piece(s)

10 Days or more

103[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg610 ~ 400-
1 Piece(s)

10 Days or more

103[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg6-10 ~ 400
1 Piece(s)

10 Days or more

104[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg610 ~ 400-
1 Piece(s)

10 Days or more

104[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg6-10 ~ 400
1 Piece(s)

10 Days or more

105[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg610 ~ 400-
1 Piece(s)

10 Days or more

105[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg6-10 ~ 400
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 600-
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg6-20 ~ 600
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 800-
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg6-20 ~ 800
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 800-
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg6-20 ~ 800
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 1000-
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg6-20 ~ 1000
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1000-
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg6-25 ~ 1000
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1000-
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg6-30 ~ 1000
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 1200-
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg6-30 ~ 1200
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 1200-
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg6-30 ~ 1200
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 1200-
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg6-30 ~ 1200
1 Piece(s)

10 Days or more

1025[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg635 ~ 1200-
1 Piece(s)

10 Days or more

1025[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg6-35 ~ 1200
1 Piece(s)

10 Days or more

1030[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg635 ~ 1200-
1 Piece(s)

10 Days or more

1030[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg6-35 ~ 1200
1 Piece(s)

10 Days or more

106[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 600-
1 Piece(s)

10 Days or more

106[Steel] 1045 Carbon SteelNot HardenedHard Chromef8-20 ~ 600
1 Piece(s)

10 Days or more

108[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 800-
1 Piece(s)

10 Days or more

108[Steel] 1045 Carbon SteelNot HardenedHard Chromef8-20 ~ 800
1 Piece(s)

10 Days or more

1010[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 800-
1 Piece(s)

10 Days or more

1010[Steel] 1045 Carbon SteelNot HardenedHard Chromef8-20 ~ 800
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 1000-
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon SteelNot HardenedHard Chromef8-20 ~ 1000
1 Piece(s)

10 Days or more

1013[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000-
1 Piece(s)

10 Days or more

1013[Steel] 1045 Carbon SteelNot HardenedHard Chromef8-25 ~ 1000
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000-
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon SteelNot HardenedHard Chromef8-25 ~ 1000
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200-
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon SteelNot HardenedHard Chromef8-30 ~ 1200
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1000-
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon SteelNot HardenedHard Chromef8-25 ~ 1200
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 1200-
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon SteelNot HardenedHard Chromef8-30 ~ 1200
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1200-
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon SteelNot HardenedHard Chromef8-35 ~ 1200
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 1200-
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon SteelNot HardenedHard Chromef8-35 ~ 1200
1 Piece(s)

10 Days or more

103[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh510 ~ 400-
1 Piece(s)

10 Days or more

103[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh5-10 ~ 400
1 Piece(s)

10 Days or more

104[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh510 ~ 400-
1 Piece(s)

10 Days or more

104[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh5-10 ~ 400
1 Piece(s)

10 Days or more

105[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh510 ~ 400-
1 Piece(s)

10 Days or more

105[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh5-10 ~ 400
1 Piece(s)

6 Days

106[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh520 ~ 600-
1 Piece(s)

6 Days

106[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh5-20 ~ 600
1 Piece(s)

6 Days

108[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh520 ~ 800-
1 Piece(s)

6 Days

108[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh5-20 ~ 800

Loading...

More Information

[ ! ]Circularity, Straightness and Changes in Hardness >> Click here
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here
[ ! ]For O.D. tolerance f8 type, D needs to be 6 or more.

Example

Precision Linear Shafts - Retaining Ring Grooves on Both Ends:Related Image
 

Basic Information

Basic Shape Straight End Shape (Left) Retaining Ring Groove End Shape (Right) Retaining Ring Groove
Shaft End Perpendicularity Perpendicularity (0.2)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.