(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - One end stepped, male and female threaded ends.

Precision Linear Shafts - One end stepped, male and female threaded ends.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating is added as new. [3/31/2023]
One End Stepped and Threaded, One End Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.br>[Diameter range] 8mm - 50mm
[Length range]25mm - 1480mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components

PDFP.2019-258

Unit examples related to this product
Precision Linear Shafts - One End Stepped and Threaded One End Tapped:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D Tol. g6D Tol. h5D Tol. f8
SFAYSFUY-52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
SSFAYSSFUY-SUS440C(13Cr) Stainless Steel Equivalent
PSFAYPSFUY-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More ~
PSSFAYPSSFUY-SUS440C(13Cr) Stainless Steel Equivalent
RSFAY--52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
--PSFGY1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More ~
--PSSFGY304 Stainless Steel

Specifications

Part Number-L-F-B-P-M-N
SFAY20
-
277
-
F25
-
B12
-
P10
-
M8
-
N12
D Tol.
Dg6h5f8
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part Number1mm IncrementM (Coarse Thread)M (Coarse Thread) (Y)Max.RC
TypeDLFBP
(D Tolerance g6)
SFAY
SSFAY

PSFAY
PSSFAY
RSFAY

(D≤30, L≤500)
(D Tolerance f8)
PSFGY
P
SSFGY
(D Tolerance h5)
SFUY
SSFUY
PSFUY
PSSFUY
825~ 79010≤F≤Px5
Pitchx3+(g)≤B≤Mx3
M6       345        8000.3 or Less0.5 or Less
1025~ 79068      3456       800
1225~ 9906810      4568      1000
1325~ 9906810      4568      1000
1525~ 990681012     456810     1000
1625~1190681012     456810     1200
1825~119068101216    45681012    1200
2025~119068101216    45681012    12001.0 or Less
2525~1190 810121620   4568101216   1200
3025~1490 81012162024    6810121620  1500
3525~148020≤F≤Px5  101216202430    81012162024 15000.5 or Less
4040~1480   1216202430     1012162024301500
5050~1480    16202430      12162024301500
[ ! ]Overall length L requires Nx3≤L. [ ! ]F-B≥2 is required.
Coarse Thread Undercut Dimension
MPitchMC(g)
61.04.42
81.256.03
101.57.7
121.759.44
162.013.0
202.516.45
243.019.6
303.525.0

Undercut Dimensions for Fine Threads (1)
MMCPitchMC(g)
60.754.82
81.06.4
108.4
1210.4
1513.4
1715.4
2018.4
251.522.73
3027.7

Undercut Dimensions for Fine Threads (2)
MMSPitchMC(g)
101.25 83
121.59.7
1411.7
1815.7

Alterations

Precision Linear Shafts - One End Stepped and Threaded One End Tapped:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview>> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFAY8-[25-780/1]-F[10-42/1]-B[6-30/1]-P7-M6-N[3,​4,​5]
PSFAY8-[25-780/1]-F[10-42/1]-B[6-30/1]-P7-MMC6-N[3,​4,​5]
PSFAY10-[25-780/1]-F[10-63/1]-B[6-40/1]-P[7,​8,​9]-M[6,​8]-N[3,​4,​5,​6]
PSFAY10-[25-780/1]-F[10-63/1]-B[6-40/1]-P[7,​8,​9]-M[6,​8]-ND6
PSFAY10-[25-780/1]-F[10-63/1]-B[6-40/1]-P[7,​8,​9]-MMC[6,​8]-N[3,​4,​5,​6]
PSFAY10-[25-780/1]-F[10-63/1]-B[6-40/1]-P[7,​8,​9]-MMC[6,​8]-ND6
PSFAY12-[25-980/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-M[6,​8,​10]-N[4,​5,​6,​8]
PSFAY12-[25-980/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-M[6,​8,​10]-ND[6,​8]
PSFAY12-[25-980/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-M[6,​8,​10]-NSC8
PSFAY12-[25-980/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMC[6,​8,​10]-N[4,​5,​6,​8]
PSFAY12-[25-980/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMC[6,​8,​10]-ND[6,​8]
PSFAY12-[25-980/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMC[6,​8,​10]-NSC8
PSFAY12-[25-980/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMS10-N[4,​5,​6,​8]
PSFAY12-[25-980/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMS10-ND[6,​8]
PSFAY12-[25-980/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMS10-NSC8
PSFAY13-[25-980/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-M[6,​8,​10]-N[4,​5,​6,​8]
PSFAY13-[25-980/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-M[6,​8,​10]-ND[6,​8]
PSFAY13-[25-980/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-M[6,​8,​10]-NSC8
PSFAY13-[25-980/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMC[6,​8,​10]-N[4,​5,​6,​8]
PSFAY13-[25-980/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMC[6,​8,​10]-ND[6,​8]
PSFAY13-[25-980/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMC[6,​8,​10]-NSC8
PSFAY13-[25-980/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMS10-N[4,​5,​6,​8]
PSFAY13-[25-980/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMS10-ND[6,​8]
PSFAY13-[25-980/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMS10-NSC8
PSFAY15-[25-980/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-M[6,​8,​10,​12]-N[4,​5,​6,​8,​10]
PSFAY15-[25-980/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-M[6,​8,​10,​12]-ND[6,​8,​10]
PSFAY15-[25-980/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-M[6,​8,​10,​12]-NSC[8,​10]
PSFAY15-[25-980/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMC[6,​8,​10,​12]-N[4,​5,​6,​8,​10]
PSFAY15-[25-980/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMC[6,​8,​10,​12]-ND[6,​8,​10]
PSFAY15-[25-980/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMC[6,​8,​10,​12]-NSC[8,​10]
PSFAY15-[25-980/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMS[10,​12]-N[4,​5,​6,​8,​10]
PSFAY15-[25-980/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMS[10,​12]-ND[6,​8,​10]
PSFAY15-[25-980/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMS[10,​12]-NSC[8,​10]
PSFAY16-[25-1180/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-M[6,​8,​10,​12]-N[4,​5,​6,​8,​10]
PSFAY16-[25-1180/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-M[6,​8,​10,​12]-ND[6,​8,​10]
PSFAY16-[25-1180/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-M[6,​8,​10,​12]-NSC[8,​10,​12]
PSFAY16-[25-1180/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-MMC[6,​8,​10,​12]-N[4,​5,​6,​8,​10]
PSFAY16-[25-1180/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-MMC[6,​8,​10,​12]-ND[6,​8,​10]
PSFAY16-[25-1180/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-MMC[6,​8,​10,​12]-NSC[8,​10,​12]
PSFAY16-[25-1180/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-MMS[10,​12]-N[4,​5,​6,​8,​10]
PSFAY16-[25-1180/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-MMS[10,​12]-ND[6,​8,​10]
PSFAY16-[25-1180/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-MMS[10,​12]-NSC[8,​10,​12]
PSFAY18-[25-1180/1]-F[10-119/1]-B[6-80/1]-P[7-17/1]-M[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12]
PSFAY18-[25-1180/1]-F[10-119/1]-B[6-80/1]-P[7-17/1]-M[6,​8,​10,​12,​16]-ND[6,​8,​10,​12]
PSFAY18-[25-1180/1]-F[10-119/1]-B[6-80/1]-P[7-17/1]-M[6,​8,​10,​12,​16]-NSC[8,​10,​12]
PSFAY18-[25-1180/1]-F[10-119/1]-B[6-80/1]-P[7-17/1]-MMC[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
PSFAY18-[25-1180/1]-F[10-119/1]-B[6-80/1]-P[7-17/1]-MMC[6,​8,​10,​12]-ND[6,​8,​10,​12]
PSFAY18-[25-1180/1]-F[10-119/1]-B[6-80/1]-P[7-17/1]-MMC[6,​8,​10,​12]-NSC[8,​10,​12]
PSFAY18-[25-1180/1]-F[10-119/1]-B[6-80/1]-P[7-17/1]-MMS[10,​12,​14]-N[4,​5,​6,​8,​10,​12]
PSFAY18-[25-1180/1]-F[10-119/1]-B[6-80/1]-P[7-17/1]-MMS[10,​12,​14]-ND[6,​8,​10,​12]
PSFAY18-[25-1180/1]-F[10-119/1]-B[6-80/1]-P[7-17/1]-MMS[10,​12,​14]-NSC[8,​10,​12]
PSFAY20-[25-1180/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-M[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12]
PSFAY20-[25-1180/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-M[6,​8,​10,​12,​16]-ND[6,​8,​10,​12]
PSFAY20-[25-1180/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-M[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14]
PSFAY20-[25-1180/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-MMC[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12]
PSFAY20-[25-1180/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-MMC[6,​8,​10,​12,​16]-ND[6,​8,​10,​12]
PSFAY20-[25-1180/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-MMC[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14]
PSFAY20-[25-1180/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-MMS[10,​12,​14,​18]-N[4,​5,​6,​8,​10,​12]
PSFAY20-[25-1180/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-MMS[10,​12,​14,​18]-ND[6,​8,​10,​12]
PSFAY20-[25-1180/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-MMS[10,​12,​14,​18]-NSC[8,​10,​12,​14]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
B
(mm)
Coarse Tapped [N] Depth=Nx2
(mm)
Coarse Thread [M] (Stepped Dia.)
(mm)
F
(mm)
Fine Tapped [NSC] for N
(mm)
Fine Thread [MMC] for M (Extra Fine) Fine Thread [MMS] for M
(mm)
Stepped Dia. [P]
(mm)
Coarse Tapped [ND] Depth=Nx3
(mm)
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7806 ~ 303 ~ 5610 ~ 42---7-
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7806 ~ 303 ~ 5-10 ~ 42-6-7-
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7806 ~ 403 ~ 66 ~ 810 ~ 63---7 ~ 9-
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7806 ~ 40-6 ~ 810 ~ 63---7 ~ 96
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7806 ~ 403 ~ 6-10 ~ 63-6 ~ 8-7 ~ 9-
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7806 ~ 40--10 ~ 63-6 ~ 8-7 ~ 96
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 504 ~ 86 ~ 1010 ~ 77---7 ~ 11-
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 50-6 ~ 1010 ~ 77---7 ~ 116 ~ 8
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 50-6 ~ 1010 ~ 778--7 ~ 11-
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 504 ~ 8-10 ~ 77-6 ~ 10-7 ~ 11-
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 50--10 ~ 77-6 ~ 10-7 ~ 116 ~ 8
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 50--10 ~ 7786 ~ 10-7 ~ 11-
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 504 ~ 8-10 ~ 77--107 ~ 11-
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 50--10 ~ 77--107 ~ 116 ~ 8
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 50--10 ~ 778-107 ~ 11-
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 504 ~ 86 ~ 1010 ~ 84---7 ~ 12-
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 50-6 ~ 1010 ~ 84---7 ~ 126 ~ 8
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 50-6 ~ 1010 ~ 848--7 ~ 12-
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 504 ~ 8-10 ~ 84-6 ~ 10-7 ~ 12-
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 50--10 ~ 84-6 ~ 10-7 ~ 126 ~ 8
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 50--10 ~ 8486 ~ 10-7 ~ 12-
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 504 ~ 8-10 ~ 84--107 ~ 12-
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 50--10 ~ 84--107 ~ 126 ~ 8
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 50--10 ~ 848-107 ~ 12-
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 604 ~ 106 ~ 1210 ~ 98---7 ~ 14-
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 60-6 ~ 1210 ~ 98---7 ~ 146 ~ 10
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 60-6 ~ 1210 ~ 988 ~ 10--7 ~ 14-
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 604 ~ 10-10 ~ 98-6 ~ 12-7 ~ 14-
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 60--10 ~ 98-6 ~ 12-7 ~ 146 ~ 10
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 60--10 ~ 988 ~ 106 ~ 12-7 ~ 14-
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 604 ~ 10-10 ~ 98--10 ~ 127 ~ 14-
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 60--10 ~ 98--10 ~ 127 ~ 146 ~ 10
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9806 ~ 60--10 ~ 988 ~ 10-10 ~ 127 ~ 14-
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 604 ~ 106 ~ 1210 ~ 105---7 ~ 15-
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 60-6 ~ 1210 ~ 105---7 ~ 156 ~ 10
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 60-6 ~ 1210 ~ 1058 ~ 12--7 ~ 15-
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 604 ~ 10-10 ~ 105-6 ~ 12-7 ~ 15-
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 60--10 ~ 105-6 ~ 12-7 ~ 156 ~ 10
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 60--10 ~ 1058 ~ 126 ~ 12-7 ~ 15-
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 604 ~ 10-10 ~ 105--10 ~ 127 ~ 15-
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 60--10 ~ 105--10 ~ 127 ~ 156 ~ 10
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 60--10 ~ 1058 ~ 12-10 ~ 127 ~ 15-
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 804 ~ 126 ~ 1610 ~ 119---7 ~ 17-
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 80-6 ~ 1610 ~ 119---7 ~ 176 ~ 12
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 80-6 ~ 1610 ~ 1198 ~ 12--7 ~ 17-
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 804 ~ 12-10 ~ 119-6 ~ 12-7 ~ 17-
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 80--10 ~ 119-6 ~ 12-7 ~ 176 ~ 12
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 80--10 ~ 1198 ~ 126 ~ 12-7 ~ 17-
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 804 ~ 12-10 ~ 119--10 ~ 147 ~ 17-
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 80--10 ~ 119--10 ~ 147 ~ 176 ~ 12
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 80--10 ~ 1198 ~ 12-10 ~ 147 ~ 17-
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 804 ~ 126 ~ 1610 ~ 133---7 ~ 19-
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 80-6 ~ 1610 ~ 133---7 ~ 196 ~ 12
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 80-6 ~ 1610 ~ 1338 ~ 14--7 ~ 19-
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 804 ~ 12-10 ~ 133-6 ~ 16-7 ~ 19-
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 80--10 ~ 133-6 ~ 16-7 ~ 196 ~ 12
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 80--10 ~ 1338 ~ 146 ~ 16-7 ~ 19-
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 804 ~ 12-10 ~ 133--10 ~ 187 ~ 19-
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 80--10 ~ 133--10 ~ 187 ~ 196 ~ 12
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11806 ~ 80--10 ~ 1338 ~ 14-10 ~ 187 ~ 19-

Loading...

More Information

[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm). >> Click here
[ ! ]Circularity, Straightness, Perpendicularity,
Concentricity, Changes in Hardness, Thread Undercut Dimensions >> Click here
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here

Example

Precision Linear Shafts - One End Stepped and Threaded One End Tapped:Related Image
 

Basic Information

Basic Shape One End Stepped End Shape (Left) Threaded End Shape (Right) Tapped
Shaft End Perpendicularity Perpendicularity (0.2)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.