(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSP Couplers For Cooling -For Pressure-Resistant Hose Insertion/Sockets-

TSP Couplers For Cooling -For Pressure-Resistant Hose Insertion/Sockets-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Brass
•Material: Brass
•Connecting Part: Hose
•Connecting Part: Hose
•Heat Proof: 80℃

■MH-TSPN(プラグ)のページです。

冷却用TSPカプラ -耐圧ホース挿入用/ソケット・プラグ-:関連画像


■プラグ

適用ホースB1B2肉厚
(mm)
VL型 式¥基準単価
内径外径TypeNo.1~9本
91523243±0.38.55221MH-TSPN91,380
12182727116024122,520
152230303.5±0.35136824152,680
19263535177628193,880

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MH-TSPN9
MH-TSPN12
MH-TSPN15
MH-TSPN19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable hose outer diameter
(mm)
Applicable hose inner diameter
(mm)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

1015952
1 Piece(s)Available

8 Days or more

10181260
1 Piece(s)Available

8 Days or more

10221568
1 Piece(s)Available

8 Days or more

10261976

Loading...

  1. 1
 

Basic Information

Material Brass Connecting parts Hose Heat proof 80℃
With/without valve No valve Shape Straight Spanner installation section Yes

Additional Products in this Category

Complementary Products

Tech Support