(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extention Socket (MISUMI)

Extention Socket (MISUMI)
  • Volume Discount

• Application : Use to remove the plasticizing cylinder of Injection Molding Machine manufactured by Sodick.

(i)Caution

  • When performing maintenance on the molding machine, check the Sodick's instruction manual and implement appropriate safety measures against burns and electric shock, etc.
  • Perform the necessary preparations for removing the plasticizing cylinder, such as removing the plasticizing motor and non-return unit.
  • In particular, be careful not to let the jig slip off or be damaged when using a pipe type jig.

PDF

Part Number

Configured Part Number is shown.


Standardized under the supervision of Sodick Co., Ltd.

Part Number
M-SES-14-18
M-SES-22-25
M-SES-28-32
M-SES-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable screw diameter
(mm)
Number of handles
(Piece)
W
(mm)
D
(mm)
L
(mm)
1 Piece(s)Available

8 Days or more

14/1842007394
1 Piece(s)Available

8 Days or more

22/2542268098
1 Piece(s)Available

8 Days or more

28/32423290104
1 Piece(s)Available

8 Days or more

40624098105

Loading...

  1. 1

Example to use

・Fit the jig to the nut fastened the plasticizing cylinder to loosen it.
・If it cannot be loosened, insert the pipe type jig into the handle and turn the jig.

 ソディック エクステンドソケット 使用例
⇒ When performing maintenance on the molding machine, check the Sodick's instruction manual and implement appropriate safety measures against burns and electric shock, etc.
⇒ Perform the necessary preparations for removing the plasticizing cylinder, such as removing the plasticizing motor and non-return unit.
⇒ In particular, be careful not to let the jig slip off or be damaged when using a pipe type jig.
 

Basic Information

Material Body S45C handle SS SurfaceTreatment Black iron oxide film

Additional Products in this Category

Complementary Products

Tech Support