(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Head Disassembly Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Screw Head Disassembly Wrench【1-5 Pieces Per Package】

Standard Unit Price(USD):
-
Days to Ship :
10 Days or more

[Applications]
· Used to remove screw heads from screws.
[Features]
· S type can be used for screw heads for 3, 4 and 5-groove. L type is for 4 and 5-groove.
· Designed to fit to the screw head in balance just by pushing the claw into the holes with engraved numbers 3, 4 and 5 on one side and turning the slotted screw on the push-in side, which enables smooth removal work. The engraving of L type is the numbers 4 and 5.
· It comes with five claws, each of which can be independently tightened. The tip of the claw is brass, which prevents it from damaging screw heads.

Details

Part Number
Size

Refine by

  • L
  • S
  • Clear
Material

Refine by

  • Body: Steel + Unichrome Plated, Claw Tip: Brass
  • Claw Tip: Brass
  • Clear
Total Length(mm)

Refine by

  • 344
  • 689
  • Clear
Body or Spare

Refine by

  • Body
  • Spare
  • Clear
Applicable Screw Outer Diameter

Refine by

  • Up to 60
  • 60 to 120
  • Clear
Applicable Number of Grooves

Refine by

  • 3,4,5
  • 4,5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
L
Body: Steel + Unichrome Plated, Claw Tip: Brass
689
Body
60 to 120
4,5
10 Days or more
-

  • Volume Discount
Part Number : M-STW-L
Days to Ship 10 Days or more
Standard Unit Price(USD) -

Specification title

  • Size
    L
  • Material
    Body: Steel + Unichrome Plated, Claw Tip: Brass
  • Total Length(mm)
    689
  • Body or Spare
    Body
  • Applicable Screw Outer Diameter
    60 to 120
  • Applicable Number of Grooves
    4,5
  • Accessories
    Claw Tip: 5
S
Body: Steel + Unichrome Plated, Claw Tip: Brass
344
Body
Up to 60
3,4,5
10 Days or more
-

  • Volume Discount
Part Number : M-STW-S
Days to Ship 10 Days or more
Standard Unit Price(USD) -

Specification title

  • Size
    S
  • Material
    Body: Steel + Unichrome Plated, Claw Tip: Brass
  • Total Length(mm)
    344
  • Body or Spare
    Body
  • Applicable Screw Outer Diameter
    Up to 60
  • Applicable Number of Grooves
    3,4,5
  • Accessories
    Claw Tip: 5
S
Claw Tip: Brass
-
Spare
-
-
10 Days or more
-

5 Pieces Per Package

  • Volume Discount
Part Number : M-STW-S-S
Days to Ship 10 Days or more
Standard Unit Price(USD) -
Quantity 5 Pieces Per Package

Specification title

  • Size
    S
  • Material
    Claw Tip: Brass
  • Total Length(mm)
    -
  • Body or Spare
    Spare
  • Applicable Screw Outer Diameter
    -
  • Applicable Number of Grooves
    -
  • Accessories
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Screw Head Disassembly Wrench: Related Image

Specifications

Specification Table

Part Numberd(φ)L(mm)ℓ(mm)
TypeSize
M-STWS80344230
L140689500

More Information

Specifications/Overview

Screw Head Disassembly Wrench: Related Image

Usage Example

Screw Head Disassembly Wrench: Related Image

Precautions for Use

  • * When removing screw heads, do not hit with a hammer or use an impact wrench.
  • * If it does not loosen, heat the thread of the screw head to make it easy to turn.

Additional Products in this Category

Complementary Products

Tech Support