(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Wear resistance is higher than the heat resistant type.
· Since it is translcent, the transported item can be checked.
· As it contains a ground wire, it can prevent static electricity.
· It is not suitable for transporting fluids that contain oil
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
型 式 | - | 全長 |
M-TCHR-CL38 | − | 12 |
M-TCHR-CL100 | − | 20 |
呼径 | 内径 | 外径 | 推奨使用温度 | 許容圧力(常温) MPa[kgf/cm2] |
許容 曲げ 半径 |
重量 (g/m) ※参考値 |
型式 | 全長 指定1m単位 |
定尺 (m) |
¥基準単価 1~4本 | ||
Type | No. | 全長指定 (1m当り) |
定尺 | |||||||||
38 | 38 | 48.5 | -10℃~50℃ | 0.40[4.1] | 350 | 910 | M-TCHR-CL | 38 | 1~19 | 20 | 4,080 | 77,520 |
50 | 50.8 | 61.4 | 550 | 1230 | 50 | 4,930 | 93,670 | |||||
65 | 63.5 | 76 | 800 | 1805 | 65 | 8,000 | 152,000 | |||||
75 | 76.2 | 89.5 | 850 | 2200 | 75 | 9,970 | 189,430 | |||||
90 | 88.9 | 102 | 0.30[3.1] | 1110 | 2510 | 90 | 13,120 | 249,280 | ||||
100 | 101.6 | 117 | 1250 | 3340 | 100 | 14,050 | 266,950 | |||||
125 | 127.3 | 142 | 0.25[2.5] | 2250 | 4060 | 125 | 18,280 | 347,320 | ||||
150 | 152.4 | 169.4 | 0.20[2.0] | 2750 | 5730 | 150 | 24,080 | 457,520 | ||||
200 | 203.2 | 226.4 | 4000 | 9960 | 200 | 1~9 | 10 | 42,420 | 402,990 |
■特徴
・耐熱性タイプに比べ耐摩耗性が高いです。
・透明で搬送物の確認ができます。
・アース線が入っているため静電気防止効果があります。
・油分が含まれる流体の輸送には適しておりません
Type | Abrasion-Resistant Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy