(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· It is composed of antistatic compound material and conductive fiber, prociding excellent antistatic effects against static electricity.
· It does not contain chlorine or plasticizer which can be ineinerated. (Can be incinerated)
Loading...
型 式 | - | 全長 |
M-ELW 38 | − | 12 |
M-ELW50 | − | 20 |
呼径 | 内径 | 外径 | ピッチ | 推奨使用温度 | 許容圧力(20℃) MPa 以下 [kgf/cm2以下] |
許容 曲げ 半径 |
重量 (g/m) ※参考値 |
型式 | 全長 指定1m単位 |
定尺 (m) |
¥基準単価 1~4本 | ||
Type | No. | 全長指定 (1m当り) |
定尺 | ||||||||||
25 | 25 | 33 | 7.6 | -10℃~50℃ | 0.10 [1.0] |
70 | 185 | M-ELW | 25 | 1~19 | 20 | 1,550 | 27,070 |
38 | 38.1 | 48 | 9.5 | 100 | 360 | 38 | 2,180 | 37,900 | |||||
48.6 | 49 | 60 | 11 | 120 | 540 | 48.6 | 3,270 | 56,860 | |||||
50 | 50.8 | 62 | 11 | 120 | 560 | 50 | 3,270 | 56,860 | |||||
60 | 60.5 | 73 | 13.5 | 150 | 730 | 60 | 4,360 | 75,820 | |||||
65 | 63.5 | 76.5 | 13.5 | 150 | 760 | 65 | - | - | 75,820 | ||||
75 | 76.2 | 91 | 15 | 200 | 1100 | 75 | 119,140 | ||||||
100 | 101.6 | 119.5 | 16.5 | 300 | 1660 | 100 | 140,800 |
■特徴
・ 帯電防止配合の材料及び導電性繊維により構成されているため、
静電気の帯電防止効果に優れています。
・素材に塩素、可塑剤を含んでいません。(焼却処理可能)
Type | Antistatic Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy