(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Operation Method: Double-acting Type
•Cylinder Inner Diameter (φ): 12
•Stroke (mm): 10
Part Number
Configured Part Number is shown.
RCC-CHSC12-10-R
Please ask MISUMI to check availability of this product.
Part Number | - | Stroke ST | - | Rotation Direction |
RCC−CHSC12 | − | 10 | − | L |
A | A1 | A2 | A3 | B | C | K | E | F | G | J | M | M1 | M2 | Cylinder Inner Diameter | Weight (g) *1 | Included Fitting | Applicable Sensor | Part Number | Stroke | Rotation Direction | |||
Through Hole | Tapping Screw | Counterbore | Type | No. | ST | ||||||||||||||||||
83.5 | 45.5 | 12 | 6.2 | 25 | 15.5 | 3.5 | M4×P0.7×7dp | φ6.5×4dp | 8 | 29 | 2.5 | 11 | M5×P0.8 | M3×P0.5 | M3×P0.5 | 12 | 100 | Pipe Fitting: 2 pcs Compatible Tube (6×4, 4×2.5) | CS-CHCSM9 | RCC−CHSC | 12 | 10 | L R |
*1 The weight is an approximate value. Consider it only as a guideline. Check with WOS for quantities over display.
■ Basic Specifications
· Actuation type: Double-acting type
· Usable fluid: Air
· Usable pressure: 1.5 to 9 kgf/cm2
· Usable temperature range: 0 to 60°C
Operation Method | Double-acting Type | Cylinder Inner Diameter (φ) | 12 | Stroke(mm) | 10 |
---|---|---|---|---|---|
Rotation Direction | R |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy