(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Plate

Stopper Plate

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Applications]
· A rubber plate that holds workpieces (mainly plastic molded products) at the tip of the Mini Cylinder.

PDF

Part Number

Configured Part Number is shown.

Stopper Plate: Related Image

Material Symbol MaterialColor
SSilicone RubberWhite
NNitrile RubberBlack

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC-GRP1322-A60-S
MC-GRP1322-A70-N
MC-GRP3030-A60-S
MC-GRP3030-A70-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Length J
(mm)
Width B
(mm)
1 Piece(s)Available

8 Days or more

Silicone Rubber2213
1 Piece(s)Available

8 Days or more

Nitrile Rubber2213
1 Piece(s)Available

8 Days or more

Silicone Rubber3030
1 Piece(s)Available

8 Days or more

Nitrile Rubber3030
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Length J
(mm)
Width B
(mm)

Loading...

  1. 1

Specification Table

Part NumberAMaterial Symbol
MC−GRP3030A60S

 

Compatible
Cylinder
JBTCDEFGKWeight
(g)*1
Included
Bolt
Part NumberHardness
Shore A
Material Symbol
TypeNo.
MC−CHNQS10−103030873.456151520M3−6: 1 pcMC−GRP303060S(silicone rubber)
2070N(nitrile rubber)
22131110132260S(silicone rubber)
1070N(nitrile rubber)

*1 The weight is an approximate value. Consider it only as a guideline.

Check with WOS for quantities over display.

Usage Example

Stopper Plate: Related Image

Additional Products in this Category

Complementary Products

Tech Support